MCF5233CVM100J Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
MCF5233 V2CORE 64KSRAM
ParameterValue
Number of pins
256
Package Style
LBGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF5233CVM100J(935325489557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
785.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF5233CVM100J
(935325489557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF5233CVM100J
(935325489557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MCF5233CVM100J
(935325489557)
-
2013-11-13
2014-11-13
MCF5233CVM100
(935313594557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF5233CVM100J
(935325489557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF5233CVM100J
(935325489557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MCF523X

The MCF5235 ColdFire® V2 integrated microprocessor combines the popular ColdFire V2 core with a 16-channel enhanced time processing unit (eTPU), a 10/100 Ethernet MAC and other communications peripherals along with hardware-accelerated encryption. The mix of functionality in the MCF523x family addresses increased application complexity requiring more system throughput as well as networked applications that require a high level of security.

Providing up to 144 (Dhrystone 2.1) MIPS @ 150 MHz, this cost-effective controller enables networked and stand-alone complex real-time control applications such as industrial control, manufacturing equipment and robotics.

The family of MCF523x devices gives current users of the MC68332 a natural migration path to higher performance and networking support while enabling a new generation of products with increased functionality at a similar price point as earlier versions.

More