Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Qorivva MPC5674 522 PIN 1.0MM Vertical Calibration Base Board
12NC: 935327539598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFVBSJ74ZZ1A(935327539598) | Not Available | Not Applicable | Not Available | No Information | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFVBSJ74ZZ1A (935327539598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFVBSJ74ZZ1A (935327539598) | 847150 | EAR99 |
The VertiCal system enables the use of enhanced calibration and debugging tools for industrial and automotive applications, supporting a wide range of MPC5674F MCUs in different package types.
Based on Power Architecture®, the VertiCal offers production footprints and a standardized tool connector, allowing a variety of calibration and debug hardware to be connected and reused.