Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Qorivva MPC5676R 516 Pin 1.0MM PGA VertiCal Calibration Base Board
12NC: 935327008598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFVBBJ76ZA(935327008598) | Not Available | Compliant | Not Available | Compliant | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFVBBJ76ZA (935327008598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFVBBJ76ZA (935327008598) | 847141 | EAR99 |
Lead-free VertiCal Calibration 32-bit synchronous SRAM daughter card for use with any VertiCal Base Board. It consists of an SRAM memory chip and a VertiCal interface adapter on the secondary side.