Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Qorivva MPC5633M 144 pin 0.5 mm pitch Vertical Calibration base board with TQSocket
12NC: 935327481598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFVBBJ33LT(935327481598) | Not Available | Not Applicable | Not Available | No Information | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFVBBJ33LT (935327481598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFVBBJ33LT (935327481598) | 847150 | EAR99 |
The VertiCal system enables the use of enhanced calibration and debugging tools for industrial and automotive applications, supporting a wide range of MPC5554 MCUs in different package types.
Based on Power Architecture®, the VertiCal offers production footprints and a standardized tool connector, allowing a variety of calibration and debug hardware to be connected and reused.