Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
2x2 Dual-Band (5-7 GHz), 1x1 (2.4 GHz) Concurrent Dual Wi-Fi 6/6E and Bluetooth 5.3 Combo Solution
HVQFN148: HVQFN148 Thermal enhanced very thin quad flat package; no leads, 148 terminals, 0.5 mm pitch,11 mm x 11 mm x 0.85 mm body
12NC: 935464854557
Details
Order
12NC: 935464854528
Details
Order
Parameter | Value |
---|---|
Number of pins | 148 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
AW693PHNB/A1ZDBK(935464854557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 311.64393769459997 | |
AW693PHNB/A1ZDBMP(935464854528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 311.64393769459997 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
AW693PHNB/A1ZDBK (935464854557) | No | 3 | 3 | 240 | 260 |
AW693PHNB/A1ZDBMP (935464854528) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
AW693PHNB/A1ZDBK (935464854557) | 854231 | 5A992C | G191786 |
AW693PHNB/A1ZDBMP (935464854528) | 854231 | 5A992C | G191786 |
The AW693 is a highly integrated Wi-Fi 6/6E device enabling concurrent dual Wi-Fi (CDW) and Bluetooth 5.3 operation. AW693 supports four modes:
The system-on-chip (SoC) implements advanced features including MU-MIMO, OFDMA, target wake time (TWT), and Bluetooth LE Audio. With integrated 2.4 GHz and 5-7 GHz TX power amplifiers (PA), RX low noise amplifiers (LNA) and Tx/Rx switches (T/R SW) as well as a full Bluetooth radio, the AW693 simplifies design. A three-antenna design is also supported. External front-end module (FEM) with PA and LNA is also supported.
The AW693 supports a flexible front-end design with either three or two antennas. The AW693 implements advanced real-time Wi-Fi and Bluetooth arbitration hardware in conjunction with software algorithms to optimize coexistence performance.
NXP’s Edgelock technology is integrated. The embedded Edgelock® secure subsystem (ELS) supports hardware crypto accelerated secure boot, key management, firmware authentication, secure life cycle management and anti-rollback protection.
The AW693 integrates dedicated CPUs and memories for both the Wi-Fi and Bluetooth subsystems for realtime, independent protocol processing. The interfaces to external host processors include PCIe for Wi-Fi and UART for Bluetooth. The AW693 is available in HVQFN148 and WLCSP packages and is AEC-Q100 Grade 2 compliant.
Wireless modules based on the NXP AW693 are offered by leading module manufacturers.