Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN48: HVQFN48, thermal enhanced very thin quad flat package, no leads, 48 terminals, 0.4 mm pitch, 6 mm x 6 mm x 0.85 mm body
12NC: 935391228557
Details
Order
12NC: 935391228517
Details
Order
12NC: 935391228528
Details
Order
Parameter | Value |
---|---|
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
88W8801-B0-NMDI/AK(935391228557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 94.897096468 | |
88W8801-B0-NMDI/AZ(935391228517) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 94.897096468 | |
88W8801-B0-NMDI/MP(935391228528) | Yes | Yes | Yes | REACH SVHC | 94.897096468 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
88W8801-B0-NMDI/AK (935391228557) | No | 3 | 260 | ||
88W8801-B0-NMDI/AZ (935391228517) | No | 3 | 260 | ||
88W8801-B0-NMDI/MP (935391228528) | No | 3 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
88W8801-B0-NMDI/AK (935391228557) | 854231 | 5A992C | G181444 |
88W8801-B0-NMDI/AZ (935391228517) | 854231 | 5A992C | G181444 |
88W8801-B0-NMDI/MP (935391228528) | 854231 | 5A992C | G181444 |
The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates. The device provides the combined functions of Direct Sequence Spread Spectrum (DSSS) and Orthogonal Frequency Division Multiplexing (OFDM) baseband modulation, Medium Access Controller (MAC), CPU, memory, host interfaces, and direct conversion Wi-Fi RF radio on a single integrated chip.
For security, the 802.11i security standard is supported through several protocols. And for video, voice, and multimedia applications, 802.11e Quality of Service (QoS) is supported.
Host interfaces include USB 2.0 and SDIO 2.0 to connect Wi-Fi radios to the host processor.
The device is available in a 48-pin QFN package.
Wireless modules based on the NXP 88W8801 are offered by leading module manufacturers.