NXP Freedom Platform for K32 L2A MCUs

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

K32 L Series Arm Cortex-M4/M0+

Sensors

Accelerometers

Features

Microcontroller

  • K32L2A41VLL1A MCU running at up to 72 MHz
  • 512 kB Flash Memory
  • 128 kB SRAM Memory

Connectivity

  • Full-speed USB with micro A/B connector for OTG functionally
  • Easy Access to K32 L2A MCU I/O

Debug

  • OpenSDA debug interface
  • P&E Debug interface provides run-control debugging and compatibility with IDE tools

Sensors

  • NXP FSO8700CQ digital sensor, 3D accelerometer (±2g/±4g/±8g) + 3D magnetometer

Power Management

  • Flexible power supply options

Expansion Options

  • Form factor compatible with Arduino® Rev3 pin layout

Software and support application development

    null

Buy Options

FRDM-K32L2A4S-Image

Click to expand

  • FRDM-K32L2A4S

  • NXP Freedom Platform for K32 L2A MCUs.

    • Availability: In Stock
    • Inventory: 7
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    MCUXpresso SDK Builder for the K32L2A4 Freedom Board

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?