Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935394389557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 72 |
Flash (kB) | 256 |
SRAM (kB) | 128 |
Parameter | Value |
---|---|
ADC [Number, bits] | 1 x 16 |
GPIO | 86 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
K32L2A31VLL1A(935394389557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
K32L2A31VLL1A (935394389557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
K32L2A31VLL1A (935394389557) | 854231 | 5A992C | G169528 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
K32L2A31VLL1A (935394389557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
K32L2A31VLL1A (935394389557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
The K32 L2 MCU family’s low-leakage architecture, combined with its power-optimized peripherals and security features (such as cryptographic acceleration technology, cyclic redundancy check and a true random number generator), make it ideal for consumer, industrial and IoT applications requiring a low-priced, power efficient option with longer battery life.
This family includes a low power Arm® Cortex®-M0+ core and with options scaling from 64 KB to 512 KB Flash and from 32 kB to 128 kB SRAM, the K32 L2 family offers a wide range of memory resources to fit different application tasks within a small-form factor, low power, and highly integrated design.