K32L2B11VMP0A Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
64
SRAM (kB)
32
Serial Communication
1 x UART w/ ISO-7816, 2 x I²C, 2 x SPI
ParameterValue
ADC [Number, bits]
1 x 16
GPIO
50
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
K32L2B11VMP0A(935392834557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
64.8
K32L2B11VMP0AR(935392834518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
K32L2B11VMP0A
(935392834557)
No
3
260
40
K32L2B11VMP0AR
(935392834518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
K32L2B11VMP0A
(935392834557)
854231
3A991A2
K32L2B11VMP0AR
(935392834518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
K32L2B11VMP0A
(935392834557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
K32L2B11VMP0A
(935392834557)
2020-10-202020-10-21202009023IK32L2B Reference Manual & Datasheet Update To Rev3

More about K32-L2

The K32 L2 MCU family’s low-leakage architecture, combined with its power-optimized peripherals and security features (such as cryptographic acceleration technology, cyclic redundancy check and a true random number generator), make it ideal for consumer, industrial and IoT applications requiring a low-priced, power efficient option with longer battery life.

This family includes a low power Arm® Cortex®-M0+ core and with options scaling from 64 KB to 512 KB Flash and from 32 kB to 128 kB SRAM, the K32 L2 family offers a wide range of memory resources to fit different application tasks within a small-form factor, low power, and highly integrated design.