Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HUQFN60U plastic thermal enhanced ultra thin quad flat package; no leads; 60 terminals; UTLP based; body 5 x 5 x 0.55 mm 2008-04-10
HUQFN60U plastic thermal enhanced ultra thin quad flat package; no leads; 60 terminals; UTLP based, 0.5 mm pitch, 4 mm x 6 mm x 0.55 mm body 2007-11-14
HUQFN76U plastic thermal enhanced ultra thin quad flat package; no leads; 76 terminals; UTLP based; body 6 x 6 x 0.55 mm 2007-12-01
HUQFN16U plastic thermal enhanced ultra thin quad flat package; no leads; 16 terminals; UTLP based; body 3 x 3 x 0.55 mm 2008-02-26
HUQFN24U plastic thermal enhanced ultra thin quad flat package; no leads; 24 terminals; UTLP based; body 3 x 3 x 0.55 mm 2008-04-17
HUQFN32 plastic thermal enhanced ultra thin quad flat package; no leads; 32 terminals; body 5 mm x 5 mm x 0.56 mm 2014-08-07
HUQFN32 HUQFN32, plastic, thermal enhanced ultra thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.58 mm body 2017-06-11
HUQFN16 HUQFN16, plastic, thermal enhanced ultra thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.65 mm body NON-JEDAC(JEDEC 2017-06-11
HUQFN16 HUQFN16, plastic, thermal enhanced ultra thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.65 mm body 2017-06-11
HUQFN16 HUQFN16, plastic, thermal enhanced ultra thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.58 mm body 2017-06-11
HUQFN20 HUQFN20, plastic, thermal enhanced ultra thin quad flatpack; no leads; 20 terminals; 0.4 mm pitch; 3 mm x 3 mm x 0.65 mm body 2017-06-11
HUQFN20 HUQFN20, plastic, thermal enhanced ultra thin quad flatpack; no leads; 20 terminals; 0.4 mm pitch; 3 mm x 3 mm x 0.58 mm body 2017-06-11
HUQFN20 HUQFN20, plastic, thermal enhanced ultra thin quad flatpack; no leads; 20 terminals; 0.5 mm pitch; 4 mm x 3 mm x 0.65 mm body 2017-06-11
HUQFN20 HUQFN20, plastic, thermal enhanced ultra thin quad flatpack; no leads; 20 terminals; 0.5 mm pitch; 4 mm x 3 mm x 0.65 mm body 2018-07-16
HUQFN24 HUQFN24, plastic, thermally enhanced; ultra thin quad; flat non-leaded package; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.65 mm body 2017-03-27
HUQFN24 HUQFN24, plastic, thermal enhanced ultra thin quad flat non-leaded package; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.65 mm body 2018-07-12
HUQFN48 HUQFN48, plastic, thermal enhanced ultra thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.58 mm body 2017-06-11
HUQFN20 HUQFN20, plastic, thermal enhanced ultra thin quad flatpack; no leads; 20 terminals; 0.4 mm pitch; 3 mm x 3 mm x 0.6 mm body 2017-06-11
HUQFN16 plastic thermal enhanced ultra thin quad flat package; no leads; 16 terminals; body 2.4 x 1.6 x 0.5 mm 2016-04-26
HUQFN18 plastic thermal enhanced ultra thin quad flat package; no leads; 18 terminals; 0.4 mm pitch, 2.6 mm x 2.6 mm x 0.55 mm body 2019-03-01
HUQFN18 HUQFN18, thermal enhanced ultra thin quad flat package; no leads; step-cut wettable flank, 18 terminals, 0.4 mm pitch, 2.6 mm x 2.6 mm x 0.55 mm body 2019-03-20
HUQFN88U plastic thermal enhanced ultra thin quad flat package; no leads; 88 terminals; body 6 x 6 x 0.55 mm 2007-11-14
HUQFN68U plastic thermal enhanced ultra thin quad flat package; no leads; 68 terminals; body 8 x 8 x 0.55 mm 2007-11-14
.