SOT1581-1: HUQFN16 | NXP Semiconductors

SOT1581-1: HUQFN16


Overview

HUQFN16, plastic, thermal enhanced ultra thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN16 surface mount quad HUQFN 3 x 3 x 0.65 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00110D NON-JEDAC(JEDEC 2017-06-11
Part Description Quick access
H-Bridge, Dual, Low Voltage, Stepper & DC Brushed Motor Driver, 2-7V, 1.4A, 200kHz, QFN 16