SOT1628-1: HUQFN20 | NXP Semiconductors

SOT1628-1: HUQFN20


Overview

HUQFN20, plastic, thermal enhanced ultra thin quad flatpack; no leads; 20 terminals; 0.4 mm pitch; 3 mm x 3 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN20 surface mount quad HUQFN 3 x 3 x 0.6 20 plastic
Manufacture Code Reference Codes Issue Date
98ARE10742 2017-06-11
Part Description Quick access
Audio Codec , Ultra Low-Power, 4 mw for DAC-to-HP, 98 dB SNR and -80 dB THD+N, QFN 20