SOT1585-2: HUQFN24 | NXP Semiconductors

SOT1585-2: HUQFN24


Overview

HUQFN24, plastic, thermal enhanced ultra thin quad flat non-leaded package; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN24 surface mount quad HUQFN 4 x 4 x 0.65 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA00087D 2018-07-12