SOT1036-1: HUQFN76U | NXP Semiconductors

SOT1036-1: HUQFN76U


Overview

plastic thermal enhanced ultra thin quad flat package; no leads; 76 terminals; UTLP based; body 6 x 6 x 0.55 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN76U surface mount quad HUQFN 76 plastic
Manufacture Code Reference Codes Issue Date
SOT1036 2007-12-01