SOT1025-1: HUQFN60U | NXP Semiconductors

SOT1025-1: HUQFN60U


Overview

plastic thermal enhanced ultra thin quad flat package; no leads; 60 terminals; UTLP based, 0.5 mm pitch, 4 mm x 6 mm x 0.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN60U surface mount quad HUQFN 4 x 6 x 0.55 60 plastic
Manufacture Code Reference Codes Issue Date
SOT1025-1 2007-11-14