Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1586-1 | HUQFN48 | surface mount | quad | HUQFN | 7 x 7 x 0.58 | 48 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00616 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MKL27Z128VFT4 | Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 128KB Flash, 48MHz, USB, QFN 48 | View parametrics |
MCXC244VFT | View parametrics | |
MKL17Z256VFT4 | View parametrics | |
MCXC243VFT | View parametrics | |
MKL27Z256VFT4 | Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 256KB Flash, 48MHz, USB, QFN 48 | View parametrics |
K32L2B11VFT0A | View parametrics | |
K32L2B31VFT0A | View parametrics | |
MKL17Z128VFT4 | Kinetis KL17: 48MHz Cortex-M0+ Ultra-Low Power MCU, 128KB Flash, 32KB SRAM, 48-QFN | View parametrics |
MCXC144VFT | View parametrics | |
K32L2B21VFT0A | View parametrics | |
MCXC143VFT | View parametrics |