SOT1583-2: HUQFN20 | NXP Semiconductors

SOT1583-2: HUQFN20


Overview

HUQFN20, plastic, thermal enhanced ultra thin quad flatpack; no leads; 20 terminals; 0.5 mm pitch; 4 mm x 3 mm x 0.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN20 surface mount quad HUQFN 4 x 3 x 0.65 20 plastic
Manufacture Code Reference Codes Issue Date
98ASA00041D 2018-07-16