Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1426-2 | HUQFN32 | surface mount | quad | HUQFN | 5 x 5 x 0.58 | 32 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00615 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
K32L2B21VFM0A | View parametrics | |
MWPR1516CFM | Wireless Charger Receiver ASSP with ARM Cortex-M0+ core, 16KB Flash, 24MHz, QFN 32 | View parametrics |
MKL27Z32VFM4 | Kinetis L 32-bit MCU, ARM Cortex-M0+ Core, 32KB Flash, 48MHz, USB, QFN 32 | View parametrics |
MKL17Z64VFM4 | View parametrics | |
MKL27Z64VFM4 | Kinetis L 32-bit MCU, ARM Cortex-M0+ Core, 64KB Flash, 48MHz, USB, QFN 32 | View parametrics |
MCXC141VFM | View parametrics | |
K32L2B11VFM0A | View parametrics | |
MKL17Z32VFM4 | View parametrics | |
MKL17Z256VFM4 | Kinetis KL17: 48MHz Cortex-M0+ Ultra-Low Power MCU, 256KB Flash, 32KB SRAM, 32-QFN | View parametrics |
MKL17Z128VFM4 | View parametrics | |
MCXC144VFM | View parametrics | |
MCXC142VFM | View parametrics | |
MCXC143VFM | View parametrics | |
MKL27Z128VFM4 | Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 128KB Flash, 48MHz, USB, QFN 32 | View parametrics |
MKL27Z256VFM4 | Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 256KB Flash, 48MHz, USB, QFN 32 | View parametrics |
K32L2B31VFM0A | View parametrics | |
MCXC244VFM | View parametrics | |
MCXC242VFM | View parametrics |