SOT1581-3: HUQFN16 | NXP Semiconductors

SOT1581-3: HUQFN16


Overview

HUQFN16, plastic, thermal enhanced ultra thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.58 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN16 surface mount quad HUQFN 3 x 3 x 0.58 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00717 2017-06-11