SOT1959-1: HUQFN18 | NXP Semiconductors

SOT1959-1: HUQFN18


Overview

plastic thermal enhanced ultra thin quad flat package; no leads; 18 terminals; 0.4 mm pitch, 2.6 mm x 2.6 mm x 0.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN18 surface mount quad HUQFN 2.6 x 2.6 x 0.55 18
Manufacture Code Reference Codes Issue Date
98ASA01174D 2019-03-01