SOT1585-1: HUQFN24 | NXP Semiconductors

SOT1585-1: HUQFN24


Overview

HUQFN24, plastic, thermally enhanced; ultra thin quad; flat non-leaded package; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HUQFN24 surface mount quad HUQFN 4 x 4 x 0.65 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA00602D 2017-03-27
Part Description Quick access
RS08KB 8-bit MCU, RS08 core, 4KB Flash, 20MHz, QFN 24
RS08KB 8-bit MCU, RS08 core, 12KB Flash, 20MHz, QFN 24
8 bit MCU with S08L core, 16KB flash, 40MHz, UHV technology with GDU, 24QFN
8 bit MCU with S08L core, 8KB flash, 40MHz, UHV technology with GDU, 24QFN