S08SU|8-bit Ultra High Voltage Motor Control SU MCUs | NXP Semiconductors

8-bit Ultra High Voltage Motor Control SU MCUs

MC9S08SUx MCU Family Block Diagram

Product Details

Features

  • Up to 40 MHz HCS08 core frequency with 4.5 V to 18 V operation across temperature range of -40°C to +105°C
  • 16 KB non-volatile flash, 768 bytes internal system RAM
  • Timers
    • 1x FlexTimer (FTM)
    • 2x Programmable Delay Dock (PDB)
    • 1x Module Timer (MTIM)
    • 2x Pulse Width Timers (PWT)
    • 1x Pulse Width Modulator (PWM)
  • High Voltage Gate Drive Unit
    • 3x high side PMOS pre-driver, 3x low side NMOS pre-driver
    • 2x current sensing Op-Amp and OCP, Vsup OVP
  • Windowed COP watchdog (WCOP)
  • Cyclic Redundancy Check (CRC)
  • Internal Clock Source (ICS) module with ICSIRCLK and FLL
  • Low-Power Oscillator (LPOSC)
  • 2x 5-channel 12-bit analog-to-digital converter (ADC), 1x Analog compatator
  • 1x SCI, 1x IIC/SMBus

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (5)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Reference Manual (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.