MPC574xP Functional Safety Motor Control Evaluation System | NXP Semiconductors

MPC574xP Functional Safety Motor Control Evaluation System

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontroller (MCU)

  • 32-bit Power Architecture e200z4 based MPC574xP

MPC57XXXMB motherboard

  • 2 x CAN, 1 x LIN with Molex Connector, 1 x SCI channel with transceiver and DB-9 Connector
  • 2 x FlexRay channels with jumper enable, transceiver, and DB-9 Connector
  • 1 x Ethernet PHY and RJ45 connector
  • 0.10 pin headers for access to all I/O
  • 2.5" x 2.5" prototyping area with 5 V and GND rails
  • 1 x Potentiometer for analog voltage generation, 4 x user LEDs, 4 x push-button switches
  • 12 VDC power supply input barrel connector, supply included

MPC5744P-144DC daughterboard

  • Socketed MPC5744P in a 144 LQFP package
  • Power options
  • Debug and trace: JTAG, Nexus parallel, or Aurora connector
  • I/O Connectivity: SCI, CAN, LIN, SIPI, FlexRay (some dependent on using MPC57XXXMB).
  • Test points and LEDs

MPC5744P-257DC daughterboard

  • Socketed MPC5744P in a 257 BGA package
  • Power options
  • Debug and trace: JTAG, Nexus parallel, or Aurora connector
  • I/O Connectivity: SCI, CAN, LIN, SIPI, Ethernet, FlexRay (some dependent on using MPC57XXXMB).
  • Test points and LEDs

Buy Options

MPC57XXXMB-Image

Click to expand

MPC57XXXMB
Active

MPC57XXX evaluation motherboard.

$465.00 USD
In Stock :8
Order from distributors
MPC5744P-144DS-Image

Click to expand

MPC5744P-144DS
Active

MPC5744P 144 LQFP daughtercard for Functional Safety Motor Control.

$509.00 USD
Pending Stock
Order from distributors
MPC5744P-257DS-Image

Click to expand

MPC5744P-257DS
Active

MPC5744P 257 BGA daughtercard for Functional Safety Motor Control.

$1049.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1-5of 10 design files

Show All

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    AUTOSAR 4.0 MCAL (QM) for MPC574xP

  • Middleware

    NXP® standalone elf file checker for the e200z4 core Version 0009 – Windows

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.