PCT2075DP Arduino Shield | NXP Semiconductors

PCT2075DP-ARD Arduino® Shield - Temperature Sensors

Roll over image to zoom in

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

Power Supply

  • Supply voltage: 2.7 V to 5.5 V
  • Low current consumption in shut-down mode(<1.0uA)

Interface

  • Frequency range 20 kHz to 1 MHz with SMBus time-out to prevent hanging up the bus
  • 1 MHz Fast-mode Plus 30 mA SDA drive allows more devices on the same bus but is backward compatible to Fast-mode and Standard-mode

General Features

  • Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus
  • 11-bit ADC that offers a temperature resolution of 0.125°C
  • Temperature accuracy of:
    • ±1°C (max.) from -25°C to +100°C
    • ±2°C (max.) from -55°C to +125°C
  • Programmable temperature threshold and hysteresis set points during operation

Package

  • Small 8-pin package types: SO8, TSSOP8 and 2 mm x 3 mm HWSON8
  • Small 6-pin package type: TSOP6

Buy Options

PCT2075DP-ARD-Image

Click to expand

  • PCT2075DP-ARD
    Active

  • PCT2075DP-ARD Arduino® Shield - Temperature Sensors.

  • $162.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 38
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?