PCF85063AT RTC Arduino Shield - I2C-bus | NXP Semiconductors

PCF85063AT-ARD Arduino® Shield - Tiny Real-Time Clock

Roll over image to zoom in

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Features

Power Supply

  • Supply voltage: 0.9 V to 5.5 V
  • Low current (0.22 µA @ VDD 3.3 V and 25°C)

Interface

  • 400 kHz two-line I²C-bus interface

General Features

  • Calendar support based on 32.768 kHz quartz crystal (Year, Month, Day, Weekday, Hours, Minutes and Seconds)
  • Alarm function
  • Countdown timer
  • Oscillator stop detection function
  • Minute and half minute interrupt
  • Interrupt output
  • Programmable clock output for peripheral devices (TestPoint):
    • 32.768 kHz
    • 16.384 kHz
    • 8.192 kHz
    • 4.096 kHz
    • 2.048 kHz
    • 1.024 kHz
    • 1 Hz

Package

  • SO8 - plastic small outline package; 8 leads; body width 3.9 mm; DFN2626-10
  • plastic thermal enhanced extremely thin small outline package; no leads; 10 terminals; body 2.6 x 2.6 x 0.5 mm;
  • TSSOP8 - plastic thin shrink small outline package; 8 leads; body width 3 mm

Buy Options

PCF85063AT-ARD-Image

Click to expand

  • PCF85063AT-ARD
    Active

  • PCF85063AT-ARD Arduino® Shield - Tiny Real-Time Clock.

  • $22.22 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 50
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?