Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PCF85063AT-ARD Arduino® Shield - Tiny Real-Time Clock
12NC: 935417794598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
PCF85063AT-ARD(935417794598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
PCF85063AT-ARD (935417794598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF85063AT-ARD (935417794598) | 847330 |
The PCF85063AT Arduino Shield features most of RTC functionalities on a board compatible with Arduino R3 pin layout. A graphical interface allows the user to easily explore the different functions of the RTC. Moreover, embedded driver and demo application can be found as reference code to quick start.