P3T1035xUK Arduino® Shield Evaluation Board | NXP Semiconductors

P3T1035xUK Arduino® Shield Evaluation Board

Roll over image to zoom in

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

P3T1035CUK

  • ±0.5 ⁰C accurate temperature sensor
  • I3C/I²C support
  • Continuous conversion, one-shot or shutdown mode
  • WLCSP4 (0.4 mm pitch, 0.91 mm x 0.855 mm x 0.455 mm body)

Interfaces

  • I3C or I²C interface through Arduino pins

Power

  • Arduino supply of 1.8 V or 3.3 V
  • External power supply option

Software

  • P3T1035XUK-ARD Demo GUI

Buy Options

P3T1035XUK-ARD-Image

Click to expand

  • P3T1035XUK-ARD
    Active

  • P3T1035xUK Arduino® Shield Evaluation Board.

  • $16.67 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 38
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPP3T1035XUK-ARDen 2 User Guide User Guide t792 1 User Manual User Manual t1009 1 en_US en_US 1 1 English This page will guide you through the process of setting up and using the P3T1035XUK-ARD board. 1700856211835707803231 Y 1700856211835707803231 GS-P3T1035XUK-ARD GS-P3T1035XUK-ARD /document/guide/getting-started-with-the-p3t1035xuk-ard-evaluation-board:GS-P3T1035XUK-ARD HTML 0 TSP 2023-11-24 GS-P3T1035XUK-ARD TSP User Guide 132339537837198660 2025-01-06 en Dec 4, 2023 User Guide t792 User Guide User Guide Y Getting Started with the P3T1035XUK-ARD Evaluation Board false en User Manual User Manual 1 2 1.0 English The P3T1035XUK-ARD evaluation board is easy to test and designed for the P3T1035xUK which is an I3C, I2C-bus, 0.5 °C accuracy, digital temperature sensor. This evaluation board, along with the MIMXRT685-EVK MCU board provides an easy to use evaluation platform. 1700084646975743798205 TSP 2.7 MB None None documents None 1700084646975743798205 /docs/en/user-manual/UM11979.pdf 2683506 /docs/en/user-manual/UM11979.pdf UM11979 documents N N 2023-11-15 UM11979, P3T1035XUK-ARD EVB Evaluation Board User Manual /docs/en/user-manual/UM11979.pdf /docs/en/user-manual/UM11979.pdf User Manual N 309919593431037931 2023-12-06 pdf N en Nov 27, 2023 309919593431037931 User Manual Y N UM11979, P3T1035XUK-ARD EVB Evaluation Board User Manual false 0 P3T1035XUK-ARD downloads en true 0 Y TSP User Guide 1 2023-11-24 1700856211835707803231 TSP 1 Dec 4, 2023 User Guide User Guide This page will guide you through the process of setting up and using the P3T1035XUK-ARD board. Y GS-P3T1035XUK-ARD English 0 User Guide 2025-01-06 /document/guide/getting-started-with-the-p3t1035xuk-ard-evaluation-board:GS-P3T1035XUK-ARD Getting Started with the P3T1035XUK-ARD Evaluation Board GS-P3T1035XUK-ARD TSP 132339537837198660 User Guide en Y t792 HTML GS-P3T1035XUK-ARD 1700856211835707803231 User Manual 1 /docs/en/user-manual/UM11979.pdf 2023-11-15 1700084646975743798205 TSP 2 Nov 27, 2023 User Manual The P3T1035XUK-ARD evaluation board is easy to test and designed for the P3T1035xUK which is an I3C, I2C-bus, 0.5 °C accuracy, digital temperature sensor. This evaluation board, along with the MIMXRT685-EVK MCU board provides an easy to use evaluation platform. None /docs/en/user-manual/UM11979.pdf English documents 2683506 None 309919593431037931 2023-12-06 N /docs/en/user-manual/UM11979.pdf UM11979, P3T1035XUK-ARD EVB Evaluation Board User Manual /docs/en/user-manual/UM11979.pdf documents 309919593431037931 User Manual N en None Y pdf 1.0 N N UM11979, P3T1035XUK-ARD EVB Evaluation Board User Manual 2.7 MB UM11979 N 1700084646975743798205 true Y Tools

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history