HVBMS Battery Management Unit with S32K358 (BMU) | NXP Semiconductors

S32K358 Battery Management Unit (BMU) for High Voltage Battery Management System (HVBMS) Reference Design Board

Roll over image to zoom in

Block Diagram

HVBMS 800 V Battery Management Unit with S32K358 - RD-K358BMU

RD-K358BMU Features

Supported Devices

Sensors

Battery Pressure Monitoring Sensors (BPMS)

Power Management

High Side Switches

System Basis Chips

BLDC, H-Bridge, Stepper

Battery Communication ICs

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

3.3 V / 5 V IO CAN Transceivers

CAN with Flexible Data Rate

CAN Partial Networking

Analog and Mixed Signal

Real-Time Clocks

More

Features

Interfaces

  • 3x CAN FD interfaces, one with partial networking
  • 4x electrical transport protocol link (ETPL) interfaces
  • 4x contactor drivers with PWM economization and current monitoring
  • 2x overcurrent protected outputs for battery cooling / heating valves
  • 2x overcurrent and reverse polarity protected outputs for junction box and DCLink bus pre-charge contactor

Advanced Features

  • On-board pressure sensor for thermal runaway detection
  • PWM-based interlock pilot loop
  • Low current consumption in sleep mode
  • Cell voltage and battery current measurement synchronization for state of health calculation

Wake-Up Sources

  • SBC – periodic wake up
  • VCU CAN – partial networking
  • CMU wake up via CMU CAN or ETPL
  • Pressure sensor – thermal runaway event detection

Buy Options

RD-K358BMU-Image

Click to expand

  • RD-K358BMU
    Active

  • RD-K358BMU Reference Design Board.

  • Kit Contains:

  • $505.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
BATT-TPLCABLE20-Image

Click to expand

  • BATT-TPLCABLE20
    Active

  • Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

  • BATT-TPLCABLE50
    Active

  • Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

  • $14.38 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Brochure (1)
Fact Sheet (1)
User Guide (2)
White Paper (2)

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.