GoldBox 3 Vehicle Networking Development Platform | NXP Semiconductors

GoldBox 3 Vehicle Networking Development Platform

Roll over image to zoom in

Block Diagram

S32G3 Vehicle Networking Reference Design

S32G3 Vehicle Networking Reference Design 3

Supported Devices

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

CAN Signal Improvement

Secure CAN Transceivers

Power Management

System Basis Chips

PMICs

Processors and Microcontrollers

S32G Vehicle Network Processors

More

Features

Hardware Features

  • Supports service-oriented gateway and domain controller applications
  • Multiple network interfaces, featuring 18 CAN/CAN FD and 12 Ethernet ports
  • Supports low-power mode and multiple wake-up sources
  • Supports two M.2 modules (M-key slot, E-key slot)

Power Supply

  • 12V AC-DC adapter

Interfaces

  • LIN, CAN/CAN FD, 100BASE-T1, 1000BASE-T / 2.5GBASE-T, 100BASE-TX, 1000BASE-T, FlexRay, USB, PCIe, JTAG, UART, AURORA, M.2 slots

Safety

  • ISO 26262 support by using safety components and architecture

Buy Options

S32G-VNP-GLDBOX3-Image

Click to expand

  • S32G-VNP-GLDBOX3
    Active

  • GoldBox 3 Vehicle Networking Development Platform.

  • $3340.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?