S32G-VNP-GLDBOX3 Product Information|NXP

Buy Options

S32G-VNP-GLDBOX3

Active

12NC: 935430104598

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
S32G-VNP-GLDBOX3(935430104598)
Not Available
Compliant
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
S32G-VNP-GLDBOX3
(935430104598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
S32G-VNP-GLDBOX3
(935430104598)
847150
5A992C
G175741

More about GOLDBOX-3

The NXP GoldBox 3 is a compact, highly optimized and integrated reference design engineered for vehicle computer, service-oriented gateway (SoG), domain control applications, high-performance processing, safety and security applications.

The NXP GoldBox 3 highlights the S32G3 network processor by offering high-performance computing capacity, real-time network performance, multi-Gigabit packet acceleration and security and rich input/output (I/O) targeting central gateway, domain controller, firmware over-the-air (FOTA), secure key management, smart antenna and high-performance central compute nodes.

Based on the S32G-VNP-RDB3, the GoldBox 3 is an excellent form-factor for customer or project demonstrations and evaluations, as well as in-vehicle testing and rapid prototyping.

More