S32E2 Propulsion Domain Controller (PDC) | NXP Semiconductors

S32E2 Propulsion Domain Controller (PDC)

Block Diagram

S32E2 Propulsion Domain Controller

S32E2 Propulsion Domain Controller

Supported Devices

Processors and Microcontrollers

S32Z and S32E Real-Time Processors

S32G Vehicle Network Processors

Interfaces

CAN with Flexible Data Rate

Power Management

Battery Cell Controllers

System Basis Chips

PMICs

Features

Applications

  • System manager (SMU): System-level configuration, core management and Safety Software Framework (SAF) demo
  • Processor-in-the-Loop (PIL) with Model-Based Design Toolbox (MBDT): Simulink® and MBDT
  • Safety manager: Monitor critical application data
  • AWS IoT: Publish vehicle data via AWS IoT services to Goldbox or PC
  • BMS: Monitor battery parameters
  • AE motor control: FreeMASTER display mode is supported
  • GTM motor control
  • CAN gateway (FlexLLCE): CAN-Eth/CAN Pdu Router
  • Bootloader (SMU): Load multiple images and boot cores, FS86 operation
  • FOTA: Working with bootloader
  • Secure boot (SMU): A standalone project to prepare SYS-IMG and CMAC for the bootloader
  • EL2M (RTU1): Manage GIC and MPU in Exception Level 2

ToolChain

  • S32ZE RTD 0.9.0_P01
  • EB Tresos 29.0
  • S32 Design Studio 3.5
  • GreenBox3
  • Lauterbach and Debug Probe

Documentation

Quick reference to our documentation types.

1-5 of 13 documents

Show All

Support

What do you need help with?