Hardware
2 hardware offerings
-
Complete Solution
MPC5775B BMS and VCU Reference Design
-
Evaluation and Development Boards
MPC5775B and MC33771 high-voltage BMS Evaluation System
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
AUTOSAR (Classic Platform) 4.0 is the first version supporting Ethernet in all layers of the communication stack. Also includes diagnostic log and trace capability (in the system services layer), updated configuration schemata for system level, ECU level, and module level configuration descriptions. AUTOSAR (Classic Platform) 4.0 targets automotive and industrial, except for ultra-hazardous applications.
AUTOSAR (Classic Platform) 4.0 is the second NXP-supported major version with improved and matured standard specifications —compared to version 3.0. Therefore, AUTOSAR 4.0 and AUTOSAR 3.0 software cannot easily be used in a mixed way.
The AUTOSAR OS can still be configured to scalability class 1 (backwards compatible to OSEK).
Product | MCAL | OS | ||
---|---|---|---|---|
Free of Charge | Commercially Licensed |
Free of Charge | Commercially Licensed |
|
S12Z MagniV® | ||||
S12ZVMC256 | ||||
S12ZVC | ||||
MPC5777C | ||||
MPC5777M | ||||
MPC577xK | ||||
MPC5746R | ||||
MPC574xP | ||||
MPC574xB-C-G | ||||
MPC567xK | ||||
MPC5676R | ||||
MPC564xA | ||||
MPC564xB-C | ||||
MPC564xL | ||||
MPC560xB-C-D | ||||
MPC560xP | ||||
MAC57D5x (M4) | ||||
S32K118 | ||||
S32K14x |
1-5 of 28 downloads
There are no results for this selection.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 28 downloads
Note: For better experience, software downloads are recommended on desktop.
Quick reference to our documentation types.
3 documents
There are no results for this selection.
Please wait while your secure files are loading.
3 documents
2 hardware offerings
2 hardware offerings