AUTOSAR® 4.2.x (Classic Platform) Software | NXP Semiconductors

AUTOSAR® 4.2.x (Classic Platform) Software

Roll over image to zoom in

Diagram

AUTOSAR 4.2

AUTOSAR 4.2

Features

General features

  • Compliant whit AUTOSAR Release 4.2 rev 2
  • User and integration manual, module configuration, module generation
  • Source code for all included MCAL modules
  • Development Process following Automotive SPICE Level 3, QM
  • Tested with multiple 3rd party compilers (specified in the release notes of each package)
  • Includes 3rd party AUTOSAR configuration tool (EB tresos Studio)

AUTOSAR Modules

  • Microcontroller Drivers: MCU, WDG, GPT
  • I/O Drivers: DIO, PORT, PWM, ICU, ADC
  • Memory drivers: FLS, FEE
  • Communication drivers: CAN, LIN, SPI, FR (FR not in every package)

Supported Devices

  • S32K1: S32K1 Microcontrollers for Automotive General Purpose
  • MPC5674F: Ultra-Reliable MPC5674F MCU for Automotive and Industrial Engine Management
  • S32R2X: S32R26 and S32R27 Microcontrollers for High-Performance Radar
  • MPC574xB-C-G: Ultra-Reliable MPC574xB/C/G MCUs for Automotive and Industrial Control and Gateway
  • S32V234: S32V2 Processors for Vision, Machine Learning and Sensor Fusion

Downloads

Quick reference to our software types.

1-5 of 7 downloads

  • BSPs and Device Drivers

    AUTOSAR 4.2 MCAL (ISO 26262) for MPC574xB-C-G

  • Connectivity Software

    AUTOSAR 4.2 MCAL (ISO 26262) for S32Rxx

  • BSPs and Device Drivers

    AUTOSAR 4.2 MCAL (ISO 26262) for S32K118 and S32K14x

  • BSPs and Device Drivers

    AUTOSAR 4.2 MCAL (QM) for S32K118 and S32K14x

  • BSPs and Device Drivers

    AUTOSAR 4.2 MCAL (ISO 26262) for S32V234

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

1 hardware offering

Related Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.