OM13094 | LPCXpresso Development Board | LPC Microntrollers (MCUs) | NXP Semiconductors

LPCXpresso54618 CAN-FD kit

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

LPC54000 Arm Cortex-M4

Analog and Mixed Signal

Analog Switches

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Memory

  • 128 Mb Micron MT25QL128 Quad-SPI flash
  • 16 MB Micron MT48LC8M16A2B4 SDRAM

Connectivity

  • Full-size SD/MMC card slot
  • High and full speed USB ports with micro A/B connector for host or device functionality
  • 10/100 Mbps Ethernet (RJ45 connector)

Power Management

  • Built-in power consumption measurement for target LPC54618 MCU

Audio

  • Knowles SPH0641LM4H digital microphone
  • Stereo audio codec with line in/out

Debug

  • Link2 debug probe with CMSIS-DAP and SEGGER® J-Link protocol options
  • UART and SPI port bridging from LPC54618 target to USB via the onboard debug probe
  • Support for external debug probe

Sensors

  • NXP MMA8652FCR1 accelerometer

Expansion Port

  • Multiple Expansion options, including Arduino® UNO and PMod

Components

  • 3 x user LEDs, plus Reset, ISP (3), and user buttons
  • Shield board with dual CAN/CAN-FD transceiver (TJA1059) and RS232C transceiver.

Software and support application development

    null

More

Buy Options

OM13094-Image

Click to expand

  • OM13094
    No Longer Manufactured

  • LPCXpresso54618 CAN-FD kit.

    Documentation

    Quick reference to our documentation types.

    2 documents

    Compact List

    Design Resources

    Design Files

    Quick reference to our design files types.

    3 design files

    Software

    Quick reference to our software types.

    4 software files

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?

    Recently viewed products

    View or edit your browsing history