AzureWave AW-CU300-EVB for AW-CU300 V2 | NXP Semiconductors

Evaluation Board for AW-CU300 V2

Roll over image to zoom in

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Wi-Fi®

  • Wi-Fi 4 802.11a/b/g/n 1x1

Interface

  • UART

Antenna Pin No.

  • 1 (printed antenna or by U.FL connector)

Buy Options

Click to expand

  • AW-CU300-EVB  

  • Azurewave AW-CU300-EVB evaluation board enables evaluation and development of the AW-CU300 V2 (802.11b/g/n 2.4GHz 23x15 LGA module based on NXP's 88MW320 solution.

N true 0 TSPAW-CU300-EVBen 1 User Manual User Manual t1009 1 en_US en_US en User Manual User Manual 1 1 01 English Review the User's Guide to get familiar with the hardware specification of AW-CU300 V2 1616452351989716142753 TSP 14 B None None documents None 1616452351989716142753 /docs/en/user-guide/UM-AW-CU300-EVB.txt 14 /docs/en/user-guide/UM-AW-CU300-EVB.txt UM-AW-CU300-EVB documents N N 2021-03-22 AW-CU300-EVB User Guide /docs/en/user-guide/UM-AW-CU300-EVB.txt /docs/en/user-guide/UM-AW-CU300-EVB.txt User Manual N 309919593431037931 2022-12-07 txt N en Apr 23, 2020 309919593431037931 User Manual Y N AW-CU300-EVB User Guide false 0 AW-CU300-EVB downloads en true 0 Y TSP User Manual 1 /docs/en/user-guide/UM-AW-CU300-EVB.txt 2021-03-22 1616452351989716142753 TSP 1 Apr 23, 2020 User Manual Review the User's Guide to get familiar with the hardware specification of AW-CU300 V2 None /docs/en/user-guide/UM-AW-CU300-EVB.txt English documents 14 None 309919593431037931 2022-12-07 N /docs/en/user-guide/UM-AW-CU300-EVB.txt AW-CU300-EVB User Guide /docs/en/user-guide/UM-AW-CU300-EVB.txt documents 309919593431037931 User Manual N en None Y txt 01 N N AW-CU300-EVB User Guide 14 B UM-AW-CU300-EVB N 1616452351989716142753 true Y Tools

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?