SAF85xx, Radar SoC | NXP Semiconductors

High Performance 77GHz RFCMOS Automotive Radar One-Chip SoC

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

SAF85xx

SAF85xx BD 1

Features

Highly Integrated Transceiver

  • Operates in 76 GHz to 81 GHz band

Wide Bandwidth

  • Total bandwidth of 5 GHz
  • Effective chirp bandwidth up to 4 GHz

High Performance RF transceiver

  • Improved power output
  • Low noise figure
  • Low phase noise

High Performance Safe Compute

  • Arm Cortex- A53 @320 MHz
  • Arm Cortex- M7 with @320 MHz

Radar Processing Acceleration

  • SPT 3.4 @320 MHz with integrated BBE32 Vector DSP

Onboard Memory

  • > 5.5 MB total memory with 4 MB SRAM

Small Package

  • FC-CSP package for excellent thermal performance
  • Very small footprint of 10.6 mm x 11.3 mm
  • Launcher-in-Package (LiP) package for enhanced performance (available on request)

Flexible Interfaces

  • 1 x SGMII Gbit Ethernet 10/100/1000 Mbit/s
  • 2 x CAN-FD

Future Proof Security

  • Hardware security engine (HSE)
  • EVITA Full, SHE+, ISO/SAE 21434 compliant

Functional Safety

  • Developed in accordance with ISO26262 SEoOC methodology, supporting ASIL B applications
  • Built-in functional safety monitoring circuit

Scalable Applications

  • Supports short to long range applications

Automotive Quality

  • AEC-Q100

Wide Automotive Temperature Range

  • -40 °C to 150 °C junction temperature

More

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

View or edit your browsing history