Layerscape® 1088A and 1048A | NXP Semiconductors

Layerscape® 1088A and 1048A Processor

NXP Priority Support: Helping You to Get to Market Faster

Click over video to play

Block Diagram

LS1088A Block Diagram

LS1088A Processors Block Diagram

Features

Core Complex

  • 8x Cortex-A53 CPUs
    • Up to 1.6 GHz with 64-bit ISA support
    • Each two core clusters shares 1 MB L2 cache
  • 1x 64-bit DDR4 up to 2.1GT/s
    • ECC support

Networking Elements

  • Wire Rate I/O processor, featuring:
    • 2x 10 GbE + 8x 1 GbE
    • MACSEC on 4x 1G
    • XFI/KR, QSGMII, SGMII/KX, RGMII
  • Advanced IO processor (AIOP)
    • up to 10 Gb/s complex packet processing
  • 10 Gb/s SEC crypto acceleration

Interfaces

  • Supports x4, x2, 3x1 PCIe Gen 3 controllers
  • SR-IOV support, Root Complex
  • 1x SATA 3.0
  • 2x USB 3.0 with PHY
  • 2x TDM/HDLC interfaces

Additional Features

  • Support for HW virtualization and partitioning enforcement
  • Industry-standard APIs
  • Functional data path libraries
  • Tailored CodeWarrior® Development Suites

Buy/Parametrics

1-10 of 36 results

Include 0 NRND

Order

CAD Model

Silicon Rev

Family

Status

Development Tools

Qualification tier

Budgetary Price excluding tax

Package Termination Count

Package Type

Package Pitch (mm)

Core Type

Core: Number of cores (SPEC)

Operating Frequency [Max] (MHz)

Typical Power

Cache (KB)

L1 Cache (KB)

L2 Cache (Max) (KB)

SRAM (kB)

External Memory Supported

DRAM frequency (max)(MHz)

SPI

QSPI

UART

I2C

USB Controllers

Ethernet Ports

Ethernet Type

PCIe

PCIe version

SATA

Encryption

Watchdog timer

Timers

Debug & Trace

Ambient Operating Temperature (Min to Max) (℃)

Junction Temperature (Min to Max) (℃)

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$99.22

780

FBGA780

0.8

Arm Cortex-A53

4

1200

4.5

32

32

1024

128

DDR4 SDRAM

1600

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

Y

Y

4

JTAG

0 to 105

0 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$114.11

780

FBGA780

0.8

Arm Cortex-A53

4

1400

6.4

32

32

1024

128

DDR4 SDRAM

1800

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

Y

Y

4

JTAG

0 to 105

0 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$125.52

780

FBGA780

0.8

Arm Cortex-A53

4

1600

8

32

32

1024

128

DDR4 SDRAM

2100

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

Y

Y

4

JTAG

0 to 105

0 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$94.50

780

FBGA780

0.8

Arm Cortex-A53

4

1200

4.5

32

32

1024

128

DDR4 SDRAM

1600

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

N

Y

4

JTAG

0 to 105

0 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$108.67

780

FBGA780

0.8

Arm Cortex-A53

4

1400

6.4

32

32

1024

128

DDR4 SDRAM

1800

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

N

Y

4

JTAG

0 to 105

0 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$119.55

780

FBGA780

0.8

Arm Cortex-A53

4

1600

8

32

32

1024

128

DDR4 SDRAM

2100

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

N

Y

4

JTAG

0 to 105

0 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$114.11

780

FBGA780

0.8

Arm Cortex-A53

4

1200

4.5

32

32

1024

128

DDR4 SDRAM

1600

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

Y

Y

4

JTAG

-40 to 105

-40 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$131.22

780

FBGA780

0.8

Arm Cortex-A53

4

1400

6.4

32

32

1024

128

DDR4 SDRAM

1800

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

Y

Y

4

JTAG

-40 to 105

-40 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$144.35

780

FBGA780

0.8

Arm Cortex-A53

4

1600

8

32

32

1024

128

DDR4 SDRAM

2100

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

Y

Y

4

JTAG

-40 to 105

-40 to 105

Rev 1

QorIQ LS1088A

Active

LS1088A-RDB

Industrial

100 @ US$108.67

780

FBGA780

0.8

Arm Cortex-A53

4

1200

4.5

32

32

1024

128

DDR4 SDRAM

1600

1

1

4

4

2

10

10G, 1G

3

PCIe 3.0

1 x SATA 3.0

N

Y

4

JTAG

-40 to 105

-40 to 105

N true 0 PSPLS1088Aen 29 Application Note Application Note t789 18 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Product Brief Product Brief t532 1 Reference Manual Reference Manual t877 3 Supporting Information Supporting Information t531 2 User Manual User Manual t1009 1 White Paper White Paper t530 1 en_US 1 1 2 English The LS10x8A family of multicore communications processors combine up to eight Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-A53 cores with the advanced, high-performance datapath and network peripheral interfaces required for wireless access points, networking infrastructure, intelligent edge access, including virtual customer premise equipment (vCPE), and high-performance industrial applications. 1432573202421732433874 PSP 151.3 KB None None documents None 1432573202421732433874 /docs/en/fact-sheet/LS1088AFS.pdf 151255 /docs/en/fact-sheet/LS1088AFS.pdf LS1088AFS N N 2016-10-31 LS1088A and LS1048A Communications Processors - Fact Sheet /docs/en/fact-sheet/LS1088AFS.pdf /docs/en/fact-sheet/LS1088AFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Feb 18, 2020 Fact Sheet t523 Fact Sheet Fact Sheet Y N LS1088A and LS1048A Communications Processors - Fact Sheet false en_US en Data Sheet Data Sheet 1 2 2 English LS1088A is a cost-effective, power efficient, and highly integrated SoC device featuring eight extremely power-efficient 64-bit ARM® Cortex®-A53 cores running up to 1.6 GHz. 1516944275972709113456 PSP 1.7 MB Registration without Disclaimer None documents Extended 1516944275972709113456 /secured/assets/documents/en/data-sheet/LS1088A.pdf 1732113 /secured/assets/documents/en/data-sheet/LS1088A.pdf LS1088A documents Y N 2018-01-25 LS1088A Data Sheet /webapp/Download?colCode=LS1088A /secured/assets/documents/en/data-sheet/LS1088A.pdf Data Sheet N 980000996212993340 2022-12-07 pdf Y en Jun 9, 2021 980000996212993340 Data Sheet Y N LS1088A Data Sheet Reference Manual Reference Manual 3 3 0 English This document provides information about NXP's second generation Data Path Acceleration Architecture (DPAA2). This document is intended as an encyclopedic reference for software and hardware engineers when low level details of DPAA2 hardware registers and data structures such as command descriptors are required. 1612338347647738805049 PSP 11.3 MB Registration without Disclaimer None documents Extended 1612338347647738805049 /secured/assets/documents/en/reference-manual/LS1088ADPAA2RM.pdf 11258114 /secured/assets/documents/en/reference-manual/LS1088ADPAA2RM.pdf LS1088ADPAA2RM documents Y N 2021-02-03 LS1088A Family DPAA2 Low-Level Hardware Reference Manual /webapp/Download?colCode=LS1088ADPAA2RM /secured/assets/documents/en/reference-manual/LS1088ADPAA2RM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Feb 3, 2021 500633505221135046 Reference Manual Y N LS1088A Family DPAA2 Low-Level Hardware Reference Manual 4 1 English LS1088A integrated multicore processor combines eight Arm<sup>®</sup> Cortex<sup>®</sup>-A53 processor cores with high-performance data path acceleration logic, common network and peripheral bus interfaces. It is well suited for networking, telecom/datacom, wireless infrastructure, storage and military/aerospace applications. 1519205488737703935427 PSP 57.3 MB Registration without Disclaimer None documents Extended 1519205488737703935427 /secured/assets/documents/en/reference-manual/LS1088ARM.pdf 57260490 /secured/assets/documents/en/reference-manual/LS1088ARM.pdf LS1088ARM documents Y N 2018-02-20 LS1088A Reference Manual /webapp/Download?colCode=LS1088ARM /secured/assets/documents/en/reference-manual/LS1088ARM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Nov 6, 2020 500633505221135046 Reference Manual Y N LS1088A Reference Manual 5 0 English SEC is the chip's cryptographic acceleration and offloading hardware. It combines functions previously implemented in separate modules to create a modular and scalable acceleration and assurance engine. 1519244707360702107402 PSP 7.0 MB Registration without Disclaimer None documents Extended 1519244707360702107402 /secured/assets/documents/en/reference-manual/LS1088ASECRM.pdf 7029586 /secured/assets/documents/en/reference-manual/LS1088ASECRM.pdf LS1088ASECRM documents Y N 2018-02-21 LS1088A Security (SEC) Reference Manual /webapp/Download?colCode=LS1088ASECRM /secured/assets/documents/en/reference-manual/LS1088ASECRM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Feb 21, 2018 500633505221135046 Reference Manual Y N LS1088A Security (SEC) Reference Manual Application Note Application Note 18 6 1 English AN12750: This application note describes 10GBase-KR link training to get optimal training parameters and the procedure to validate it. 1591185804970704148974 PSP 6.1 MB Registration without Disclaimer None documents Extended 1591185804970704148974 /secured/assets/documents/en/application-note/AN12750.pdf 6058065 /secured/assets/documents/en/application-note/AN12750.pdf AN12750 documents Y N 2020-06-03 Enabling 10GBase-KR on QorIQ Platforms Application Note /webapp/Download?colCode=AN12750 /secured/assets/documents/en/application-note/AN12750.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Jul 29, 2022 645036621402383989 Application Note Y N Enabling 10GBase-KR on QorIQ Platforms Application Note 7 2 English This document provides recommendations for new designs based on the LS1088A processor. 1519297281787699130879 PSP 520.8 KB Registration without Disclaimer None documents Extended 1519297281787699130879 /secured/assets/documents/en/application-note/AN5144.pdf 520773 /secured/assets/documents/en/application-note/AN5144.pdf AN5144 documents Y N 2018-02-22 LS1088A Design Checklist /webapp/Download?colCode=AN5144 /secured/assets/documents/en/application-note/AN5144.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Jun 27, 2022 645036621402383989 Application Note Y N LS1088A Design Checklist 8 0 English This document describes how to implement the IEEE standard 1149.6™ on NXPs QorIQ LS1088A processor. application note, AN5384, 1653044581862706739784 PSP 445.3 KB None None documents None 1653044581862706739784 /docs/en/application-note/AN5384.pdf 445268 /docs/en/application-note/AN5384.pdf AN5384 documents N N 2022-05-20 Implementation of IEEE Standard 1149.6TM on QorIQ LS1088A Processor /docs/en/application-note/AN5384.pdf /docs/en/application-note/AN5384.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 19, 2022 645036621402383989 Application Note Y N Implementation of IEEE Standard 1149.6TM on QorIQ LS1088A Processor 9 0 English This application note introduces the LS1xxxx and LS2xxxx devices Thermal Management Unit (TMU). TMU Thermal Measurement Temperature Sensor Heat power 1651046281017726871122 PSP 241.6 KB None None documents None 1651046281017726871122 /docs/en/application-note/AN12310.pdf 241590 /docs/en/application-note/AN12310.pdf AN12310 documents N N 2022-04-27 Thermal Management Unit Usage /docs/en/application-note/AN12310.pdf /docs/en/application-note/AN12310.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Apr 27, 2022 645036621402383989 Application Note Y N Thermal Management Unit Usage 10 0 Chinese 1649067147403724850019zh PSP 155.1 KB None None documents None 1649067147403724850019 /docs/zh/application-note/AN13608.pdf 155124 /docs/zh/application-note/AN13608.pdf AN13608 documents N N 2022-04-04 Chaining FlexTimers on Layerscape Devices /docs/zh/application-note/AN13608.pdf /docs/zh/application-note/AN13608.pdf Application Note N 645036621402383989 2023-09-14 zh Apr 4, 2022 645036621402383989 Application Note Y N 将Layerscape器件上的FlexTimer串接起来 0 English 1649067147403724850019 PSP 155.1 KB None None documents None 1649067147403724850019 /docs/en/application-note/AN13608.pdf 155124 /docs/en/application-note/AN13608.pdf AN13608 documents N N 2022-04-04 Chaining FlexTimers on Layerscape Devices /docs/en/application-note/AN13608.pdf /docs/en/application-note/AN13608.pdf Application Note N 645036621402383989 2023-09-14 pdf N en Apr 4, 2022 645036621402383989 Application Note Y N Chaining FlexTimers on Layerscape Devices 11 4 English AN12572: This document describes how to enable backplane support for Layerscape and QorIQ devices with embedded support for this type of connection. 1567589575242748292636 PSP 194.6 KB None None documents None 1567589575242748292636 /docs/en/application-note/AN12572.pdf 194553 /docs/en/application-note/AN12572.pdf AN12572 documents N N 2019-09-04 Ethernet Backplane Driver Support Application Note /docs/en/application-note/AN12572.pdf /docs/en/application-note/AN12572.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 26, 2021 645036621402383989 Application Note Y N Ethernet Backplane Driver Support Application Note 12 0 English 1631544294418735262217 PSP 960.7 KB None None documents None 1631544294418735262217 /docs/en/application-note/AN13329.pdf 960672 /docs/en/application-note/AN13329.pdf AN13329 documents N N 2021-09-13 Network subsystem troubleshooting on DPAA2 devices (illustrated with LX2160) /docs/en/application-note/AN13329.pdf /docs/en/application-note/AN13329.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Sep 13, 2021 645036621402383989 Application Note Y N Network subsystem troubleshooting on DPAA2 devices (illustrated with LX2160) 13 0 Chinese The intent of this document is to provide the necessary information to hardware, software, and system engineers to run the Xen hypervisor on NXP Layerscape platforms. In this action, we consider basic scenarios, such as basic domain management, dom0less, and device passthrough. 1615209347110741342432zh PSP 194.9 KB None None documents None 1615209347110741342432 /docs/zh/application-note/AN13138.pdf 194894 /docs/zh/application-note/AN13138.pdf AN13138 documents N N 2021-03-08 Xen Deployment on Layerscape Platforms /docs/zh/application-note/AN13138.pdf /docs/zh/application-note/AN13138.pdf Application Note N 645036621402383989 2024-12-13 zh Mar 8, 2021 645036621402383989 Application Note Y N 在Layerscape平台上部署Xen 0 English The intent of this document is to provide the necessary information to hardware, software, and system engineers to run the Xen hypervisor on NXP Layerscape platforms. In this action, we consider basic scenarios, such as basic domain management, dom0less, and device passthrough. 1615209347110741342432 PSP 194.9 KB None None documents None 1615209347110741342432 /docs/en/application-note/AN13138.pdf 194894 /docs/en/application-note/AN13138.pdf AN13138 documents N N 2021-03-08 Xen Deployment on Layerscape Platforms /docs/en/application-note/AN13138.pdf /docs/en/application-note/AN13138.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Mar 8, 2021 645036621402383989 Application Note Y N Xen Deployment on Layerscape Platforms 14 0 Chinese AN5260: This document describes the steps required to configure pre-boot loader (PBL) on NXP QorIQ<sup>&#174;</sup> platform using the PBL tool included in QorIQ Configuration and Validation Suite (QCVS). 1456317293250700197105zh PSP 1.0 MB None None documents None 1456317293250700197105 /docs/zh/application-note/AN5260.pdf 1027928 /docs/zh/application-note/AN5260.pdf AN5260 documents N N 2016-10-31 PBL Configuration using QCVS Application Note /docs/zh/application-note/AN5260.pdf /docs/zh/application-note/AN5260.pdf Application Note N 645036621402383989 2022-12-07 zh Feb 24, 2016 645036621402383989 Application Note Y N PBL Configuration using QCVS Application Note 1 English AN5260: This document describes the steps required to configure pre-boot loader (PBL) on NXP QorIQ platform using the PBL tool included in QorIQ Configuration and Validation Suite (QCVS). 1456317293250700197105 PSP 1.0 MB None None documents None 1456317293250700197105 /docs/en/application-note/AN5260.pdf 1027928 /docs/en/application-note/AN5260.pdf AN5260 documents N N 2016-10-31 PBL Configuration using QCVS Application Note /docs/en/application-note/AN5260.pdf /docs/en/application-note/AN5260.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 30, 2020 645036621402383989 Application Note Y N PBL Configuration using QCVS Application Note 15 0 English AN12628: This application note explains how to optimize memory copy routines. 1573117464705697840062 PSP 485.1 KB None None documents None 1573117464705697840062 /docs/en/application-note/AN12628.pdf 485139 /docs/en/application-note/AN12628.pdf AN12628 documents N N 2019-11-07 Optimizing Memory Copy Routines Application Note /docs/en/application-note/AN12628.pdf /docs/en/application-note/AN12628.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 6, 2019 645036621402383989 Application Note Y N Optimizing Memory Copy Routines Application Note 16 1 English This document explains how to design a common board for LS1046A, LS1043A and LS1088A QorIQ communications processors by achieving hardware compatibility. 1531818877743686038770 PSP 556.7 KB Registration without Disclaimer None documents Extended 1531818877743686038770 /secured/assets/documents/en/application-note/AN5226.pdf 556667 /secured/assets/documents/en/application-note/AN5226.pdf AN5226 documents Y N 2018-07-17 AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors /webapp/Download?colCode=AN5226 /secured/assets/documents/en/application-note/AN5226.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Nov 26, 2018 645036621402383989 Application Note Y N AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors 17 1 English Solder joint and package temperature for Pb-free BGA in SnPB and Pb-free solders in IR or convection reflow ovens are discussed in this document. 1154542630989715908212 PSP 281.6 KB None None documents None 1154542630989715908212 /docs/en/application-note/AN3300.pdf 281637 /docs/en/application-note/AN3300.pdf AN3300 documents N N 2017-08-17 General soldering Temperature Process Guidelines /docs/en/application-note/AN3300.pdf /docs/en/application-note/AN3300.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 16, 2017 645036621402383989 Application Note Y N General soldering Temperature Process Guidelines 18 0 English This application note presents configuration and example use cases of L2 switch (DPSW) and Edge Virtual Bridge (DPDMUX). 1500359342664720853564 PSP 650.1 KB Registration without Disclaimer None documents Extended 1500359342664720853564 /secured/assets/documents/en/application-note/AN11979.pdf 650083 /secured/assets/documents/en/application-note/AN11979.pdf AN11979 documents Y N 2017-07-17 AN11979, DPAA2 Ethernet Switch and Edge Virtual Bridge - Application Note /webapp/Download?colCode=AN11979 /secured/assets/documents/en/application-note/AN11979.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Jul 18, 2017 645036621402383989 Application Note Y N AN11979, DPAA2 Ethernet Switch and Edge Virtual Bridge - Application Note 19 0 English AN5199: This document targets customers familiar with DPAA1 who would like to know more about DPAA2 before migrating to DPAA2 enabled devices. 1450813697769731607959 PSP 922.3 KB Registration without Disclaimer None documents Extended 1450813697769731607959 /secured/assets/documents/en/application-note/AN5199.pdf 922254 /secured/assets/documents/en/application-note/AN5199.pdf AN5199 documents Y N 2016-10-31 AN5199, Key Concepts for the Transition from DPAA1 to DPAA2 - Application Note /webapp/Download?colCode=AN5199 /secured/assets/documents/en/application-note/AN5199.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Dec 22, 2015 645036621402383989 Application Note Y N AN5199, Key Concepts for the Transition from DPAA1 to DPAA2 - Application Note 20 0 English AN5125: A device tree is a tree structure used to describe the physical hardware in a system. Each node in the tree describes the characteristics of the device being represented. The purpose of the device tree is to describe device information in a system that cannot necessarily be dynamically detected or discovered by a client program. 1441302193437732651194 PSP 566.4 KB None None documents None 1441302193437732651194 /docs/en/application-note/AN5125.pdf 566365 /docs/en/application-note/AN5125.pdf AN5125 documents N N 2016-10-31 AN5125, Introduction to Device Trees - Application Note /docs/en/application-note/AN5125.pdf /docs/en/application-note/AN5125.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 3, 2015 645036621402383989 Application Note Y N AN5125, Introduction to Device Trees - Application Note 21 Rev. 0 English This application note describes some reference connection schemes when interfacing the third-party clock driver chip&#8217;s output with the SerDes Reference Clock inputs of PowerQUICC<sup>&#174;</sup> or QorIQ<sup>&#174;</sup> devices. It also summarizes some recommendations for PCI Express and SRIO HSSI measurement. 1305312143395731535528 PSP 577.2 KB Registration without Disclaimer None documents Extended 1305312143395731535528 /secured/assets/documents/en/application-note/AN4311.pdf 577164 /secured/assets/documents/en/application-note/AN4311.pdf AN4311 documents Y N 2016-10-31 SerDes Reference Clock Interfacing and HSSI Measurements Recommendations /webapp/Download?colCode=AN4311 /secured/assets/documents/en/application-note/AN4311.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en May 13, 2011 645036621402383989 Application Note Y N SerDes Reference Clock Interfacing and HSSI Measurements Recommendations 22 1 English This application note describes how to use and benefit from DDR memory interleaving. 1251150824863717930878 PSP 717.3 KB Registration without Disclaimer None documents Extended 1251150824863717930878 /secured/assets/documents/en/application-note/AN3939.pdf 717276 /secured/assets/documents/en/application-note/AN3939.pdf AN3939 documents Y N 2016-10-31 DDR Interleaving for PowerQUICC and QorIQ Processors /webapp/Download?colCode=AN3939 /secured/assets/documents/en/application-note/AN3939.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Jun 30, 2010 645036621402383989 Application Note Y N DDR Interleaving for PowerQUICC and QorIQ Processors 23 0 English This document demonstrates how to determine the package temperature and thermal mass dependent moisture sensitivity level (MSL) of products to ensure reliable processing of moisture sensitive surface mount components. Comply with these recommendations to maintain package integrity of components during any heat exposure of board soldering and de-soldering. 1154542628855726115465 PSP 151.6 KB None None documents None 1154542628855726115465 /docs/en/application-note/AN3298.pdf 151612 /docs/en/application-note/AN3298.pdf AN3298 documents N N 2016-10-31 Solder Joint Temperature and Package Peak Temperature /docs/en/application-note/AN3298.pdf /docs/en/application-note/AN3298.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 2, 2006 645036621402383989 Application Note Y N Solder Joint Temperature and Package Peak Temperature User Manual User Manual 1 24 53 English DPAA2 is a hardware-level networking architecture found on some NXP SoCs. This document provides technical information on this architecture mainly for software developers. 1582785451078700466276 PSP 6.0 MB Registration without Disclaimer None documents Extended 1582785451078700466276 /secured/assets/documents/en/user-guide/DPAA2UM.pdf 5987656 /secured/assets/documents/en/user-guide/DPAA2UM.pdf DPAA2UM documents Y N 2020-02-26 DPAA2 User Manual /webapp/Download?colCode=DPAA2UM /secured/assets/documents/en/user-guide/DPAA2UM.pdf User Manual N 309919593431037931 2023-09-21 pdf Y en Sep 19, 2023 309919593431037931 User Manual Y N DPAA2 User Manual Errata Errata 1 25 kb 3.1 English The current errata for LS1088/48/44A, released April 2023, Rev 3.1. It is an NDA document. Please see the Sharepoint site https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx (NDA and NXP-issued invite required), or contact your NXP representative. 1645462038928707241291 PSP None None documents None 1645462038928707241291 https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx LS1088-ERRATA-LINK documents N N N 2022-02-21 LS1088 Errata https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx Y Errata N 155452329886410597 Y 2023-05-23 URL en May 22, 2023 155452329886410597 Errata Y N https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx LS1088 Errata URL Product Brief Product Brief 1 26 kb 1 English The Fortinet and NXP solution leverages the NXP Layerscape network functions virtualization (NFV) platform and Fortinet FortiGate virtual network functions (VNFs) to deliver integrated security and software-defined wide-area networking (SD-WAN) services in a virtualized environment. The joint solution enables organizations to cost-effectively secure their deployments with unparalleled security protection, and improve user experience and simplify operations with Fortinet Secure SD-WAN. 1611931204900716519240 PSP 452 B None None documents None 1611931204900716519240 https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf 452 https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf SB-FORTINET-NXP-SECURITY-PF documents N N N 2021-01-29 Fortinet and NXP Security & SD-WAN Solution https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf Product Brief N 899114358132306053 Y 2022-12-07 PDF en Jan 29, 2021 899114358132306053 Product Brief Y 452.0 KB N https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf Fortinet and NXP Security & SD-WAN Solution pdf Supporting Information Supporting Information 2 27 1.9 English FSLNISTCAVP: NXP<sup>&#174;</sup> Semiconductors has performed NIST CAVP testing of cryptographic accelerators (called Execution Units or EUs) found in multiple product families, including the PowerQUICC<sup>&#174;</sup> and QorIQ<sup>&#174;</sup> embedded communications processors, and the StarCore<sup>&#174;</sup> digital signal processors. 1368836090577704535160 PSP 303.5 KB None None documents None 1368836090577704535160 /docs/en/supporting-information/FSLNISTCAVP.pdf 303546 /docs/en/supporting-information/FSLNISTCAVP.pdf FSLNISTCAVP documents N N 2016-11-09 FSLNISTCAVP, NIST Crypto Algorithm Validation Program Certifications for NXP<sup>®</sup> Cryptographic Accelerators - White Paper /docs/en/supporting-information/FSLNISTCAVP.pdf /docs/en/supporting-information/FSLNISTCAVP.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Oct 28, 2016 371282830530968666 Supporting Information Y N FSLNISTCAVP, NIST Crypto Algorithm Validation Program Certifications for NXP<sup>®</sup> Cryptographic Accelerators - White Paper 28 1 English 1476312435191703834353 PSP 19.1 KB None None documents None 1476312435191703834353 /docs/en/supporting-information/LS1088_84_48_44A-PECI.pdf 19115 /docs/en/supporting-information/LS1088_84_48_44A-PECI.pdf LS1088_84_48_44A-PECI documents N N 2016-11-09 LS1088_84_48_44A Family Customer Export Control Information /docs/en/supporting-information/LS1088_84_48_44A-PECI.pdf /docs/en/supporting-information/LS1088_84_48_44A-PECI.pdf Supporting Information N 371282830530968666 2023-06-19 pdf N en Oct 12, 2016 371282830530968666 Supporting Information Y N LS1088_84_48_44A Family Customer Export Control Information White Paper White Paper 1 29 0 English Traditional WAN services that use enterprise routers and other networking equipment face new competition: managed services with software-defined WAN (SD-WAN) technology and traditional WAN services with network-function virtualization (NFV). 1536959379286712399360 PSP 138.0 KB None None documents None 1536959379286712399360 /docs/en/white-paper/VIRTUAL-SOFTWARE-SOLUTIONS-WP.pdf 138002 /docs/en/white-paper/VIRTUAL-SOFTWARE-SOLUTIONS-WP.pdf VIRTUAL-SOFTWARE-SOLUTIONS-WP documents N N 2018-09-14 VIRTUAL AND SOFTWARE SOLUTIONS: THE BATTLE FOR ENTERPRISE NETWORK SUPREMACY /docs/en/white-paper/VIRTUAL-SOFTWARE-SOLUTIONS-WP.pdf /docs/en/white-paper/VIRTUAL-SOFTWARE-SOLUTIONS-WP.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Sep 14, 2018 918633085541740938 White Paper Y N VIRTUAL AND SOFTWARE SOLUTIONS: THE BATTLE FOR ENTERPRISE NETWORK SUPREMACY false 0 LS1088A downloads en true 1 Y PSP Y Y Application Note 18 /secured/assets/documents/en/application-note/AN12750.pdf 2020-06-03 1591185804970704148974 PSP 6 Jul 29, 2022 Application Note AN12750: This application note describes 10GBase-KR link training to get optimal training parameters and the procedure to validate it. Registration without Disclaimer /secured/assets/documents/en/application-note/AN12750.pdf English documents 6058065 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN12750 Enabling 10GBase-KR on QorIQ Platforms Application Note /secured/assets/documents/en/application-note/AN12750.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N Enabling 10GBase-KR on QorIQ Platforms Application Note 6.1 MB AN12750 N 1591185804970704148974 /secured/assets/documents/en/application-note/AN5144.pdf 2018-02-22 1519297281787699130879 PSP 7 Jun 27, 2022 Application Note This document provides recommendations for new designs based on the LS1088A processor. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5144.pdf English documents 520773 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN5144 LS1088A Design Checklist /secured/assets/documents/en/application-note/AN5144.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N LS1088A Design Checklist 520.8 KB AN5144 N 1519297281787699130879 /docs/en/application-note/AN5384.pdf 2022-05-20 1653044581862706739784 PSP 8 May 19, 2022 Application Note This document describes how to implement the IEEE standard 1149.6™ on NXPs QorIQ LS1088A processor. application note, AN5384, None /docs/en/application-note/AN5384.pdf English documents 445268 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5384.pdf Implementation of IEEE Standard 1149.6TM on QorIQ LS1088A Processor /docs/en/application-note/AN5384.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Implementation of IEEE Standard 1149.6TM on QorIQ LS1088A Processor 445.3 KB AN5384 N 1653044581862706739784 /docs/en/application-note/AN12310.pdf 2022-04-27 1651046281017726871122 PSP 9 Apr 27, 2022 Application Note This application note introduces the LS1xxxx and LS2xxxx devices Thermal Management Unit (TMU). TMU Thermal Measurement Temperature Sensor Heat power None /docs/en/application-note/AN12310.pdf English documents 241590 None 645036621402383989 2024-12-13 N /docs/en/application-note/AN12310.pdf Thermal Management Unit Usage /docs/en/application-note/AN12310.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Thermal Management Unit Usage 241.6 KB AN12310 N 1651046281017726871122 /docs/en/application-note/AN13608.pdf 2022-04-04 1649067147403724850019 PSP 10 Apr 4, 2022 Application Note None /docs/en/application-note/AN13608.pdf English documents 155124 None 645036621402383989 2023-09-14 N /docs/en/application-note/AN13608.pdf Chaining FlexTimers on Layerscape Devices /docs/en/application-note/AN13608.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Chaining FlexTimers on Layerscape Devices 155.1 KB AN13608 N 1649067147403724850019 /docs/en/application-note/AN12572.pdf 2019-09-04 1567589575242748292636 PSP 11 Nov 26, 2021 Application Note AN12572: This document describes how to enable backplane support for Layerscape and QorIQ devices with embedded support for this type of connection. None /docs/en/application-note/AN12572.pdf English documents 194553 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12572.pdf Ethernet Backplane Driver Support Application Note /docs/en/application-note/AN12572.pdf documents 645036621402383989 Application Note N en None Y pdf 4 N N Ethernet Backplane Driver Support Application Note 194.6 KB AN12572 N 1567589575242748292636 /docs/en/application-note/AN13329.pdf 2021-09-13 1631544294418735262217 PSP 12 Sep 13, 2021 Application Note None /docs/en/application-note/AN13329.pdf English documents 960672 None 645036621402383989 2024-12-13 N /docs/en/application-note/AN13329.pdf Network subsystem troubleshooting on DPAA2 devices (illustrated with LX2160) /docs/en/application-note/AN13329.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Network subsystem troubleshooting on DPAA2 devices (illustrated with LX2160) 960.7 KB AN13329 N 1631544294418735262217 /docs/en/application-note/AN13138.pdf 2021-03-08 1615209347110741342432 PSP 13 Mar 8, 2021 Application Note The intent of this document is to provide the necessary information to hardware, software, and system engineers to run the Xen hypervisor on NXP Layerscape platforms. In this action, we consider basic scenarios, such as basic domain management, dom0less, and device passthrough. None /docs/en/application-note/AN13138.pdf English documents 194894 None 645036621402383989 2024-12-13 N /docs/en/application-note/AN13138.pdf Xen Deployment on Layerscape Platforms /docs/en/application-note/AN13138.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Xen Deployment on Layerscape Platforms 194.9 KB AN13138 N 1615209347110741342432 /docs/en/application-note/AN5260.pdf 2016-10-31 1456317293250700197105 PSP 14 Nov 30, 2020 Application Note AN5260: This document describes the steps required to configure pre-boot loader (PBL) on NXP QorIQ platform using the PBL tool included in QorIQ Configuration and Validation Suite (QCVS). None /docs/en/application-note/AN5260.pdf English documents 1027928 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5260.pdf PBL Configuration using QCVS Application Note /docs/en/application-note/AN5260.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N PBL Configuration using QCVS Application Note 1.0 MB AN5260 N 1456317293250700197105 /docs/en/application-note/AN12628.pdf 2019-11-07 1573117464705697840062 PSP 15 Nov 6, 2019 Application Note AN12628: This application note explains how to optimize memory copy routines. None /docs/en/application-note/AN12628.pdf English documents 485139 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12628.pdf Optimizing Memory Copy Routines Application Note /docs/en/application-note/AN12628.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Optimizing Memory Copy Routines Application Note 485.1 KB AN12628 N 1573117464705697840062 /secured/assets/documents/en/application-note/AN5226.pdf 2018-07-17 1531818877743686038770 PSP 16 Nov 26, 2018 Application Note This document explains how to design a common board for LS1046A, LS1043A and LS1088A QorIQ communications processors by achieving hardware compatibility. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5226.pdf English documents 556667 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN5226 AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors /secured/assets/documents/en/application-note/AN5226.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors 556.7 KB AN5226 N 1531818877743686038770 /docs/en/application-note/AN3300.pdf 2017-08-17 1154542630989715908212 PSP 17 Aug 16, 2017 Application Note Solder joint and package temperature for Pb-free BGA in SnPB and Pb-free solders in IR or convection reflow ovens are discussed in this document. None /docs/en/application-note/AN3300.pdf English documents 281637 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3300.pdf General soldering Temperature Process Guidelines /docs/en/application-note/AN3300.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N General soldering Temperature Process Guidelines 281.6 KB AN3300 N 1154542630989715908212 /secured/assets/documents/en/application-note/AN11979.pdf 2017-07-17 1500359342664720853564 PSP 18 Jul 18, 2017 Application Note This application note presents configuration and example use cases of L2 switch (DPSW) and Edge Virtual Bridge (DPDMUX). Registration without Disclaimer /secured/assets/documents/en/application-note/AN11979.pdf English documents 650083 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN11979 AN11979, DPAA2 Ethernet Switch and Edge Virtual Bridge - Application Note /secured/assets/documents/en/application-note/AN11979.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN11979, DPAA2 Ethernet Switch and Edge Virtual Bridge - Application Note 650.1 KB AN11979 N 1500359342664720853564 /secured/assets/documents/en/application-note/AN5199.pdf 2016-10-31 1450813697769731607959 PSP 19 Dec 22, 2015 Application Note AN5199: This document targets customers familiar with DPAA1 who would like to know more about DPAA2 before migrating to DPAA2 enabled devices. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5199.pdf English documents 922254 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN5199 AN5199, Key Concepts for the Transition from DPAA1 to DPAA2 - Application Note /secured/assets/documents/en/application-note/AN5199.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN5199, Key Concepts for the Transition from DPAA1 to DPAA2 - Application Note 922.3 KB AN5199 N 1450813697769731607959 /docs/en/application-note/AN5125.pdf 2016-10-31 1441302193437732651194 PSP 20 Sep 3, 2015 Application Note AN5125: A device tree is a tree structure used to describe the physical hardware in a system. Each node in the tree describes the characteristics of the device being represented. The purpose of the device tree is to describe device information in a system that cannot necessarily be dynamically detected or discovered by a client program. None /docs/en/application-note/AN5125.pdf English documents 566365 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5125.pdf AN5125, Introduction to Device Trees - Application Note /docs/en/application-note/AN5125.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN5125, Introduction to Device Trees - Application Note 566.4 KB AN5125 N 1441302193437732651194 /secured/assets/documents/en/application-note/AN4311.pdf 2016-10-31 1305312143395731535528 PSP 21 May 13, 2011 Application Note This application note describes some reference connection schemes when interfacing the third-party clock driver chip&#8217;s output with the SerDes Reference Clock inputs of PowerQUICC<sup>&#174;</sup> or QorIQ<sup>&#174;</sup> devices. It also summarizes some recommendations for PCI Express and SRIO HSSI measurement. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4311.pdf English documents 577164 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN4311 SerDes Reference Clock Interfacing and HSSI Measurements Recommendations /secured/assets/documents/en/application-note/AN4311.pdf documents 645036621402383989 Application Note N en Extended Y pdf Rev. 0 Y N SerDes Reference Clock Interfacing and HSSI Measurements Recommendations 577.2 KB AN4311 N 1305312143395731535528 /secured/assets/documents/en/application-note/AN3939.pdf 2016-10-31 1251150824863717930878 PSP 22 Jun 30, 2010 Application Note This application note describes how to use and benefit from DDR memory interleaving. Registration without Disclaimer /secured/assets/documents/en/application-note/AN3939.pdf English documents 717276 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN3939 DDR Interleaving for PowerQUICC and QorIQ Processors /secured/assets/documents/en/application-note/AN3939.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N DDR Interleaving for PowerQUICC and QorIQ Processors 717.3 KB AN3939 N 1251150824863717930878 /docs/en/application-note/AN3298.pdf 2016-10-31 1154542628855726115465 PSP 23 Aug 2, 2006 Application Note This document demonstrates how to determine the package temperature and thermal mass dependent moisture sensitivity level (MSL) of products to ensure reliable processing of moisture sensitive surface mount components. Comply with these recommendations to maintain package integrity of components during any heat exposure of board soldering and de-soldering. None /docs/en/application-note/AN3298.pdf English documents 151612 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3298.pdf Solder Joint Temperature and Package Peak Temperature /docs/en/application-note/AN3298.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Solder Joint Temperature and Package Peak Temperature 151.6 KB AN3298 N 1154542628855726115465 Data Sheet 1 /secured/assets/documents/en/data-sheet/LS1088A.pdf 2018-01-25 1516944275972709113456 PSP 2 Jun 9, 2021 Data Sheet LS1088A is a cost-effective, power efficient, and highly integrated SoC device featuring eight extremely power-efficient 64-bit ARM® Cortex®-A53 cores running up to 1.6 GHz. Registration without Disclaimer /secured/assets/documents/en/data-sheet/LS1088A.pdf English documents 1732113 None 980000996212993340 2022-12-07 Y /webapp/Download?colCode=LS1088A LS1088A Data Sheet /secured/assets/documents/en/data-sheet/LS1088A.pdf documents 980000996212993340 Data Sheet N en Extended Y pdf 2 Y N LS1088A Data Sheet 1.7 MB LS1088A N 1516944275972709113456 Errata 1 https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx 2022-02-21 1645462038928707241291 PSP 25 May 22, 2023 Errata The current errata for LS1088/48/44A, released April 2023, Rev 3.1. It is an NDA document. Please see the Sharepoint site https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx (NDA and NXP-issued invite required), or contact your NXP representative. URL None https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx English documents kb None 155452329886410597 2023-05-23 N https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx LS1088 Errata https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx documents 155452329886410597 Errata N en None Y Y N URL 3.1 N LS1088 Errata Y LS1088-ERRATA-LINK N https://nxp1.sharepoint.com/teams/cext40/SitePages/Home.aspx 1645462038928707241291 Fact Sheet 1 /docs/en/fact-sheet/LS1088AFS.pdf 2016-10-31 1432573202421732433874 PSP 1 Feb 18, 2020 Fact Sheet Fact Sheet The LS10x8A family of multicore communications processors combine up to eight Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-A53 cores with the advanced, high-performance datapath and network peripheral interfaces required for wireless access points, networking infrastructure, intelligent edge access, including virtual customer premise equipment (vCPE), and high-performance industrial applications. None /docs/en/fact-sheet/LS1088AFS.pdf English 151255 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/LS1088AFS.pdf LS1088A and LS1048A Communications Processors - Fact Sheet /docs/en/fact-sheet/LS1088AFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 2 N N LS1088A and LS1048A Communications Processors - Fact Sheet 151.3 KB LS1088AFS N 1432573202421732433874 Product Brief 1 https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf 2021-01-29 1611931204900716519240 PSP 26 Jan 29, 2021 Product Brief The Fortinet and NXP solution leverages the NXP Layerscape network functions virtualization (NFV) platform and Fortinet FortiGate virtual network functions (VNFs) to deliver integrated security and software-defined wide-area networking (SD-WAN) services in a virtualized environment. The joint solution enables organizations to cost-effectively secure their deployments with unparalleled security protection, and improve user experience and simplify operations with Fortinet Secure SD-WAN. pdf None https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf English documents 452 kb None 899114358132306053 2022-12-07 N https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf Fortinet and NXP Security & SD-WAN Solution https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf documents 899114358132306053 Product Brief N en None Y N PDF 1 N Fortinet and NXP Security & SD-WAN Solution Y 452 B 452.0 KB SB-FORTINET-NXP-SECURITY-PF N https://www.fortinet.com/content/dam/fortinet/assets/alliances/sb-fortinet-nxp-security-sdwan-solution.pdf 1611931204900716519240 Reference Manual 3 /secured/assets/documents/en/reference-manual/LS1088ADPAA2RM.pdf 2021-02-03 1612338347647738805049 PSP 3 Feb 3, 2021 Reference Manual This document provides information about NXP's second generation Data Path Acceleration Architecture (DPAA2). This document is intended as an encyclopedic reference for software and hardware engineers when low level details of DPAA2 hardware registers and data structures such as command descriptors are required. Registration without Disclaimer /secured/assets/documents/en/reference-manual/LS1088ADPAA2RM.pdf English documents 11258114 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=LS1088ADPAA2RM LS1088A Family DPAA2 Low-Level Hardware Reference Manual /secured/assets/documents/en/reference-manual/LS1088ADPAA2RM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 0 Y N LS1088A Family DPAA2 Low-Level Hardware Reference Manual 11.3 MB LS1088ADPAA2RM N 1612338347647738805049 /secured/assets/documents/en/reference-manual/LS1088ARM.pdf 2018-02-20 1519205488737703935427 PSP 4 Nov 6, 2020 Reference Manual LS1088A integrated multicore processor combines eight Arm<sup>®</sup> Cortex<sup>®</sup>-A53 processor cores with high-performance data path acceleration logic, common network and peripheral bus interfaces. It is well suited for networking, telecom/datacom, wireless infrastructure, storage and military/aerospace applications. Registration without Disclaimer /secured/assets/documents/en/reference-manual/LS1088ARM.pdf English documents 57260490 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=LS1088ARM LS1088A Reference Manual /secured/assets/documents/en/reference-manual/LS1088ARM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1 Y N LS1088A Reference Manual 57.3 MB LS1088ARM N 1519205488737703935427 /secured/assets/documents/en/reference-manual/LS1088ASECRM.pdf 2018-02-21 1519244707360702107402 PSP 5 Feb 21, 2018 Reference Manual SEC is the chip's cryptographic acceleration and offloading hardware. It combines functions previously implemented in separate modules to create a modular and scalable acceleration and assurance engine. Registration without Disclaimer /secured/assets/documents/en/reference-manual/LS1088ASECRM.pdf English documents 7029586 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=LS1088ASECRM LS1088A Security (SEC) Reference Manual /secured/assets/documents/en/reference-manual/LS1088ASECRM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 0 Y N LS1088A Security (SEC) Reference Manual 7.0 MB LS1088ASECRM N 1519244707360702107402 Supporting Information 2 /docs/en/supporting-information/FSLNISTCAVP.pdf 2016-11-09 1368836090577704535160 PSP 27 Oct 28, 2016 Supporting Information FSLNISTCAVP: NXP<sup>&#174;</sup> Semiconductors has performed NIST CAVP testing of cryptographic accelerators (called Execution Units or EUs) found in multiple product families, including the PowerQUICC<sup>&#174;</sup> and QorIQ<sup>&#174;</sup> embedded communications processors, and the StarCore<sup>&#174;</sup> digital signal processors. None /docs/en/supporting-information/FSLNISTCAVP.pdf English documents 303546 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/FSLNISTCAVP.pdf FSLNISTCAVP, NIST Crypto Algorithm Validation Program Certifications for NXP<sup>®</sup> Cryptographic Accelerators - White Paper /docs/en/supporting-information/FSLNISTCAVP.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.9 N N FSLNISTCAVP, NIST Crypto Algorithm Validation Program Certifications for NXP<sup>®</sup> Cryptographic Accelerators - White Paper 303.5 KB FSLNISTCAVP N 1368836090577704535160 /docs/en/supporting-information/LS1088_84_48_44A-PECI.pdf 2016-11-09 1476312435191703834353 PSP 28 Oct 12, 2016 Supporting Information None /docs/en/supporting-information/LS1088_84_48_44A-PECI.pdf English documents 19115 None 371282830530968666 2023-06-19 N /docs/en/supporting-information/LS1088_84_48_44A-PECI.pdf LS1088_84_48_44A Family Customer Export Control Information /docs/en/supporting-information/LS1088_84_48_44A-PECI.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1 N N LS1088_84_48_44A Family Customer Export Control Information 19.1 KB LS1088_84_48_44A-PECI N 1476312435191703834353 User Manual 1 /secured/assets/documents/en/user-guide/DPAA2UM.pdf 2020-02-26 1582785451078700466276 PSP 24 Sep 19, 2023 User Manual DPAA2 is a hardware-level networking architecture found on some NXP SoCs. This document provides technical information on this architecture mainly for software developers. Registration without Disclaimer /secured/assets/documents/en/user-guide/DPAA2UM.pdf English documents 5987656 None 309919593431037931 2023-09-21 Y /webapp/Download?colCode=DPAA2UM DPAA2 User Manual /secured/assets/documents/en/user-guide/DPAA2UM.pdf documents 309919593431037931 User Manual N en Extended Y pdf 53 Y N DPAA2 User Manual 6.0 MB DPAA2UM N 1582785451078700466276 White Paper 1 /docs/en/white-paper/VIRTUAL-SOFTWARE-SOLUTIONS-WP.pdf 2018-09-14 1536959379286712399360 PSP 29 Sep 14, 2018 White Paper Traditional WAN services that use enterprise routers and other networking equipment face new competition: managed services with software-defined WAN (SD-WAN) technology and traditional WAN services with network-function virtualization (NFV). None /docs/en/white-paper/VIRTUAL-SOFTWARE-SOLUTIONS-WP.pdf English documents 138002 None 918633085541740938 2022-12-07 N /docs/en/white-paper/VIRTUAL-SOFTWARE-SOLUTIONS-WP.pdf VIRTUAL AND SOFTWARE SOLUTIONS: THE BATTLE FOR ENTERPRISE NETWORK SUPREMACY /docs/en/white-paper/VIRTUAL-SOFTWARE-SOLUTIONS-WP.pdf documents 918633085541740938 White Paper N en None Y pdf 0 N N VIRTUAL AND SOFTWARE SOLUTIONS: THE BATTLE FOR ENTERPRISE NETWORK SUPREMACY 138.0 KB VIRTUAL-SOFTWARE-SOLUTIONS-WP N 1536959379286712399360 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 29 documents

Compact List

Application Note (18)
Show All

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 15 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history