LS1048ASE7Q1A Product Information|NXP

Buy Options

Operating Features

ParameterValue
Silicon Rev
Rev 1
Family
QorIQ LS1088A
Development Tools
LS1088A-RDB
Qualification tier
Industrial
Core Type
Arm Cortex-A53
Core: Number of cores (SPEC)
4
Operating Frequency [Max] (MHz)
1600
Typical Power
8
Cache (KB)
32
L1 Cache (KB)
32
L2 Cache (Max) (KB)
1024
SRAM (kB)
128
External Memory Supported
DDR4 SDRAM
DRAM frequency (max)(MHz)
2100
SPI
1
ParameterValue
QSPI
1
UART
4
I2C
4
USB Controllers
2
Ethernet Ports
10
Ethernet Type
10G, 10G, 1G, 1G
PCIe
3
PCIe version
PCIe 3.0
SATA
1 x SATA 3.0
Encryption
Y
Watchdog timer
Y
Timers
4
Debug & Trace
JTAG
Ambient Operating Temperature (Min to Max) (℃)
0 to 105
Junction Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
LS1048ASE7Q1A(935361133557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
3960.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LS1048ASE7Q1A
(935361133557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LS1048ASE7Q1A
(935361133557)
854231
5A002A1
G165239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS1048ASE7Q1A
(935361133557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LS1048ASE7Q1A
(935361133557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LS1088A

The LS10x8A family of multicore communications processors combines four up to and eight Arm® Cortex®-A53 cores with the advanced, high-performance data path and network peripheral interfaces required for wireless access points, networking infrastructure, intelligent edge access, including virtual customer premise equipment (vCPE) and high-performance industrial applications.

The Arm® general-purpose processors and DPAA2 are supported by a powerful software toolkit that provides a higher level of hardware abstraction and makes software development quick and simple. This combination balances ease-of-use with high-performance processing in a Linux® environment that is familiar to any software programmer.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.

More