i.MX RT1015 | Crossover MCU with ARM Cortex-M7 up to 500 MHz | NXP Semiconductors

i.MX RT1015 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 500 MHz

Roll over image to zoom in

Block Diagram

i.MX RT1015 Block Diagram

i.MX RT1015 Crossover MCU

Features

  • Arm® Cortex®-M7 up to 500 MHz with 16 KB/16 KB I/D cache
  • 2517 CoreMark/1070 DMIPS @ 500MHz
  • Real-time, low-latency response as low as 20 ns
  • MCUXpresso ecosystem support
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory Config tools
    • Security programming and provisioning tools
    • Software Development Kit
  • Zephyr RTOS support
  • Industry’s lowest dynamic power with integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • External memory interface options
    • QuadSPI NOR Flash
  • Wireless connectivity interface for
    • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, Zigbee®, and Thread
  • 100 LQFP packages for low-cost PCB designs

Buy/Parametrics

2 results

Include 2 NRND

Order

CAD Model

Status

Core: Number of cores (SPEC)

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

I2C

UART

USB Controllers

PWM

Junction Temperature (Min to Max) (℃)

Debug & Trace

Package Type

Package Pitch (mm)

Active

1

Arm Cortex-M7

400

128

2

4

1

1

-40 to 105

JTAG

LQFP100

0.5

Active

1

Arm Cortex-M7

500

128

2

4

1

1

0 to 95

JTAG

LQFP100

0.5

N true 0 PSPi.MX-RT1015en 39 Application Note Application Note t789 23 Application Note Software Application Note Software t783 7 Brochure Brochure t518 2 Data Sheet Data Sheet t520 2 Errata Errata t522 1 Reference Manual Reference Manual t877 1 Supporting Information Supporting Information t531 1 User Guide User Guide t792 2 en_US 6 1 1 English The i.MX RT1015 processors are NXP's latest additions to a growing family of real-time processing products offering high-performance processing optimized for lowest power consumption and best real-time response. 1548139976648733960903 PSP 13.1 MB Registration without Disclaimer None documents Extended 1548139976648733960903 /secured/assets/documents/en/reference-manual/IMXRT1015RM.pdf 13073626 /secured/assets/documents/en/reference-manual/IMXRT1015RM.pdf IMXRT1015RM Y N 2019-01-21 i.MX RT1015 Processor Reference Manual /webapp/Download?colCode=IMXRT1015RM /secured/assets/documents/en/reference-manual/IMXRT1015RM.pdf Reference Manual N Y 500633505221135046 2023-06-18 pdf Y en Apr 1, 2021 Reference Manual t877 Reference Manual Reference Manual Y N i.MX RT1015 Processor Reference Manual 2 MIMXRT1015CAF4A 3.1 English The i.MX RT1015 is a processor of i.MX RT family featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core, which operates at speeds up to 500 MHz to provide high CPU performance and real-time response. 1547535312092682577648 PSP 2.7 MB None None documents None 1547535312092682577648 /docs/en/data-sheet/IMXRT1015IEC.pdf 2741427 /docs/en/data-sheet/IMXRT1015IEC.pdf IMXRT1015IEC N N 2019-01-14 i.MX RT1015 Crossover MCUs for Industrial Products /docs/en/data-sheet/IMXRT1015IEC.pdf /docs/en/data-sheet/IMXRT1015IEC.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Mar 29, 2022 Data Sheet t520 Data Sheet Data Sheet Y N i.MX RT1015 Crossover MCUs for Industrial Products 3 MIMXRT1015DAF5A 3.1 English The i.MX RT1015 is a processor of i.MX RT family featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core, which operates at speeds up to 500 MHz to provide high CPU performance and real-time response. 1547534560235701504960 PSP 2.7 MB None None documents None 1547534560235701504960 /docs/en/data-sheet/IMXRT1015CEC.pdf 2672878 /docs/en/data-sheet/IMXRT1015CEC.pdf IMXRT1015CEC N N 2019-01-14 i.MX RT1015 Crossover Processors Data Sheet for Consumer Products /docs/en/data-sheet/IMXRT1015CEC.pdf /docs/en/data-sheet/IMXRT1015CEC.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Mar 29, 2022 Data Sheet t520 Data Sheet Data Sheet Y N i.MX RT1015 Crossover Processors Data Sheet for Consumer Products 4 3 English This document details the silicon errata known at the time of publication for the i.MX RT1015 multimedia crossover processors. 1547535796463693829213 PSP 336.2 KB None None documents None 1547535796463693829213 /docs/en/errata/IMXRT1015CE.pdf 336226 /docs/en/errata/IMXRT1015CE.pdf IMXRT1015CE N N 2019-01-15 Chip Errata for the i.MX RT1015 /docs/en/errata/IMXRT1015CE.pdf /docs/en/errata/IMXRT1015CE.pdf Errata N Y 155452329886410597 2022-12-07 pdf N en Aug 9, 2021 Errata t522 Errata Errata Y N Chip Errata for the i.MX RT1015 5 4 English This document guides the hardware engineers to design and test their MIMXRT1020 processor-based designs. The document provides information about board layout recommendations and design checklists to ensure first-pass success and avoid any board bring-up problems. 1528433111042717772824 PSP 594.7 KB Registration without Disclaimer None documents Extended 1528433111042717772824 /secured/assets/documents/en/nxp/user-guides/MIMXRT1020HDUG.pdf 594670 /secured/assets/documents/en/nxp/user-guides/MIMXRT1020HDUG.pdf MIMXRT1020HDUG Y N 2018-06-07 Hardware Development Guide for the MIMXRT1020 Processor /webapp/Download?colCode=MIMXRT1020HDUG /secured/assets/documents/en/nxp/user-guides/MIMXRT1020HDUG.pdf User Guide N Y 132339537837198660 2023-02-15 pdf Y en Feb 15, 2023 User Guide t792 User Guide User Guide Y N Hardware Development Guide for the MIMXRT1020 Processor 6 0 Chinese 恩智浦的跨界处理器及MCU将一般MCU的简单性与应用处理器的复杂性结合到一款混合器件中,其设计目标是不断满足消费者对智能型及安全型的高性能产品日益增长的用户体验的需求。在此类产品中,跨界MCU i.MX RT系列具有前所未有的性能、可靠性、高水平的集成度及安全性,可推动工业、物联网和汽车应用的发展。 1607359674868709320667zh PSP 45.9 MB None None documents None 1607359674868709320667 /docs/zh/brochure/IMXRTPORTBR.pdf 45912152 /docs/zh/brochure/IMXRTPORTBR.pdf IMXRTPORTBR documents N N 2020-12-07 i.MX RT Series of Crossover MCUs /docs/zh/brochure/IMXRTPORTBR.pdf /docs/zh/brochure/IMXRTPORTBR.pdf /docs/zh/brochure/IMXRTPORTBR.pdf Brochure N Y 712453003803778552 2025-02-26 N zh Jul 28, 2021 712453003803778552 Brochure Y N i.MX RT系列跨界MCU 2 Japanese NXP’s crossover processors and MCUs marry the simplicity of MCUs with the complexity of applications processors into a hybrid device designed to address the growing consumer demand for enhanced user experiences in smart and secure high-performance products. Included in this class of products is the i.MX RT series of crossover MCUs that combines unprecedented performance with reliability and high levels of integration and security to propel industrial, IoT and automotive applications. 1607359674868709320667ja PSP 45.9 MB None None documents None 1607359674868709320667 /docs/ja/brochure/IMXRTPORTBR.pdf 45912152 /docs/ja/brochure/IMXRTPORTBR.pdf IMXRTPORTBR documents N N 2020-12-07 i.MX RT Series of Crossover MCUs /docs/ja/brochure/IMXRTPORTBR.pdf /docs/ja/brochure/IMXRTPORTBR.pdf /docs/ja/brochure/IMXRTPORTBR.pdf Brochure N Y 712453003803778552 2025-02-26 N ja Oct 28, 2024 712453003803778552 Brochure Y N i.MX RTクロスオーバーMCUシリーズ ブローシャ 7 English NXP’s crossover processors and MCUs marry the simplicity of MCUs with the complexity of applications processors into a hybrid device designed to address the growing consumer demand for enhanced user experiences in smart and secure high-performance products. Included in this class of products is the i.MX RT series of crossover MCUs that combines unprecedented performance with reliability and high levels of integration and security to propel industrial, IoT and automotive applications. 1607359674868709320667 PSP 45.9 MB None None documents None 1607359674868709320667 /docs/en/brochure/IMXRTPORTBR.pdf 45912152 /docs/en/brochure/IMXRTPORTBR.pdf IMXRTPORTBR N N 2020-12-07 i.MX RT Series of Crossover MCUs /docs/en/brochure/IMXRTPORTBR.pdf /docs/en/brochure/IMXRTPORTBR.pdf Brochure N Y 712453003803778552 2025-02-26 pdf N en Feb 26, 2025 Brochure t518 Brochure Brochure Y N i.MX RT Series of Crossover MCUs true en_US en Application Note Application Note 23 7 1 Y Chinese This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. 1712940336069736059624zh PSP 194.4 KB None None documents None 1712940336069736059624 /docs/zh/application-note/AN14284.pdf 194428 /docs/zh/application-note/AN14284.pdf AN14284 documents N N 2024-04-12 AN14284: Timing Parameter Tuning for FlexIO Emulated Interface /docs/zh/application-note/AN14284.pdf /docs/zh/application-note/AN14284.pdf Application Note N 645036621402383989 /bundle/AN14284/page/topics/introduction.html 2024-07-08 zh Apr 12, 2024 645036621402383989 Application Note Y N FlexIO模拟接口的时序参数调整 1 Y English https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. 1712940336069736059624 PSP 194.4 KB None None documents None 1712940336069736059624 /docs/en/application-note/AN14284.pdf 194428 /docs/zh/application-note/AN14284.pdf /docs/en/application-note/AN14284.pdf AN14284 documents N N Y 2024-04-12 AN14284: Timing Parameter Tuning for FlexIO Emulated Interface https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf Application Note N 645036621402383989 /bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf 2024-07-08 194.4 KB pdf N en Apr 12, 2024 645036621402383989 Application Note Y N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface 8 1 Y Chinese In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. 1712940335613710118572zh PSP 238.2 KB None None documents None 1712940335613710118572 /docs/zh/application-note/AN14260.pdf 238204 /docs/zh/application-note/AN14260.pdf AN14260 documents N N 2024-04-12 Dynamic Loading of Code by Overlay /docs/zh/application-note/AN14260.pdf /docs/zh/application-note/AN14260.pdf Application Note N 645036621402383989 /bundle/AN14260/page/topics/introduction.html 2024-11-18 zh Apr 10, 2024 645036621402383989 Application Note Y N 通过Overlay动态加载代码 1 Y English https://docs.nxp.com/bundle/AN14260/page/topics/introduction.html AN14260SW.zip /docs/en/application-note-software/AN14260SW.zip /docs/en/application-note-software/AN14260SW.zip In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. 1712940335613710118572 PSP 238.2 KB None None documents None 1712940335613710118572 /docs/en/application-note/AN14260.pdf 238204 /docs/zh/application-note/AN14260.pdf /docs/en/application-note/AN14260.pdf AN14260 documents N N Y 2024-04-12 Dynamic Loading of Code by Overlay https://docs.nxp.com/bundle/AN14260/page/topics/introduction.html /docs/en/application-note/AN14260.pdf Application Note N 645036621402383989 /bundle/AN14260/page/topics/introduction.html /docs/en/application-note/AN14260.pdf 2024-11-18 238.2 KB pdf N en Apr 10, 2024 645036621402383989 Application Note Y N Dynamic Loading of Code by Overlay 9 1.0 Chinese This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. 1712269132119706304902zh PSP 467.7 KB Registration without Disclaimer None documents Basic 1712269132119706304902 /secured/assets/documents/zh/application-note/AN14254.pdf 467673 /secured/assets/documents/zh/application-note/AN14254.pdf AN14254 documents Y N 2024-04-04 Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /secured/assets/documents/zh/application-note/AN14254.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14254&docLang=zh Application Note N 645036621402383989 2024-10-22 zh Apr 4, 2024 645036621402383989 Application Note Y N 使用QDC/ENC/Quad Timer等外设计算正交编码器的角度和速度 1.0 English This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. 1712269132119706304902 PSP 467.7 KB Registration without Disclaimer None documents Basic 1712269132119706304902 /secured/assets/documents/en/application-note/AN14254.pdf 467673 /secured/assets/documents/en/application-note/AN14254.pdf AN14254 documents Y N 2024-04-04 Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /webapp/Download?colCode=AN14254 /secured/assets/documents/en/application-note/AN14254.pdf Application Note N 645036621402383989 2024-10-22 pdf Y en Apr 4, 2024 645036621402383989 Application Note Y N Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder 10 1 English AN12604SW.zip /docs/en/application-note-software/AN12604SW.zip /docs/en/application-note-software/AN12604SW.zip Although i.MX RT series already supports ROM boot by UART or USB to upgrade the firmware, but still there is customized requirement to upgrade firmware in On-The-Air(OTA) or other use case. It requires to implement second boot loader instead ROM boot loader. This document intends to introduce one example to illustrate how to implement second boot loader on i.MX RT1050, i.MX RT1020, and i.MX RT1060 part based on XIP flash. 1595230878685704352645 PSP 546.7 KB None None documents None 1595230878685704352645 /docs/en/application-note/AN12604.pdf 546703 /docs/en/application-note/AN12604.pdf AN12604 documents N N 2020-07-20 Implement second bootloader on i.MXRT10xx series /docs/en/application-note/AN12604.pdf /docs/en/application-note/AN12604.pdf Application Note N 645036621402383989 2023-09-21 pdf N en Sep 21, 2023 645036621402383989 Application Note Y N Implement second bootloader on i.MXRT10xx series 11 1 English AN13975SW.zip /docs/en/application-note/AN13975SW.zip /docs/en/application-note/AN13975SW.zip 1686582159756723941194 PSP 190.2 KB None None documents None 1686582159756723941194 /docs/en/application-note/AN13975.pdf 190227 /docs/en/application-note/AN13975.pdf AN13975 documents N N 2023-06-12 i.MX RT eMMC RPMB Enablement /docs/en/application-note/AN13975.pdf /docs/en/application-note/AN13975.pdf Application Note N 645036621402383989 2023-06-12 pdf N en Jun 12, 2023 645036621402383989 Application Note Y N i.MX RT eMMC RPMB Enablement 12 0 Chinese application note, AN13940, i.MX RT, RT, USB, 4G, LTE 1682497506494728081680zh PSP 1.2 MB None None documents None 1682497506494728081680 /docs/zh/application-note/AN13940.pdf 1181547 /docs/zh/application-note/AN13940.pdf AN13940 documents N N 2023-04-26 Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) /docs/zh/application-note/AN13940.pdf /docs/zh/application-note/AN13940.pdf Application Note N 645036621402383989 2024-12-13 zh Apr 26, 2023 645036621402383989 Application Note Y N 将i.MX RT1060 连接到 USB 4G 模块(RNDIS 模式) 0 English AN13940SW.zip /docs/en/application-note-software/AN13940SW.zip /docs/en/application-note-software/AN13940SW.zip application note, AN13940, i.MX RT, RT, USB, 4G, LTE 1682497506494728081680 PSP 1.2 MB None None documents None 1682497506494728081680 /docs/en/application-note/AN13940.pdf 1181547 /docs/en/application-note/AN13940.pdf AN13940 documents N N 2023-04-26 Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) /docs/en/application-note/AN13940.pdf /docs/en/application-note/AN13940.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Apr 26, 2023 645036621402383989 Application Note Y N Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) 13 0 Chinese AN13649: This application note introduces users on how to implement an E-Bike dashboard using GUI Guider and run the application on the i.MX RT1060-EVK evaluation kit 1660728274275723571641zh PSP 1.4 MB None None documents None 1660728274275723571641 /docs/zh/application-note/AN13649.pdf 1429859 /docs/zh/application-note/AN13649.pdf AN13649 documents N N 2022-08-17 LVGL E-Bike Demo on i.MX RT1060-EVK – Application note /docs/zh/application-note/AN13649.pdf /docs/zh/application-note/AN13649.pdf Application Note N 645036621402383989 2023-05-23 zh Aug 16, 2022 645036621402383989 Application Note Y N LVGL E-Bike Demo on i.MX RT1060-EVK – Application note 0 English AN13649SW.zip /docs/en/application-note-software/AN13649SW.zip /docs/en/application-note-software/AN13649SW.zip AN13649: This application note introduces users on how to implement an E-Bike dashboard using GUI Guider and run the application on the i.MX RT1060-EVK evaluation kit 1660728274275723571641 PSP 1.4 MB None None documents None 1660728274275723571641 /docs/en/application-note/AN13649.pdf 1429859 /docs/en/application-note/AN13649.pdf AN13649 documents N N 2022-08-17 LVGL E-Bike Demo on i.MX RT1060-EVK – Application note /docs/en/application-note/AN13649.pdf /docs/en/application-note/AN13649.pdf Application Note N 645036621402383989 2023-05-23 pdf N en Aug 16, 2022 645036621402383989 Application Note Y N LVGL E-Bike Demo on i.MX RT1060-EVK – Application note 14 0 Chinese This application note introduces how to optimize the Flashloader algorithm to improve the download speed when using JLink to download image. 1645522052815709368192zh PSP 536.1 KB None None documents None 1645522052815709368192 /docs/zh/application-note/AN13567.pdf 536112 /docs/zh/application-note/AN13567.pdf AN13567 documents N N 2022-02-22 Optimizing Flashloader Download Speed on RT Platform with JLink /docs/zh/application-note/AN13567.pdf /docs/zh/application-note/AN13567.pdf Application Note N 645036621402383989 2022-12-07 zh Feb 18, 2022 645036621402383989 Application Note Y N 基于 JLink 的 RT Flashloader 下载速度优化 0 English This application note introduces how to optimize the Flashloader algorithm to improve the download speed when using JLink to download image. application note, AN13567, Flashloader, RT, Download Speed Optimization, Jlink 1645522052815709368192 PSP 536.1 KB None None documents None 1645522052815709368192 /docs/en/application-note/AN13567.pdf 536112 /docs/en/application-note/AN13567.pdf AN13567 documents N N 2022-02-22 Optimizing Flashloader Download Speed on RT Platform with JLink /docs/en/application-note/AN13567.pdf /docs/en/application-note/AN13567.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 18, 2022 645036621402383989 Application Note Y N Optimizing Flashloader Download Speed on RT Platform with JLink 15 0 Chinese This application note describes the implementation of the sensor and sensorless speed and position motor control software for 3-phase Permanent Magnet Synchronous Motors (PMSM), including the motor parameters identification algorithm, on the MIMXRT10xx Evaluation Kit (EVK) based on the NXP i.MX RT10xx processor. 1544680206355722325430zh PSP 2.6 MB None None documents None 1544680206355722325430 /docs/zh/application-note/AN12214.pdf 2586156 /docs/zh/application-note/AN12214.pdf AN12214 documents N N 2018-12-12 PMSM Field-Oriented Control on MIMXRT10xx EVK /docs/zh/application-note/AN12214.pdf /docs/zh/application-note/AN12214.pdf Application Note N 645036621402383989 2022-12-07 zh Feb 5, 2021 645036621402383989 Application Note Y N PMSM Field-Oriented Control on MIMXRT10xx EVK 1 English AN12214SW.zip /secured/assets/documents/en/application-note-software/AN12214SW.zip /webapp/Download?colCode=AN12214SW&docLang=en This application note describes the implementation of the sensor and sensorless speed and position motor control software for 3-phase Permanent Magnet Synchronous Motors (PMSM), including the motor parameters identification algorithm, on the MIMXRT10xx Evaluation Kit (EVK) based on the NXP i.MX RT10xx processor. 1544680206355722325430 PSP 2.6 MB None None documents None 1544680206355722325430 /docs/en/application-note/AN12214.pdf 2586156 /docs/en/application-note/AN12214.pdf AN12214 documents N N 2018-12-12 PMSM Field-Oriented Control on MIMXRT10xx EVK /docs/en/application-note/AN12214.pdf /docs/en/application-note/AN12214.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 20, 2022 645036621402383989 Application Note Y N PMSM Field-Oriented Control on MIMXRT10xx EVK 16 0 Chinese This application note describes how to perform the USB2.0 compliance pretest for the i.MXRT series MCUs. This document describes the test items, equipment, and tools used in the test and procedures of the USB2.0 compliance pre-test in detail. 1642663561650709041708zh PSP 11.8 MB None None documents None 1642663561650709041708 /docs/zh/application-note/AN13474.pdf 11754292 /docs/zh/application-note/AN13474.pdf AN13474 documents N N 2022-01-20 USB2.0 Certification Pre-Test for i.MXRT Series /docs/zh/application-note/AN13474.pdf /docs/zh/application-note/AN13474.pdf Application Note N 645036621402383989 2023-10-14 zh Jan 14, 2022 645036621402383989 Application Note Y N i.MXRT 系列芯片的 USB2.0 认证预测试 0 English This application note describes how to perform the USB2.0 compliance pretest for the i.MXRT series MCUs. This document describes the test items, equipment, and tools used in the test and procedures of the USB2.0 compliance pre-test in detail. applictaion note, AN13474, USB compliance test, USB certification, i.MXRT series 1642663561650709041708 PSP 11.8 MB None None documents None 1642663561650709041708 /docs/en/application-note/AN13474.pdf 11754292 /docs/en/application-note/AN13474.pdf AN13474 documents N N 2022-01-20 USB2.0 Certification Pre-Test for i.MXRT Series /docs/en/application-note/AN13474.pdf /docs/en/application-note/AN13474.pdf Application Note N 645036621402383989 2023-10-14 pdf N en Jan 14, 2022 645036621402383989 Application Note Y N USB2.0 Certification Pre-Test for i.MXRT Series 17 0 Chinese This application note introduces how to use the function and key points when using the function. 1638761788741708240334zh PSP 354.7 KB None None documents None 1638761788741708240334 /docs/zh/application-note/AN13472.pdf 354704 /docs/zh/application-note/AN13472.pdf AN13472 documents N N 2021-12-05 LPI2C Clock Stretching in RT1010 /docs/zh/application-note/AN13472.pdf /docs/zh/application-note/AN13472.pdf Application Note N 645036621402383989 2024-12-13 zh Dec 3, 2021 645036621402383989 Application Note Y N RT1010 使用 LPI2C 时钟延展 0 English This application note introduces how to use the function and key points when using the function. application note, AN13472, RT1010, I2C, CLOCK stretching, i.MXRT 1638761788741708240334 PSP 354.7 KB None None documents None 1638761788741708240334 /docs/en/application-note/AN13472.pdf 354704 /docs/en/application-note/AN13472.pdf AN13472 documents N N 2021-12-05 LPI2C Clock Stretching in RT1010 /docs/en/application-note/AN13472.pdf /docs/en/application-note/AN13472.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Dec 3, 2021 645036621402383989 Application Note Y N LPI2C Clock Stretching in RT1010 18 0 Chinese Application note, AN13202, EMC design, I.MXRT series, EMC guide 1618308650950717854687zh PSP 1.4 MB None None documents None 1618308650950717854687 /docs/zh/application-note/AN13202.pdf 1410245 /docs/zh/application-note/AN13202.pdf AN13202 documents N N 2021-04-13 EMC Design Recommendation on i.MXRT Series /docs/zh/application-note/AN13202.pdf /docs/zh/application-note/AN13202.pdf Application Note N 645036621402383989 2022-12-07 zh Mar 26, 2021 645036621402383989 Application Note Y N i.MXRT 系列EMC 设计指南 0 English Application note, AN13202, EMC design, I.MXRT series, EMC guide 1618308650950717854687 PSP 1.4 MB None None documents None 1618308650950717854687 /docs/en/application-note/AN13202.pdf 1410245 /docs/en/application-note/AN13202.pdf AN13202 documents N N 2021-04-13 EMC Design Recommendation on i.MXRT Series /docs/en/application-note/AN13202.pdf /docs/en/application-note/AN13202.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 26, 2021 645036621402383989 Application Note Y N EMC Design Recommendation on i.MXRT Series 19 0 Chinese application note, AN12919, BSDL 1595386400019706952683zh PSP 6.9 MB None None documents None 1595386400019706952683 /docs/zh/application-note/AN12919.pdf 6940922 /docs/zh/application-note/AN12919.pdf AN12919 documents N N 2020-07-21 AN12919: Introduction to Boundary Scan of i.MX RT Series – Application Note /docs/zh/application-note/AN12919.pdf /docs/zh/application-note/AN12919.pdf Application Note N 645036621402383989 2022-12-07 zh Jul 21, 2020 645036621402383989 Application Note Y N i.MX RT 系列Boundary Scan 使用介绍 1 English Focusing on the procedure of entering boundary scan mode for a board-level test. It provides the setup sequence and script examples to ensure first-pass success. Engineers should understand the standard for test access port and boundary-scan architecture from IEEE 1149.1 1595386400019706952683 PSP 6.9 MB None None documents None 1595386400019706952683 /docs/en/application-note/AN12919.pdf 6940922 /docs/en/application-note/AN12919.pdf AN12919 documents N N 2020-07-21 AN12919: Introduction to Boundary Scan of i.MX RT Series – Application Note /docs/en/application-note/AN12919.pdf /docs/en/application-note/AN12919.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 28, 2021 645036621402383989 Application Note Y N AN12919: Introduction to Boundary Scan of i.MX RT Series – Application Note 20 2 Chinese Using the i.MX RT FlexRAM 1508768240933721133610zh PSP 789.9 KB None None documents None 1508768240933721133610 /docs/zh/application-note/AN12077.pdf 789899 /docs/zh/application-note/AN12077.pdf AN12077 documents N N 2017-10-23 AN12077: Using the i.MX RT FlexRAM – Application Note /docs/zh/application-note/AN12077.pdf /docs/zh/application-note/AN12077.pdf Application Note N 645036621402383989 2022-12-07 zh Oct 1, 2019 645036621402383989 Application Note Y N Using the i.MX RT FlexRAM 3 English Describing the flexible memory array available on the i.MX RT crossover processors. The first part of the document summarizes all features of the FlexRAM memory. The second part of this document demonstrates the FlexRAM configuration usage on a specific application use case. 1508768240933721133610 PSP 789.9 KB None None documents None 1508768240933721133610 /docs/en/application-note/AN12077.pdf 789899 /docs/en/application-note/AN12077.pdf AN12077 documents N N 2017-10-23 AN12077: Using the i.MX RT FlexRAM – Application Note /docs/en/application-note/AN12077.pdf /docs/en/application-note/AN12077.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 19, 2021 645036621402383989 Application Note Y N AN12077: Using the i.MX RT FlexRAM – Application Note 21 1 Chinese application note, AN12345, RT1015, EVK, MIMXRT1015, POWER consumption, measurement 1551869948437727622434zh PSP 246.7 KB None None documents None 1551869948437727622434 /docs/zh/application-note/AN12345.pdf 246670 /docs/zh/application-note/AN12345.pdf AN12345 documents N N 2019-03-06 Power Consumption and Measurement of i.MXRT1015 /docs/zh/application-note/AN12345.pdf /docs/zh/application-note/AN12345.pdf Application Note N 645036621402383989 2022-12-07 zh Sep 22, 2020 645036621402383989 Application Note Y N Power Consumption and Measurement of i.MXRT1015 1 English application note, AN12345, RT1015, EVK, MIMXRT1015, POWER consumption, measurement 1551869948437727622434 PSP 246.7 KB None None documents None 1551869948437727622434 /docs/en/application-note/AN12345.pdf 246670 /docs/en/application-note/AN12345.pdf AN12345 documents N N 2019-03-06 Power Consumption and Measurement of i.MXRT1015 /docs/en/application-note/AN12345.pdf /docs/en/application-note/AN12345.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 22, 2020 645036621402383989 Application Note Y N Power Consumption and Measurement of i.MXRT1015 22 1 Chinese AN12437, application note, RT1020 performance optimization, RT1050 performance optimization, RT1060 performance optimization 1559530936110719005850zh PSP 1.0 MB None None documents None 1559530936110719005850 /docs/zh/application-note/AN12437.pdf 1008177 /docs/zh/application-note/AN12437.pdf AN12437 documents N N 2019-06-02 AN12437: i.MX RT Series Performance Optimization – Application Note /docs/zh/application-note/AN12437.pdf /docs/zh/application-note/AN12437.pdf Application Note N 645036621402383989 2022-12-07 zh Mar 2, 2020 645036621402383989 Application Note Y N i.MX RT Series Performance Optimization 1 English AN12437SW.zip /docs/en/application-note-software/AN12437SW.zip /docs/en/application-note-software/AN12437SW.zip Introducing how to optimize the system performance running on different memory devices. The i.MX RT series provides various memory interfaces, including SDRAM, RAW NAND FLASH, NOR FLASH, SD/eMMC, and FlexSPI. These rich features help i.MX RT series to implement flexible applications and high performance. The system performance running in these memory devices depends on the system and memory type. 1559530936110719005850 PSP 1.0 MB None None documents None 1559530936110719005850 /docs/en/application-note/AN12437.pdf 1008177 /docs/en/application-note/AN12437.pdf AN12437 documents N N 2019-06-02 AN12437: i.MX RT Series Performance Optimization – Application Note /docs/en/application-note/AN12437.pdf /docs/en/application-note/AN12437.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 1, 2020 645036621402383989 Application Note Y N AN12437: i.MX RT Series Performance Optimization – Application Note 23 0 Chinese The i.MX RT has highperformance, supports rich peripherals, and can interface with many memory devices including Quad SPI flash, hyper flash, serial NAND, and parallel NAND flash. 1571634785447708902543zh PSP 374.3 KB None None documents None 1571634785447708902543 /docs/zh/application-note/AN12564.pdf 374260 /docs/zh/application-note/AN12564.pdf AN12564 documents N N 2019-10-20 Implement RWW on i.MX RT Series /docs/zh/application-note/AN12564.pdf /docs/zh/application-note/AN12564.pdf Application Note N 645036621402383989 2022-12-07 zh Oct 21, 2019 645036621402383989 Application Note Y N Implement RWW on i.MX RT Series 0 English AN12564SW.zip /docs/en/application-note-software/AN12564SW.zip /docs/en/application-note-software/AN12564SW.zip The i.MX RT has highperformance, supports rich peripherals, and can interface with many memory devices including Quad SPI flash, hyper flash, serial NAND, and parallel NAND flash. 1571634785447708902543 PSP 374.3 KB None None documents None 1571634785447708902543 /docs/en/application-note/AN12564.pdf 374260 /docs/en/application-note/AN12564.pdf AN12564 documents N N 2019-10-20 Implement RWW on i.MX RT Series /docs/en/application-note/AN12564.pdf /docs/en/application-note/AN12564.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 21, 2019 645036621402383989 Application Note Y N Implement RWW on i.MX RT Series 24 4 Chinese The i.MX RT Series is industry’s first crossover processor provided by NXP. This document describes how to program a bootable image into the external storage device 1519721323187692879352zh PSP 1.7 MB None None documents None 1519721323187692879352 /docs/zh/application-note/AN12108.pdf 1656834 /docs/zh/application-note/AN12108.pdf AN12108 documents N N 2018-02-27 AN12108: How to Enable Boot from QSPI Flash – Application Note /docs/zh/application-note/AN12108.pdf /docs/zh/application-note/AN12108.pdf Application Note N 645036621402383989 2022-12-07 zh Jul 15, 2019 645036621402383989 Application Note Y N How to Enable Boot from QSPI Flash 4 English Describing how to program a bootable image into the external storage device. The software used is based on the i.MX RT1050 SDK 2.4.0. The development environment is IAR Embedded Workbench 8.22.2. The hardware development environment is IMXRT1050-EVKB Board. The version of Flashloader is V1.1. 1519721323187692879352 PSP 1.7 MB None None documents None 1519721323187692879352 /docs/en/application-note/AN12108.pdf 1656834 /docs/en/application-note/AN12108.pdf AN12108 documents N N 2018-02-27 AN12108: How to Enable Boot from QSPI Flash – Application Note /docs/en/application-note/AN12108.pdf /docs/en/application-note/AN12108.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 15, 2019 645036621402383989 Application Note Y N AN12108: How to Enable Boot from QSPI Flash – Application Note 25 0 Chinese This document describes the estimated product lifetimes for the i.MX RT1015 applications processors based on the criteria used in the qualification process. 1550063789699694653926zh PSP 571.2 KB None None documents None 1550063789699694653926 /docs/zh/application-note/AN12349.pdf 571211 /docs/zh/application-note/AN12349.pdf AN12349 documents N N 2019-02-13 i.MXRT1015 Product Lifetime Usage Estimates /docs/zh/application-note/AN12349.pdf /docs/zh/application-note/AN12349.pdf Application Note N 645036621402383989 2022-12-07 zh Feb 13, 2019 645036621402383989 Application Note Y N i.MXRT1015 Product Lifetime Usage Estimates 0 English This document describes the estimated product lifetimes for the i.MX RT1015 applications processors based on the criteria used in the qualification process. 1550063789699694653926 PSP 571.2 KB None None documents None 1550063789699694653926 /docs/en/application-note/AN12349.pdf 571211 /docs/en/application-note/AN12349.pdf AN12349 documents N N 2019-02-13 i.MXRT1015 Product Lifetime Usage Estimates /docs/en/application-note/AN12349.pdf /docs/en/application-note/AN12349.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 13, 2019 645036621402383989 Application Note Y N i.MXRT1015 Product Lifetime Usage Estimates 26 1 English The term interrupt latency refers to the delay between the start of an Interrupt Request (IRQ) and the start of the respective Interrupt Service Routine (ISR). The interrupt latency is expressed in core clock cycles. 1508858595465708880752 PSP 777.0 KB None None documents None 1508858595465708880752 /docs/en/application-note/AN12078.pdf 777016 /docs/en/application-note/AN12078.pdf AN12078 documents N N 2017-10-24 Measuring Interrupt Latency /docs/en/application-note/AN12078.pdf /docs/en/application-note/AN12078.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 17, 2018 645036621402383989 Application Note Y N Measuring Interrupt Latency 27 1 Chinese i.MXRT series takes advantage of the Arm<sup>&#174;</sup>Cortex<sup>&#174;</sup>-M7 core with 32K/32K L1 I/D-Cache. This delivers extremely high-performance regardless the code is executed from on-chip RAM, external Flash or external memory. 1507878357926734208195zh PSP 723.3 KB None None documents None 1507878357926734208195 /docs/zh/application-note/AN12042.pdf 723272 /docs/zh/application-note/AN12042.pdf AN12042 documents N N 2017-10-13 Using the i.MXRT L1 Cache /docs/zh/application-note/AN12042.pdf /docs/zh/application-note/AN12042.pdf Application Note N 645036621402383989 2022-12-07 zh Jan 7, 2018 645036621402383989 Application Note Y N 使用i.MXRT的L1缓存 1 English i.MXRT series takes advantage of the Arm<sup>&#174;</sup>Cortex<sup>&#174;</sup>-M7 core with 32K/32K L1 I/D-Cache. This delivers extremely high-performance regardless the code is executed from on-chip RAM, external Flash or external memory. 1507878357926734208195 PSP 723.3 KB None None documents None 1507878357926734208195 /docs/en/application-note/AN12042.pdf 723272 /docs/en/application-note/AN12042.pdf AN12042 documents N N 2017-10-13 Using the i.MXRT L1 Cache /docs/en/application-note/AN12042.pdf /docs/en/application-note/AN12042.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 7, 2018 645036621402383989 Application Note Y N Using the i.MXRT L1 Cache 28 0 English AN12051, application note, i.MXRT, i.MX6UL, software migration, i.MX RT1050 Crossover, FreeRTOS support 1508503078216743987557 PSP 564.5 KB None None documents None 1508503078216743987557 /docs/en/application-note/AN12051.pdf 564452 /docs/en/application-note/AN12051.pdf AN12051 documents N N 2017-10-20 Migration Guide from i.MX6UL to i.MXRT /docs/en/application-note/AN12051.pdf /docs/en/application-note/AN12051.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 30, 2017 645036621402383989 Application Note Y N Migration Guide from i.MX6UL to i.MXRT 29 0 English This document introduces the technology of the system, including SAI and FLAC. It provides guidance on how to use the multi-channel SAI feature to develop applications running in a correct high-performance way. 1511773000657717968097 PSP 700.6 KB None None documents None 1511773000657717968097 /docs/en/application-note/AN12090.pdf 700614 /docs/en/application-note/AN12090.pdf AN12090 documents N N 2017-11-27 Using Multi-Channel Feature of SAI /docs/en/application-note/AN12090.pdf /docs/en/application-note/AN12090.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 27, 2017 645036621402383989 Application Note Y N Using Multi-Channel Feature of SAI User Guide User Guide 1 30 0 English MIMXRT1015 EVK Board Hardware User’s Guide 1586760477205713408354 PSP 467.3 KB Registration without Disclaimer None documents Extended 1586760477205713408354 /secured/assets/documents/en/user-guide/MIMXRT1015EVKHUG.pdf 467267 /secured/assets/documents/en/user-guide/MIMXRT1015EVKHUG.pdf MIMXRT1015EVKHUG documents Y N 2020-04-12 MIMXRT1015 EVK Board Hardware User’s Guide /webapp/Download?colCode=MIMXRT1015EVKHUG /secured/assets/documents/en/user-guide/MIMXRT1015EVKHUG.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Apr 13, 2020 132339537837198660 User Guide Y N MIMXRT1015 EVK Board Hardware User’s Guide Application Note Software Application Note Software 7 31 1 English Application note software for AN14284 1713985107620732125378 PSP 1.0 MB None None documents None 1713985107620732125378 /docs/en/application-note-software/AN14284SW.zip 1038723 /docs/en/application-note-software/AN14284SW.zip AN14284SW documents N N 2024-04-24 Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip Application Note Software N 789425793691620447 2024-06-20 zip N en Apr 12, 2024 789425793691620447 Application Note Software Y N Application note software for AN14284 32 1 English In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. 1712941667454712404929 PSP 1.1 MB None None documents None 1712941667454712404929 /docs/en/application-note-software/AN14260SW.zip 1111988 /docs/en/application-note-software/AN14260SW.zip AN14260SW documents N N 2024-04-12 Application Note Software for AN14260 /docs/en/application-note-software/AN14260SW.zip /docs/en/application-note-software/AN14260SW.zip Application Note Software N 789425793691620447 2024-04-12 zip N en Apr 10, 2024 789425793691620447 Application Note Software Y N Application Note Software for AN14260 33 0 English i.MX RT, RT, USB, 4G, LTE application note software, AN13940SW 1682495869303720327394 PSP 2.6 MB None None documents None 1682495869303720327394 /docs/en/application-note-software/AN13940SW.zip 2577241 /docs/en/application-note-software/AN13940SW.zip AN13940SW documents N N 2023-04-26 Application note software for AN13940 /docs/en/application-note-software/AN13940SW.zip /docs/en/application-note-software/AN13940SW.zip Application Note Software N 789425793691620447 2024-12-13 zip N en Apr 25, 2023 789425793691620447 Application Note Software Y N Application note software for AN13940 34 0 English 1660727496662720070310 PSP 27.5 MB None None documents None 1660727496662720070310 /docs/en/application-note-software/AN13649SW.zip 27532763 /docs/en/application-note-software/AN13649SW.zip AN13649SW documents N N 2022-08-17 Software for AN13649 /docs/en/application-note-software/AN13649SW.zip /docs/en/application-note-software/AN13649SW.zip Application Note Software N 789425793691620447 2023-02-26 zip N en Aug 16, 2022 789425793691620447 Application Note Software Y N Software for AN13649 35 0 English Application Note software for AN12604 1595424270259719289230 PSP 37.7 MB None None documents None 1595424270259719289230 /docs/en/application-note-software/AN12604SW.zip 37667968 /docs/en/application-note-software/AN12604SW.zip AN12604SW documents N N 2020-07-22 Application Note software for AN12604 /docs/en/application-note-software/AN12604SW.zip /docs/en/application-note-software/AN12604SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Jul 22, 2020 789425793691620447 Application Note Software Y N Application Note software for AN12604 36 1 English AN12437SW, RT1020 performance optimization, RT1050 performance optimization, RT1060 performance optimization, 1559527002426736090786 PSP 2.5 MB None None documents None 1559527002426736090786 /docs/en/application-note-software/AN12437SW.zip 2526275 /docs/en/application-note-software/AN12437SW.zip AN12437SW documents N N 2019-06-02 Application Note Software for AN12437 /docs/en/application-note-software/AN12437SW.zip /docs/en/application-note-software/AN12437SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Feb 26, 2020 789425793691620447 Application Note Software Y N Application Note Software for AN12437 37 0 English Application note software for AN12239 1535519470255708978986 PSP 84.9 KB None None documents None 1535519470255708978986 /docs/en/nxp/application-notes-software/AN12239SW.zip 84854 /docs/en/nxp/application-notes-software/AN12239SW.zip AN12239SW documents N N 2018-08-28 Application note software for AN12239 /docs/en/nxp/application-notes-software/AN12239SW.zip /docs/en/nxp/application-notes-software/AN12239SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Aug 28, 2018 789425793691620447 Application Note Software Y N Application note software for AN12239 Brochure Brochure 1 38 0 English Zephyr OS is a small, scalable open source RTOS for IoT Embedded devices. It is optimized for resource constrained devices, and built with security in mind. 1538171780497723834236 PSP 347.8 KB None None documents None 1538171780497723834236 /docs/en/brochure/ZEPHYR-iMXRT-FLYER.pdf 347804 /docs/en/brochure/ZEPHYR-iMXRT-FLYER.pdf ZEPHYR-iMXRT-FLYER documents N N 2018-09-28 i.MX RT CROSSOVER MCUS and ZEPHYR™ OS IMPROVE RESPONSIVENESS, REDUCE COSTS /docs/en/brochure/ZEPHYR-iMXRT-FLYER.pdf /docs/en/brochure/ZEPHYR-iMXRT-FLYER.pdf Brochure N 712453003803778552 2023-08-09 pdf N en Nov 30, 2018 712453003803778552 Brochure Y N i.MX RT CROSSOVER MCUS and ZEPHYR™ OS IMPROVE RESPONSIVENESS, REDUCE COSTS Supporting Information Supporting Information 1 39 kb 0 English 1565292399673706373357 PSP 1 B None None documents None 1565292399673706373357 https://mcuxpresso.nxp.com/en/welcome 1 https://mcuxpresso.nxp.com/en/welcome MCUXPRESSO-SDK-BUILDER documents N N N 2019-08-08 MCUXpresso SDK Builder https://mcuxpresso.nxp.com/en/welcome https://mcuxpresso.nxp.com/en/welcome Supporting Information N 371282830530968666 Y 2025-02-06 EXTERNAL en Aug 8, 2019 371282830530968666 Supporting Information Y 1.0 KB N https://mcuxpresso.nxp.com/en/welcome MCUXpresso SDK Builder external false 0 i.MX-RT1015 downloads en true 1 Y PSP Y Y Application Note 23 2024-04-12 /bundle/AN14284/page/topics/introduction.html Apr 12, 2024 Application Note This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. /docs/zh/application-note/AN14284.pdf /docs/en/application-note/AN14284.pdf Y documents Y 2024-07-08 https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14284.pdf 194.4 KB pdf N 194.4 KB AN14284 1712940336069736059624 https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf 1712940336069736059624 PSP 7 None English 194428 None 645036621402383989 N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface /docs/en/application-note/AN14284.pdf documents Application Note N Y 1 N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface N 2024-04-12 /bundle/AN14260/page/topics/introduction.html Apr 10, 2024 Application Note In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. /docs/zh/application-note/AN14260.pdf /docs/en/application-note/AN14260.pdf Y documents Y 2024-11-18 https://docs.nxp.com/bundle/AN14260/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14260.pdf 238.2 KB pdf N 238.2 KB AN14260 1712940335613710118572 https://docs.nxp.com/bundle/AN14260/page/topics/introduction.html /docs/en/application-note/AN14260.pdf 1712940335613710118572 PSP 8 None English 238204 None 645036621402383989 N Dynamic Loading of Code by Overlay /docs/en/application-note/AN14260.pdf documents Application Note N Y 1 N Dynamic Loading of Code by Overlay N 2024-04-04 Apr 4, 2024 Application Note This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. /secured/assets/documents/en/application-note/AN14254.pdf documents 2024-10-22 /webapp/Download?colCode=AN14254 645036621402383989 en Basic pdf N 467.7 KB AN14254 1712269132119706304902 /secured/assets/documents/en/application-note/AN14254.pdf 1712269132119706304902 PSP 9 Registration without Disclaimer English 467673 None 645036621402383989 Y Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /secured/assets/documents/en/application-note/AN14254.pdf documents Application Note N Y 1.0 Y Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder N 2020-07-20 Sep 21, 2023 Application Note Although i.MX RT series already supports ROM boot by UART or USB to upgrade the firmware, but still there is customized requirement to upgrade firmware in On-The-Air(OTA) or other use case. It requires to implement second boot loader instead ROM boot loader. This document intends to introduce one example to illustrate how to implement second boot loader on i.MX RT1050, i.MX RT1020, and i.MX RT1060 part based on XIP flash. /docs/en/application-note/AN12604.pdf documents 2023-09-21 /docs/en/application-note/AN12604.pdf 645036621402383989 en None pdf N 546.7 KB AN12604 1595230878685704352645 /docs/en/application-note/AN12604.pdf 1595230878685704352645 PSP 10 None English 546703 None 645036621402383989 N Implement second bootloader on i.MXRT10xx series /docs/en/application-note/AN12604.pdf documents Application Note N Y 1 N Implement second bootloader on i.MXRT10xx series N 2023-06-12 Jun 12, 2023 Application Note /docs/en/application-note/AN13975.pdf documents 2023-06-12 /docs/en/application-note/AN13975.pdf 645036621402383989 en None pdf N 190.2 KB AN13975 1686582159756723941194 /docs/en/application-note/AN13975.pdf 1686582159756723941194 PSP 11 None English 190227 None 645036621402383989 N i.MX RT eMMC RPMB Enablement /docs/en/application-note/AN13975.pdf documents Application Note N Y 1 N i.MX RT eMMC RPMB Enablement N 2023-04-26 Apr 26, 2023 Application Note application note, AN13940, i.MX RT, RT, USB, 4G, LTE /docs/en/application-note/AN13940.pdf documents 2024-12-13 /docs/en/application-note/AN13940.pdf 645036621402383989 en None pdf N 1.2 MB AN13940 1682497506494728081680 /docs/en/application-note/AN13940.pdf 1682497506494728081680 PSP 12 None English 1181547 None 645036621402383989 N Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) /docs/en/application-note/AN13940.pdf documents Application Note N Y 0 N Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) N 2022-08-17 Aug 16, 2022 Application Note AN13649: This application note introduces users on how to implement an E-Bike dashboard using GUI Guider and run the application on the i.MX RT1060-EVK evaluation kit /docs/en/application-note/AN13649.pdf documents 2023-05-23 /docs/en/application-note/AN13649.pdf 645036621402383989 en None pdf N 1.4 MB AN13649 1660728274275723571641 /docs/en/application-note/AN13649.pdf 1660728274275723571641 PSP 13 None English 1429859 None 645036621402383989 N LVGL E-Bike Demo on i.MX RT1060-EVK – Application note /docs/en/application-note/AN13649.pdf documents Application Note N Y 0 N LVGL E-Bike Demo on i.MX RT1060-EVK – Application note N 2022-02-22 Feb 18, 2022 Application Note This application note introduces how to optimize the Flashloader algorithm to improve the download speed when using JLink to download image. application note, AN13567, Flashloader, RT, Download Speed Optimization, Jlink /docs/en/application-note/AN13567.pdf documents 2022-12-07 /docs/en/application-note/AN13567.pdf 645036621402383989 en None pdf N 536.1 KB AN13567 1645522052815709368192 /docs/en/application-note/AN13567.pdf 1645522052815709368192 PSP 14 None English 536112 None 645036621402383989 N Optimizing Flashloader Download Speed on RT Platform with JLink /docs/en/application-note/AN13567.pdf documents Application Note N Y 0 N Optimizing Flashloader Download Speed on RT Platform with JLink N 2018-12-12 Jan 20, 2022 Application Note This application note describes the implementation of the sensor and sensorless speed and position motor control software for 3-phase Permanent Magnet Synchronous Motors (PMSM), including the motor parameters identification algorithm, on the MIMXRT10xx Evaluation Kit (EVK) based on the NXP i.MX RT10xx processor. /docs/en/application-note/AN12214.pdf documents 2022-12-07 /docs/en/application-note/AN12214.pdf 645036621402383989 en None pdf N 2.6 MB AN12214 1544680206355722325430 /docs/en/application-note/AN12214.pdf 1544680206355722325430 PSP 15 None English 2586156 None 645036621402383989 N PMSM Field-Oriented Control on MIMXRT10xx EVK /docs/en/application-note/AN12214.pdf documents Application Note N Y 1 N PMSM Field-Oriented Control on MIMXRT10xx EVK N 2022-01-20 Jan 14, 2022 Application Note This application note describes how to perform the USB2.0 compliance pretest for the i.MXRT series MCUs. This document describes the test items, equipment, and tools used in the test and procedures of the USB2.0 compliance pre-test in detail. applictaion note, AN13474, USB compliance test, USB certification, i.MXRT series /docs/en/application-note/AN13474.pdf documents 2023-10-14 /docs/en/application-note/AN13474.pdf 645036621402383989 en None pdf N 11.8 MB AN13474 1642663561650709041708 /docs/en/application-note/AN13474.pdf 1642663561650709041708 PSP 16 None English 11754292 None 645036621402383989 N USB2.0 Certification Pre-Test for i.MXRT Series /docs/en/application-note/AN13474.pdf documents Application Note N Y 0 N USB2.0 Certification Pre-Test for i.MXRT Series N 2021-12-05 Dec 3, 2021 Application Note This application note introduces how to use the function and key points when using the function. application note, AN13472, RT1010, I2C, CLOCK stretching, i.MXRT /docs/en/application-note/AN13472.pdf documents 2024-12-13 /docs/en/application-note/AN13472.pdf 645036621402383989 en None pdf N 354.7 KB AN13472 1638761788741708240334 /docs/en/application-note/AN13472.pdf 1638761788741708240334 PSP 17 None English 354704 None 645036621402383989 N LPI2C Clock Stretching in RT1010 /docs/en/application-note/AN13472.pdf documents Application Note N Y 0 N LPI2C Clock Stretching in RT1010 N 2021-04-13 Mar 26, 2021 Application Note Application note, AN13202, EMC design, I.MXRT series, EMC guide /docs/en/application-note/AN13202.pdf documents 2022-12-07 /docs/en/application-note/AN13202.pdf 645036621402383989 en None pdf N 1.4 MB AN13202 1618308650950717854687 /docs/en/application-note/AN13202.pdf 1618308650950717854687 PSP 18 None English 1410245 None 645036621402383989 N EMC Design Recommendation on i.MXRT Series /docs/en/application-note/AN13202.pdf documents Application Note N Y 0 N EMC Design Recommendation on i.MXRT Series N 2020-07-21 Feb 28, 2021 Application Note Focusing on the procedure of entering boundary scan mode for a board-level test. It provides the setup sequence and script examples to ensure first-pass success. Engineers should understand the standard for test access port and boundary-scan architecture from IEEE 1149.1 /docs/en/application-note/AN12919.pdf documents 2022-12-07 /docs/en/application-note/AN12919.pdf 645036621402383989 en None pdf N 6.9 MB AN12919 1595386400019706952683 /docs/en/application-note/AN12919.pdf 1595386400019706952683 PSP 19 None English 6940922 None 645036621402383989 N AN12919: Introduction to Boundary Scan of i.MX RT Series – Application Note /docs/en/application-note/AN12919.pdf documents Application Note N Y 1 N AN12919: Introduction to Boundary Scan of i.MX RT Series – Application Note N 2017-10-23 Jan 19, 2021 Application Note Describing the flexible memory array available on the i.MX RT crossover processors. The first part of the document summarizes all features of the FlexRAM memory. The second part of this document demonstrates the FlexRAM configuration usage on a specific application use case. /docs/en/application-note/AN12077.pdf documents 2022-12-07 /docs/en/application-note/AN12077.pdf 645036621402383989 en None pdf N 789.9 KB AN12077 1508768240933721133610 /docs/en/application-note/AN12077.pdf 1508768240933721133610 PSP 20 None English 789899 None 645036621402383989 N AN12077: Using the i.MX RT FlexRAM – Application Note /docs/en/application-note/AN12077.pdf documents Application Note N Y 3 N AN12077: Using the i.MX RT FlexRAM – Application Note N 2019-03-06 Sep 22, 2020 Application Note application note, AN12345, RT1015, EVK, MIMXRT1015, POWER consumption, measurement /docs/en/application-note/AN12345.pdf documents 2022-12-07 /docs/en/application-note/AN12345.pdf 645036621402383989 en None pdf N 246.7 KB AN12345 1551869948437727622434 /docs/en/application-note/AN12345.pdf 1551869948437727622434 PSP 21 None English 246670 None 645036621402383989 N Power Consumption and Measurement of i.MXRT1015 /docs/en/application-note/AN12345.pdf documents Application Note N Y 1 N Power Consumption and Measurement of i.MXRT1015 N 2019-06-02 Feb 1, 2020 Application Note Introducing how to optimize the system performance running on different memory devices. The i.MX RT series provides various memory interfaces, including SDRAM, RAW NAND FLASH, NOR FLASH, SD/eMMC, and FlexSPI. These rich features help i.MX RT series to implement flexible applications and high performance. The system performance running in these memory devices depends on the system and memory type. /docs/en/application-note/AN12437.pdf documents 2022-12-07 /docs/en/application-note/AN12437.pdf 645036621402383989 en None pdf N 1.0 MB AN12437 1559530936110719005850 /docs/en/application-note/AN12437.pdf 1559530936110719005850 PSP 22 None English 1008177 None 645036621402383989 N AN12437: i.MX RT Series Performance Optimization – Application Note /docs/en/application-note/AN12437.pdf documents Application Note N Y 1 N AN12437: i.MX RT Series Performance Optimization – Application Note N 2019-10-20 Oct 21, 2019 Application Note The i.MX RT has highperformance, supports rich peripherals, and can interface with many memory devices including Quad SPI flash, hyper flash, serial NAND, and parallel NAND flash. /docs/en/application-note/AN12564.pdf documents 2022-12-07 /docs/en/application-note/AN12564.pdf 645036621402383989 en None pdf N 374.3 KB AN12564 1571634785447708902543 /docs/en/application-note/AN12564.pdf 1571634785447708902543 PSP 23 None English 374260 None 645036621402383989 N Implement RWW on i.MX RT Series /docs/en/application-note/AN12564.pdf documents Application Note N Y 0 N Implement RWW on i.MX RT Series N 2018-02-27 Jul 15, 2019 Application Note Describing how to program a bootable image into the external storage device. The software used is based on the i.MX RT1050 SDK 2.4.0. The development environment is IAR Embedded Workbench 8.22.2. The hardware development environment is IMXRT1050-EVKB Board. The version of Flashloader is V1.1. /docs/en/application-note/AN12108.pdf documents 2022-12-07 /docs/en/application-note/AN12108.pdf 645036621402383989 en None pdf N 1.7 MB AN12108 1519721323187692879352 /docs/en/application-note/AN12108.pdf 1519721323187692879352 PSP 24 None English 1656834 None 645036621402383989 N AN12108: How to Enable Boot from QSPI Flash – Application Note /docs/en/application-note/AN12108.pdf documents Application Note N Y 4 N AN12108: How to Enable Boot from QSPI Flash – Application Note N 2019-02-13 Feb 13, 2019 Application Note This document describes the estimated product lifetimes for the i.MX RT1015 applications processors based on the criteria used in the qualification process. /docs/en/application-note/AN12349.pdf documents 2022-12-07 /docs/en/application-note/AN12349.pdf 645036621402383989 en None pdf N 571.2 KB AN12349 1550063789699694653926 /docs/en/application-note/AN12349.pdf 1550063789699694653926 PSP 25 None English 571211 None 645036621402383989 N i.MXRT1015 Product Lifetime Usage Estimates /docs/en/application-note/AN12349.pdf documents Application Note N Y 0 N i.MXRT1015 Product Lifetime Usage Estimates N 2017-10-24 Apr 17, 2018 Application Note The term interrupt latency refers to the delay between the start of an Interrupt Request (IRQ) and the start of the respective Interrupt Service Routine (ISR). The interrupt latency is expressed in core clock cycles. /docs/en/application-note/AN12078.pdf documents 2022-12-07 /docs/en/application-note/AN12078.pdf 645036621402383989 en None pdf N 777.0 KB AN12078 1508858595465708880752 /docs/en/application-note/AN12078.pdf 1508858595465708880752 PSP 26 None English 777016 None 645036621402383989 N Measuring Interrupt Latency /docs/en/application-note/AN12078.pdf documents Application Note N Y 1 N Measuring Interrupt Latency N 2017-10-13 Jan 7, 2018 Application Note i.MXRT series takes advantage of the Arm<sup>&#174;</sup>Cortex<sup>&#174;</sup>-M7 core with 32K/32K L1 I/D-Cache. This delivers extremely high-performance regardless the code is executed from on-chip RAM, external Flash or external memory. /docs/en/application-note/AN12042.pdf documents 2022-12-07 /docs/en/application-note/AN12042.pdf 645036621402383989 en None pdf N 723.3 KB AN12042 1507878357926734208195 /docs/en/application-note/AN12042.pdf 1507878357926734208195 PSP 27 None English 723272 None 645036621402383989 N Using the i.MXRT L1 Cache /docs/en/application-note/AN12042.pdf documents Application Note N Y 1 N Using the i.MXRT L1 Cache N 2017-10-20 Nov 30, 2017 Application Note AN12051, application note, i.MXRT, i.MX6UL, software migration, i.MX RT1050 Crossover, FreeRTOS support /docs/en/application-note/AN12051.pdf documents 2022-12-07 /docs/en/application-note/AN12051.pdf 645036621402383989 en None pdf N 564.5 KB AN12051 1508503078216743987557 /docs/en/application-note/AN12051.pdf 1508503078216743987557 PSP 28 None English 564452 None 645036621402383989 N Migration Guide from i.MX6UL to i.MXRT /docs/en/application-note/AN12051.pdf documents Application Note N Y 0 N Migration Guide from i.MX6UL to i.MXRT N 2017-11-27 Nov 27, 2017 Application Note This document introduces the technology of the system, including SAI and FLAC. It provides guidance on how to use the multi-channel SAI feature to develop applications running in a correct high-performance way. /docs/en/application-note/AN12090.pdf documents 2022-12-07 /docs/en/application-note/AN12090.pdf 645036621402383989 en None pdf N 700.6 KB AN12090 1511773000657717968097 /docs/en/application-note/AN12090.pdf 1511773000657717968097 PSP 29 None English 700614 None 645036621402383989 N Using Multi-Channel Feature of SAI /docs/en/application-note/AN12090.pdf documents Application Note N Y 0 N Using Multi-Channel Feature of SAI N Application Note Software 7 2024-04-24 Apr 12, 2024 Application Note Software Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip documents 2024-06-20 /docs/en/application-note-software/AN14284SW.zip 789425793691620447 en None zip N 1.0 MB AN14284SW 1713985107620732125378 /docs/en/application-note-software/AN14284SW.zip 1713985107620732125378 PSP 31 None English 1038723 None 789425793691620447 N Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip documents Application Note Software N Y 1 N Application note software for AN14284 N 2024-04-12 Apr 10, 2024 Application Note Software In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. /docs/en/application-note-software/AN14260SW.zip documents 2024-04-12 /docs/en/application-note-software/AN14260SW.zip 789425793691620447 en None zip N 1.1 MB AN14260SW 1712941667454712404929 /docs/en/application-note-software/AN14260SW.zip 1712941667454712404929 PSP 32 None English 1111988 None 789425793691620447 N Application Note Software for AN14260 /docs/en/application-note-software/AN14260SW.zip documents Application Note Software N Y 1 N Application Note Software for AN14260 N 2023-04-26 Apr 25, 2023 Application Note Software i.MX RT, RT, USB, 4G, LTE application note software, AN13940SW /docs/en/application-note-software/AN13940SW.zip documents 2024-12-13 /docs/en/application-note-software/AN13940SW.zip 789425793691620447 en None zip N 2.6 MB AN13940SW 1682495869303720327394 /docs/en/application-note-software/AN13940SW.zip 1682495869303720327394 PSP 33 None English 2577241 None 789425793691620447 N Application note software for AN13940 /docs/en/application-note-software/AN13940SW.zip documents Application Note Software N Y 0 N Application note software for AN13940 N 2022-08-17 Aug 16, 2022 Application Note Software /docs/en/application-note-software/AN13649SW.zip documents 2023-02-26 /docs/en/application-note-software/AN13649SW.zip 789425793691620447 en None zip N 27.5 MB AN13649SW 1660727496662720070310 /docs/en/application-note-software/AN13649SW.zip 1660727496662720070310 PSP 34 None English 27532763 None 789425793691620447 N Software for AN13649 /docs/en/application-note-software/AN13649SW.zip documents Application Note Software N Y 0 N Software for AN13649 N 2020-07-22 Jul 22, 2020 Application Note Software Application Note software for AN12604 /docs/en/application-note-software/AN12604SW.zip documents 2022-12-07 /docs/en/application-note-software/AN12604SW.zip 789425793691620447 en None zip N 37.7 MB AN12604SW 1595424270259719289230 /docs/en/application-note-software/AN12604SW.zip 1595424270259719289230 PSP 35 None English 37667968 None 789425793691620447 N Application Note software for AN12604 /docs/en/application-note-software/AN12604SW.zip documents Application Note Software N Y 0 N Application Note software for AN12604 N 2019-06-02 Feb 26, 2020 Application Note Software AN12437SW, RT1020 performance optimization, RT1050 performance optimization, RT1060 performance optimization, /docs/en/application-note-software/AN12437SW.zip documents 2022-12-07 /docs/en/application-note-software/AN12437SW.zip 789425793691620447 en None zip N 2.5 MB AN12437SW 1559527002426736090786 /docs/en/application-note-software/AN12437SW.zip 1559527002426736090786 PSP 36 None English 2526275 None 789425793691620447 N Application Note Software for AN12437 /docs/en/application-note-software/AN12437SW.zip documents Application Note Software N Y 1 N Application Note Software for AN12437 N 2018-08-28 Aug 28, 2018 Application Note Software Application note software for AN12239 /docs/en/nxp/application-notes-software/AN12239SW.zip documents 2022-12-07 /docs/en/nxp/application-notes-software/AN12239SW.zip 789425793691620447 en None zip N 84.9 KB AN12239SW 1535519470255708978986 /docs/en/nxp/application-notes-software/AN12239SW.zip 1535519470255708978986 PSP 37 None English 84854 None 789425793691620447 N Application note software for AN12239 /docs/en/nxp/application-notes-software/AN12239SW.zip documents Application Note Software N Y 0 N Application note software for AN12239 N Brochure 2 2018-09-28 Nov 30, 2018 Brochure Zephyr OS is a small, scalable open source RTOS for IoT Embedded devices. It is optimized for resource constrained devices, and built with security in mind. /docs/en/brochure/ZEPHYR-iMXRT-FLYER.pdf documents 2023-08-09 /docs/en/brochure/ZEPHYR-iMXRT-FLYER.pdf 712453003803778552 en None pdf N 347.8 KB ZEPHYR-iMXRT-FLYER 1538171780497723834236 /docs/en/brochure/ZEPHYR-iMXRT-FLYER.pdf 1538171780497723834236 PSP 38 None English 347804 None 712453003803778552 N i.MX RT CROSSOVER MCUS and ZEPHYR™ OS IMPROVE RESPONSIVENESS, REDUCE COSTS /docs/en/brochure/ZEPHYR-iMXRT-FLYER.pdf documents Brochure N Y 0 N i.MX RT CROSSOVER MCUS and ZEPHYR™ OS IMPROVE RESPONSIVENESS, REDUCE COSTS N /docs/en/brochure/IMXRTPORTBR.pdf 2020-12-07 1607359674868709320667 PSP 6 Feb 26, 2025 Brochure Brochure NXP’s crossover processors and MCUs marry the simplicity of MCUs with the complexity of applications processors into a hybrid device designed to address the growing consumer demand for enhanced user experiences in smart and secure high-performance products. Included in this class of products is the i.MX RT series of crossover MCUs that combines unprecedented performance with reliability and high levels of integration and security to propel industrial, IoT and automotive applications. None /docs/en/brochure/IMXRTPORTBR.pdf English 45912152 None Brochure 2025-02-26 N /docs/en/brochure/IMXRTPORTBR.pdf i.MX RT Series of Crossover MCUs /docs/en/brochure/IMXRTPORTBR.pdf documents 712453003803778552 Brochure N Y en None Y t518 pdf 7 N N i.MX RT Series of Crossover MCUs 45.9 MB IMXRTPORTBR N 1607359674868709320667 Data Sheet 2 /docs/en/data-sheet/IMXRT1015IEC.pdf 2019-01-14 1547535312092682577648 PSP 2 Mar 29, 2022 Data Sheet Data Sheet The i.MX RT1015 is a processor of i.MX RT family featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core, which operates at speeds up to 500 MHz to provide high CPU performance and real-time response. None /docs/en/data-sheet/IMXRT1015IEC.pdf English 2741427 None Data Sheet 2022-12-07 N /docs/en/data-sheet/IMXRT1015IEC.pdf i.MX RT1015 Crossover MCUs for Industrial Products /docs/en/data-sheet/IMXRT1015IEC.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 3.1 N N i.MX RT1015 Crossover MCUs for Industrial Products 2.7 MB MIMXRT1015CAF4A IMXRT1015IEC N 1547535312092682577648 /docs/en/data-sheet/IMXRT1015CEC.pdf 2019-01-14 1547534560235701504960 PSP 3 Mar 29, 2022 Data Sheet Data Sheet The i.MX RT1015 is a processor of i.MX RT family featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core, which operates at speeds up to 500 MHz to provide high CPU performance and real-time response. None /docs/en/data-sheet/IMXRT1015CEC.pdf English 2672878 None Data Sheet 2022-12-07 N /docs/en/data-sheet/IMXRT1015CEC.pdf i.MX RT1015 Crossover Processors Data Sheet for Consumer Products /docs/en/data-sheet/IMXRT1015CEC.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 3.1 N N i.MX RT1015 Crossover Processors Data Sheet for Consumer Products 2.7 MB MIMXRT1015DAF5A IMXRT1015CEC N 1547534560235701504960 Errata 1 /docs/en/errata/IMXRT1015CE.pdf 2019-01-15 1547535796463693829213 PSP 4 Aug 9, 2021 Errata Errata This document details the silicon errata known at the time of publication for the i.MX RT1015 multimedia crossover processors. None /docs/en/errata/IMXRT1015CE.pdf English 336226 None Errata 2022-12-07 N /docs/en/errata/IMXRT1015CE.pdf Chip Errata for the i.MX RT1015 /docs/en/errata/IMXRT1015CE.pdf documents 155452329886410597 Errata N Y en None Y t522 pdf 3 N N Chip Errata for the i.MX RT1015 336.2 KB IMXRT1015CE N 1547535796463693829213 Reference Manual 1 /secured/assets/documents/en/reference-manual/IMXRT1015RM.pdf 2019-01-21 1548139976648733960903 PSP 1 Apr 1, 2021 Reference Manual Reference Manual The i.MX RT1015 processors are NXP's latest additions to a growing family of real-time processing products offering high-performance processing optimized for lowest power consumption and best real-time response. Registration without Disclaimer /secured/assets/documents/en/reference-manual/IMXRT1015RM.pdf English 13073626 None Reference Manual 2023-06-18 Y /webapp/Download?colCode=IMXRT1015RM i.MX RT1015 Processor Reference Manual /secured/assets/documents/en/reference-manual/IMXRT1015RM.pdf documents 500633505221135046 Reference Manual N Y en Extended Y t877 pdf 1 Y N i.MX RT1015 Processor Reference Manual 13.1 MB IMXRT1015RM N 1548139976648733960903 Supporting Information 1 2019-08-08 Aug 8, 2019 Supporting Information https://mcuxpresso.nxp.com/en/welcome documents 2025-02-06 https://mcuxpresso.nxp.com/en/welcome 371282830530968666 en None EXTERNAL N Y 1 B MCUXPRESSO-SDK-BUILDER 1565292399673706373357 https://mcuxpresso.nxp.com/en/welcome 1565292399673706373357 PSP 39 external None English 1 kb None 371282830530968666 N MCUXpresso SDK Builder https://mcuxpresso.nxp.com/en/welcome documents Supporting Information N Y N 0 MCUXpresso SDK Builder 1.0 KB N https://mcuxpresso.nxp.com/en/welcome User Guide 2 2020-04-12 Apr 13, 2020 User Guide MIMXRT1015 EVK Board Hardware User’s Guide /secured/assets/documents/en/user-guide/MIMXRT1015EVKHUG.pdf documents 2022-12-07 /webapp/Download?colCode=MIMXRT1015EVKHUG 132339537837198660 en Extended pdf N 467.3 KB MIMXRT1015EVKHUG 1586760477205713408354 /secured/assets/documents/en/user-guide/MIMXRT1015EVKHUG.pdf 1586760477205713408354 PSP 30 Registration without Disclaimer English 467267 None 132339537837198660 Y MIMXRT1015 EVK Board Hardware User’s Guide /secured/assets/documents/en/user-guide/MIMXRT1015EVKHUG.pdf documents User Guide N Y 0 Y MIMXRT1015 EVK Board Hardware User’s Guide N /secured/assets/documents/en/nxp/user-guides/MIMXRT1020HDUG.pdf 2018-06-07 1528433111042717772824 PSP 5 Feb 15, 2023 User Guide User Guide This document guides the hardware engineers to design and test their MIMXRT1020 processor-based designs. The document provides information about board layout recommendations and design checklists to ensure first-pass success and avoid any board bring-up problems. Registration without Disclaimer /secured/assets/documents/en/nxp/user-guides/MIMXRT1020HDUG.pdf English 594670 None User Guide 2023-02-15 Y /webapp/Download?colCode=MIMXRT1020HDUG Hardware Development Guide for the MIMXRT1020 Processor /secured/assets/documents/en/nxp/user-guides/MIMXRT1020HDUG.pdf documents 132339537837198660 User Guide N Y en Extended Y t792 pdf 4 Y N Hardware Development Guide for the MIMXRT1020 Processor 594.7 KB MIMXRT1020HDUG N 1528433111042717772824 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 39 documents

Compact List

Application Note (23)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 17 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 20 trainings

Show All

Recently viewed products

View or edit your browsing history