Kinetis KV4x-168 MHz, High Performance Motor / Power Conversion MCUs based on Arm® Cortex®-M4

Click over video to play

Block Diagram

KV4x MCU

KV4x MCU

Features

  • 168 MHz Cortex-M4 core with DSP, floating point unit – improves performance in math-intensive applications (e.g., processing of sensorless FOC (field oriented control) algorithms)
  • 128-bit wide flash interface with a cache to minimize the number of wait states while executing fast control loops
  • 2x 12-bit, 16-channel ADCs with PGAs – 4.1 MSPS ideal for digital power conversion or for motor control applications
  • Up to 12 channel eFlexPWM – up to 312ps resolution for demanding digital power conversion applications
  • Up to 2 x 8-channel and 1 x 2-channel programmable FlexTimers – high-accuracy PWM generation with integrated power factor correction or speed sensor decoder (incremental decoder/hall sensor)
  • Quadrature encoder/decoder
  • Up to 2 FlexCAN modules – high-speed, high-reliability industrial communication
  • Broad family scalability with hardware and software compatibility – easy migration to more performance, memory and feature integration within the Kinetis® V series

Part numbers include: MKV42F128VLF16, MKV42F128VLH16, MKV42F128VLL16, MKV42F256VLH16, MKV42F256VLL16, MKV42F64VLF16, MKV42F64VLH16, MKV44F128VLF16, MKV44F128VLH16, MKV44F128VLL16, MKV44F256VLH16, MKV44F256VLL16, MKV44F64VLF16, MKV44F64VLH16, MKV46F128VLH16, MKV46F128VLL16, MKV46F256VLH16, MKV46F256VLL16, MKV46F256VLL16Q.

Documentation

Quick reference to our documentation types.

1-5 of 57 documents

Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 19 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings