Kinetis® KV5x-240 MHz, Motor Control and Power Conversion, Ethernet, MCUs based on Arm® Cortex®-M7

Click over video to play

Block Diagram

KV5x MCU

KV5x MCU

Features

  • High-performance 240 MHz Arm® Cortex®-M7 core combined with a high level of analog and digital integration targeted at real-time control applications
  • Up to 1 MB Flash and 256 KB RAM, 16 KB instruction cache and 8 KB data cache. 256 KB of RAM includes 64 KB of ITCM RAM ensuring maximum CPU performance of fast control loops with minimal latency
  • 64-bit AXI memory interface with I-Cache and D-Cache – efficient access to external resources; interface to large external memories for a complete RTOS experience; support for richer HMI with higher resolution graphics, multiple connectivity stacks and middleware
  • 4 x 8ch 12-bit ADC’s sampling at 5 MSPS with a dual sample and hold circuitry, can capture current and voltage simultaneously for two motors giving true independent dual motor control
  • Ethernet option with True Random Number Generator and Cryptographic unit providing a low cost integrated connectivity solution
  • 2 eFlexPWM blocks provide 4 independent time bases per module with a highly flexible configuration that easily supports motor and power control topologies
  • Multiple instantiations of timer blocks provide a vast array of timers (44 channels) simplifying the complex task of advanced motor control
  • A single eFlexPWM block featuring 12 channels with Nano-Edge capability, providing up to 260pSec resolution on pulse width and frequency modulation
  • Up to 3 FlexCAN modules—High speed, high-reliability industrial communication
  • Inter-peripheral cross-bar, with And or Invert Logic, provides a highly flexible connection fabric between peripherals that supports simplified control topology implementation

Part numbers include: MKV56F1M0VLL24, MKV56F1M0VLQ24, MKV56F512VLL24, MKV56F512VLQ24, MKV58F1M0VLL24, MKV58F1M0VLQ24, MKV58F512VLL24, MKV58F512VLQ24.

Documentation

Quick reference to our documentation types.

1-5 of 30 documents

Show All

Hardware

Quick reference to our board types.

1-5 of 14 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings