Arm Cortex-M0+|Kinetis KE1xZ 32-bit 5V MCUs with Touch Interface | NXP Semiconductors

KE1xZ: Arm® Cortex®-M0+ 5V Main Stream MCU with NXP Touch and CAN Control

Roll over image to zoom in

Block Diagram

Kinetis KE1xZ MCU Family

Kinetis KE1xZ MCU Family Block Diagram

Features

  • Up to 96 MHz Cortex-M0+ core supporting a broad range of processing bandwidth requirements while maintaining excellent cost-effectiveness, easy to use packages and a wide range of memory densities
  • Enhanced robust IOs make sure the high performance under noisy environment
  • Robust TSI supports both mutual cap mode and self-cap mode, providing flexibility for up to 72 touch keys
  • Implementation of CAN protocol - Version 2.0A/B, support both standards and extended data frames, up to 1Mbps data rate
  • Flextime featured up to 8ch PWM supports 3-phase motor control with dead time insertion and fault detect
  • 1MSPS 12b ADC with up to 24ch input per module provides fast sampling rate for prompt data conversion and storage
  • Analog comparator for fast response to external analog change
  • Programmable delay block with flexible trigger system providing various interconnections for on-chip modules, ADC, DAC, Flextimers, CMP, etc
  • FlexIO provides flexibility for serial communication interface implementation
  • Boot ROM provides on-chip boot code and serial port drivers that could save flash space and provide flexible boot options and in system programming support
  • Faster time to market with comprehensive enablement solutions, including SDK (drivers, libraries, stacks), IDE, bootloader, RTOS, online community and more
  • Supported by MCUXpresso SDK, IDE and Config Tools

Buy/Parametrics










































































































N true 0 PSPKE1xZen 43 Application Note Application Note t789 20 Application Note Software Application Note Software t783 5 Data Sheet Data Sheet t520 4 Errata Errata t522 3 Fact Sheet Fact Sheet t523 1 Product Brief Product Brief t532 2 Reference Manual Reference Manual t877 4 Supporting Information Supporting Information t531 1 User Guide User Guide t792 3 en_US en_US en Data Sheet Data Sheet 4 1 2 English This document provides electrical specifications for Kinetis KE17Z/13Z/12Z with up to 512 KB Flash Data Sheet 1713305031769710334816 PSP 1.7 MB None None documents None 1713305031769710334816 /docs/en/data-sheet/KE1xZP100M96SF0.pdf 1726096 /docs/en/data-sheet/KE1xZP100M96SF0.pdf KE1xZP100M96SF0 documents N N 2024-04-16 Kinetis KE17Z/13Z/12Z with Up to 512 KB Flash /docs/en/data-sheet/KE1xZP100M96SF0.pdf /docs/en/data-sheet/KE1xZP100M96SF0.pdf Data Sheet N 980000996212993340 2024-04-16 pdf N en Apr 19, 2024 980000996212993340 Data Sheet Y N Kinetis KE17Z/13Z/12Z with Up to 512 KB Flash 2 MKE12Z128VLH7,MKE12Z128VLL7,MKE12Z256VLH7,MKE12Z256VLL7,MKE13Z128VLH7,MKE13Z128VLL7,MKE13Z256VLH7,MKE13Z256VLL7,MKE17Z128VLH7,MKE17Z128VLL7,MKE17Z256VLH7,MKE17Z256VLL7 2.1 English KE1xZ256 MCUs are the leading parts for the KE1xZ family based on ARM® Cortex®-M0+ core. Providing up to 256 KB flash, up to 48 KB RAM, and the complete set of analog/digital features, KE1xZ extends Kinetis E family to higher performance and broader scalability. Robust and enhanced TSIs provide highlevel stability and accuracy to customer's HMI system. 1 Msps ADC and FlexTimer help build a perfect solution for BLDC motor control systems. 1634724126259709886807 PSP 1.6 MB None None documents None 1634724126259709886807 /docs/en/data-sheet/KE1xZP100M72SF1.pdf 1645052 /docs/en/data-sheet/KE1xZP100M72SF1.pdf KE1xZP100M72SF1 documents N N 2021-10-20 Kinetis KE17Z/13Z/12Z with up to 256 KB Flash /docs/en/data-sheet/KE1xZP100M72SF1.pdf /docs/en/data-sheet/KE1xZP100M72SF1.pdf Data Sheet N 980000996212993340 2023-08-18 pdf N en May 9, 2022 980000996212993340 Data Sheet Y N Kinetis KE17Z/13Z/12Z with up to 256 KB Flash 3 2 Chinese Kinetis KE1xZ256 MCU 是基于ARM® Cortex®-M0+内核的KE1xZ 系列的主要器件。KE1xZ 提供最高256 KB 的Flash、最高32 KB 的RAM 和一整套模拟/数字功能,将Kinetis E 系 列提升到更高的性能和更广泛的可扩展性。 1473739800461714316677zh PSP 1.7 MB None None documents None 1473739800461714316677 /docs/zh/data-sheet/KE1xZP100M72SF0.pdf 1715873 /docs/zh/data-sheet/KE1xZP100M72SF0.pdf KE1XZP100M72SF0 documents N N 2016-11-09 Kinetis KE15Z/14Z with up to 256 KB Flash /docs/zh/data-sheet/KE1xZP100M72SF0.pdf /docs/zh/data-sheet/KE1xZP100M72SF0.pdf Data Sheet N 980000996212993340 2022-12-07 zh May 25, 2022 980000996212993340 Data Sheet Y N 具有最高256 KB FLASH 的Kinetis KE15Z/14Z MKE14Z128VLH7,MKE14Z128VLL7,MKE14Z256VLH7,MKE14Z256VLL7,MKE15Z128VLH7,MKE15Z128VLL7,MKE15Z256VLH7,MKE15Z256VLL7 4.3 English Up to 72 MHz Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M0+ Based Microcontroller, up to 256 KB flash, up to 32 KB RAM,Kinetis E family to higher&#13;&#10;performance and broader scalability 1473739800461714316677 PSP 1.7 MB None None documents None 1473739800461714316677 /docs/en/data-sheet/KE1xZP100M72SF0.pdf 1715873 /docs/en/data-sheet/KE1xZP100M72SF0.pdf KE1XZP100M72SF0 documents N N 2016-11-09 Kinetis KE15Z/14Z with up to 256 KB Flash /docs/en/data-sheet/KE1xZP100M72SF0.pdf /docs/en/data-sheet/KE1xZP100M72SF0.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Feb 18, 2022 980000996212993340 Data Sheet Y N Kinetis KE15Z/14Z with up to 256 KB Flash 4 MKE14Z32VLD4,MKE14Z32VLF4,MKE14Z64VLD4,MKE14Z64VLF4,MKE15Z32VLD4,MKE15Z32VLF4,MKE15Z64VLD4,MKE15Z64VLF4,MKE16Z32VLD4,MKE16Z32VLF4,MKE16Z64VLD4,MKE16Z64VLF4 3 English Providing up to 64 KB flash, up to 8 KB RAM, and a complete set of analog/digital features, KE1xZ64 offers a robust Touch Sense Interface (TSI) and CAN bus for industrial networking, which provides high-level stability and accuracy in customer's home appliance touch UI and industrial control systems. 1551773159593733276021 PSP 1.6 MB None None documents None 1551773159593733276021 /docs/en/data-sheet/KE1xZP48M48SF0.pdf 1625447 /docs/en/data-sheet/KE1xZP48M48SF0.pdf KE1xZP48M48SF0 documents N N 2019-03-05 Kinetis KE1xZ with up to 64 KB Flash /docs/en/data-sheet/KE1xZP48M48SF0.pdf /docs/en/data-sheet/KE1xZP48M48SF0.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jun 29, 2020 980000996212993340 Data Sheet Y N Kinetis KE1xZ with up to 64 KB Flash Reference Manual Reference Manual 4 5 2 English Supports: MKE17ZxxxVxx9, MKE13ZxxxVxx9 and MKE12ZxxxVxx9 1712077805760705216902 PSP 7.2 MB None None documents None 1712077805760705216902 /docs/en/reference-manual/KE1XZP100M96SF0RM.pdf 7185817 /docs/en/reference-manual/KE1XZP100M96SF0RM.pdf KE1XZP100M96SF0RM documents N N 2024-04-02 Kinetis KE17Z/13Z/12Z with up to 512 KB Flash Reference Manual /docs/en/reference-manual/KE1XZP100M96SF0RM.pdf /docs/en/reference-manual/KE1XZP100M96SF0RM.pdf Reference Manual N 500633505221135046 2024-04-02 pdf N en Apr 2, 2024 500633505221135046 Reference Manual Y N Kinetis KE17Z/13Z/12Z with up to 512 KB Flash Reference Manual 6 2.1 English Kinetis KE17Z/13Z/12Z with up to 256 KB Flash Reference Manual Supports: MKE17ZxxxVxx7, MKE13ZxxxVxx7 and MKE12ZxxxVxx7. 1634811943630717247607 PSP 10.7 MB None None documents None 1634811943630717247607 /docs/en/reference-manual/KE1xZP100M72SF1RM.pdf 10674571 /docs/en/reference-manual/KE1xZP100M72SF1RM.pdf KE1xZP100M72SF1RM documents N N 2021-10-21 Kinetis KE17Z/13Z/12Z with up to 256 KB Flash Reference Manual /docs/en/reference-manual/KE1xZP100M72SF1RM.pdf /docs/en/reference-manual/KE1xZP100M72SF1RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf N en May 23, 2022 500633505221135046 Reference Manual Y N Kinetis KE17Z/13Z/12Z with up to 256 KB Flash Reference Manual 7 3 English Information found here provides an overview of this MCU, which is a part of Kinetis Eseries of ARM® Cortex®-M0+ MCUs and product family. It also presents high-level descriptions of the modules available on the device covered by this document. 1551774369183712541900 PSP 9.9 MB None None documents None 1551774369183712541900 /docs/en/reference-manual/KE1xZP48M48SF0RM.pdf 9901737 /docs/en/reference-manual/KE1xZP48M48SF0RM.pdf KE1xZP48M48SF0RM documents N N 2019-03-05 Kinetis KE1xZ64 Sub-Family Reference Manual /docs/en/reference-manual/KE1xZP48M48SF0RM.pdf /docs/en/reference-manual/KE1xZP48M48SF0RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf N en Apr 1, 2022 500633505221135046 Reference Manual Y N Kinetis KE1xZ64 Sub-Family Reference Manual 8 3 English This reference manual is intended for system software and hardware developers and&#13;&#10;applications programmers who want to develop products with Kinetis KE1xZ Sub-Family. 1474023198291723979828 PSP 12.2 MB Registration without Disclaimer None documents Extended 1474023198291723979828 /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf 12215000 /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf KE1XZP100M72SF0RM documents Y N 2016-11-09 Kinetis KE1xZ Sub-Family Reference Manual /webapp/Download?colCode=KE1XZP100M72SF0RM /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Aug 23, 2018 500633505221135046 Reference Manual Y N Kinetis KE1xZ Sub-Family Reference Manual Application Note Application Note 20 9 1.0 Y English https://docs.nxp.com/bundle/AN14520/page/topics/introduction.html This application note introduces how to set low-cost DAC using the PWM output. 1734373361041723601411 PSP 533.4 KB None None documents None 1734373361041723601411 /docs/en/application-note/AN14520.pdf 533373 /docs/en/application-note/AN14520.pdf AN14520 documents N N Y 2024-12-16 General MCU PWM DAC Application https://docs.nxp.com/bundle/AN14520/page/topics/introduction.html /docs/en/application-note/AN14520.pdf Application Note N 645036621402383989 /bundle/AN14520/page/topics/introduction.html /docs/en/application-note/AN14520.pdf 2025-03-13 533.4 KB pdf N en Dec 12, 2024 645036621402383989 Application Note Y N General MCU PWM DAC Application 10 1 Chinese 本应用笔记描述如何在32位Kinetis KE17Z系列MCU(KE17Z256和KE17Z512)上实现无刷直流电机(BLDC)的无传感器控制。 1716922679492708440984zh PSP 2.9 MB Registration without Disclaimer None documents Basic 1716922679492708440984 /secured/assets/documents/zh/application-note/AN14306.pdf 2931565 /secured/assets/documents/zh/application-note/AN14306.pdf AN14306 documents Y N 2024-05-28 BLDC Motor Sensorless Commutation Control on KE17Z /secured/assets/documents/zh/application-note/AN14306.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14306&docLang=zh Application Note N 645036621402383989 2024-05-28 zh May 31, 2024 645036621402383989 Application Note Y N 基于KE17Z的无刷直流电机无传感器换向控制 1 English This application note describes the implementation of the sensorless Brushless DC motor (BLDC) control on 32-bit Kinetis KE17Z series MCUs (KE17Z256 and KE17Z512). 1716922679492708440984 PSP 2.9 MB Registration without Disclaimer None documents Basic 1716922679492708440984 /secured/assets/documents/en/application-note/AN14306.pdf 2931565 /secured/assets/documents/en/application-note/AN14306.pdf AN14306 documents Y N 2024-05-28 BLDC Motor Sensorless Commutation Control on KE17Z /webapp/Download?colCode=AN14306 /secured/assets/documents/en/application-note/AN14306.pdf Application Note N 645036621402383989 2024-05-28 pdf Y en May 31, 2024 645036621402383989 Application Note Y N BLDC Motor Sensorless Commutation Control on KE17Z 11 1.0 Y Chinese 本文对KE17Z512和KE15Z256系列芯片的功能进行了对比,介绍了它们的引脚分配情况以及在两个平台之间进行迁移的步骤。 1715095116373732403911zh PSP 780.0 KB None None documents None 1715095116373732403911 /docs/zh/application-note/AN14202.pdf 780003 /docs/zh/application-note/AN14202.pdf AN14202 documents N N 2024-05-07 Migration guide from KE15Z256 to KE17Z512 /docs/zh/application-note/AN14202.pdf /docs/zh/application-note/AN14202.pdf Application Note N 645036621402383989 /bundle/AN14202/page/topics/introduction.html 2024-12-13 zh May 7, 2024 645036621402383989 Application Note Y N 从KE15Z256到KE17Z512的迁移指南 1.0 Y English https://docs.nxp.com/bundle/AN14202/page/topics/introduction.html This application note provides a feature comparison between the KE17Z512 and KE15Z256 device families. It includes pin assignments and the steps for migration between the two platforms. 1715095116373732403911 PSP 780.0 KB None None documents None 1715095116373732403911 /docs/en/application-note/AN14202.pdf 780003 /docs/zh/application-note/AN14202.pdf /docs/en/application-note/AN14202.pdf AN14202 documents N N Y 2024-05-07 Migration guide from KE15Z256 to KE17Z512 https://docs.nxp.com/bundle/AN14202/page/topics/introduction.html /docs/en/application-note/AN14202.pdf Application Note N 645036621402383989 /bundle/AN14202/page/topics/introduction.html /docs/en/application-note/AN14202.pdf 2024-12-13 780.0 KB pdf N en May 7, 2024 645036621402383989 Application Note Y N Migration guide from KE15Z256 to KE17Z512 12 1 Y Chinese This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. 1712940336069736059624zh PSP 194.4 KB None None documents None 1712940336069736059624 /docs/zh/application-note/AN14284.pdf 194428 /docs/zh/application-note/AN14284.pdf AN14284 documents N N 2024-04-12 AN14284: Timing Parameter Tuning for FlexIO Emulated Interface /docs/zh/application-note/AN14284.pdf /docs/zh/application-note/AN14284.pdf Application Note N 645036621402383989 /bundle/AN14284/page/topics/introduction.html 2024-07-08 zh Apr 12, 2024 645036621402383989 Application Note Y N FlexIO模拟接口的时序参数调整 1 Y English https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. 1712940336069736059624 PSP 194.4 KB None None documents None 1712940336069736059624 /docs/en/application-note/AN14284.pdf 194428 /docs/zh/application-note/AN14284.pdf /docs/en/application-note/AN14284.pdf AN14284 documents N N Y 2024-04-12 AN14284: Timing Parameter Tuning for FlexIO Emulated Interface https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf Application Note N 645036621402383989 /bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf 2024-07-08 194.4 KB pdf N en Apr 12, 2024 645036621402383989 Application Note Y N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface 13 1.0 Y English https://docs.nxp.com/bundle/AN14165/page/topics/introduction.html AN14165SW.zip /docs/en/application-note-software/AN14165SW.zip /docs/en/application-note-software/AN14165SW.zip This application describes how to use flash swap feature on KE17Z512 series 1705070854062724319666 PSP 157.9 KB None None documents None 1705070854062724319666 /docs/en/application-note/AN14165.pdf 157874 /docs/en/application-note/AN14165.pdf AN14165 documents N N Y 2024-01-12 Flash Memory Swap Feature on KE17Z512 https://docs.nxp.com/bundle/AN14165/page/topics/introduction.html /docs/en/application-note/AN14165.pdf Application Note N 645036621402383989 /bundle/AN14165/page/topics/introduction.html /docs/en/application-note/AN14165.pdf 2024-12-13 157.9 KB pdf N en Jan 11, 2024 645036621402383989 Application Note Y N Flash Memory Swap Feature on KE17Z512 14 1 English AN13437SW.zip /docs/en/application-note-software/AN13437SW.zip /docs/en/application-note-software/AN13437SW.zip AN13437: This application note explains enabling ADC sampling in sequence in one PWM period on FRDM-KE17Z board by configuring the peripherals, FTM, LPIT, ADC, and TRGMUX. 1638785028595715899083 PSP 1.2 MB None None documents None 1638785028595715899083 /docs/en/application-note/AN13437.pdf 1239112 /docs/en/application-note/AN13437.pdf AN13437 documents N N 2021-12-06 Using KE17Z LPIT to Trigger ADC Multi-channel Conversion Application Note /docs/en/application-note/AN13437.pdf /docs/en/application-note/AN13437.pdf Application Note N 645036621402383989 2024-06-21 pdf N en Jul 13, 2023 645036621402383989 Application Note Y N Using KE17Z LPIT to Trigger ADC Multi-channel Conversion Application Note 15 1 English AN13489SW.zip /docs/en/application-note-software/AN13489SW.zip /docs/en/application-note-software/AN13489SW.zip This application note describes the implementation of the sensorless Motor Control Reference Solution Package (MCRSP) software for a 3-phase Brushless DC motor (BLDC), running on 32-bit Kinetis KE17Z series MCUs. 1643108273280723236322 PSP 743.5 KB None None documents None 1643108273280723236322 /docs/en/application-note/AN13489.pdf 743493 /docs/en/application-note/AN13489.pdf AN13489 documents N N 2022-01-25 Position Sensorless Square-Wave Control Application of 3-phase BLDC Using KE17Z /docs/en/application-note/AN13489.pdf /docs/en/application-note/AN13489.pdf Application Note N 645036621402383989 2023-06-21 pdf N en Jun 20, 2023 645036621402383989 Application Note Y N Position Sensorless Square-Wave Control Application of 3-phase BLDC Using KE17Z 16 0 English This Application Note shows how to realize TSI work in STOP/VLPS mode for low power consumption and wake up an MCU by touching any touch key on the hardware board. 1676027287916723380273 PSP 1.8 MB Registration without Disclaimer None documents Extended 1676027287916723380273 /secured/assets/documents/en/application-note/AN13811.pdf 1764837 /secured/assets/documents/en/application-note/AN13811.pdf AN13811 documents Y N 2023-02-10 How to realize TSI works in low power mode based on KE17Z /webapp/Download?colCode=AN13811 /secured/assets/documents/en/application-note/AN13811.pdf Application Note N 645036621402383989 2023-07-24 pdf Y en Feb 10, 2023 645036621402383989 Application Note Y N How to realize TSI works in low power mode based on KE17Z 17 0 Chinese NXP® Touch software is designed to speed development of your touch 1583310578529724182254zh PSP 6.1 MB None None documents None 1583310578529724182254 /docs/zh/application-note/AN12709.pdf 6112048 /docs/zh/application-note/AN12709.pdf AN12709 documents N N 2020-03-04 NXP Touch development guide /docs/zh/application-note/AN12709.pdf /docs/zh/application-note/AN12709.pdf Application Note N 645036621402383989 2024-12-13 zh Mar 4, 2020 645036621402383989 Application Note Y N 恩智浦触摸软件开发指南 1 English NXP® Touch software is designed to speed development of your touch applications and is ideal for use with Kinetis®MCUs. Available in source code, this software download features touch detection algorithms and is ideally suited for RTOS based applications. 1583310578529724182254 PSP 6.1 MB None None documents None 1583310578529724182254 /docs/en/application-note/AN12709.pdf 6112048 /docs/en/application-note/AN12709.pdf AN12709 documents N N 2020-03-04 NXP Touch development guide /docs/en/application-note/AN12709.pdf /docs/en/application-note/AN12709.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Dec 7, 2021 645036621402383989 Application Note Y N NXP Touch development guide 18 0 English AN13438SW.zip /docs/en/application-note-software/AN13438SW.zip /docs/en/application-note-software/AN13438SW.zip This application note focuses on enabling deep learning on NXP microcontrollers with Arm® Cortex®-M0/M0+ cores. 1637237204145717899384 PSP None None documents None 1637237204145717899384 /docs/en/application-note/AN13438.pdf /docs/en/application-note/AN13438.pdf AN13438 documents N N 2021-11-18 Inferencing Deep Learning on Cortex M0/M0+ with the eIQ Glow Inference Engine /docs/en/application-note/AN13438.pdf /docs/en/application-note/AN13438.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 18, 2021 645036621402383989 Application Note Y N Inferencing Deep Learning on Cortex M0/M0+ with the eIQ Glow Inference Engine 19 0 English This application note illustrates how to use the FlexIO module to generate the Pulse-Width Modulation (PWM) waveform. AN13459, application note, FlexIO, PWM, KE17Z 1637304672135712184194 PSP None None documents None 1637304672135712184194 /docs/en/application-note/AN13459.pdf /docs/en/application-note/AN13459.pdf AN13459 documents N N 2021-11-18 Generating PWM by Using FlexIO on KE17Z /docs/en/application-note/AN13459.pdf /docs/en/application-note/AN13459.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 18, 2021 645036621402383989 Application Note Y N Generating PWM by Using FlexIO on KE17Z 20 0 English 1635870052107723656333 PSP 394.5 KB None None documents None 1635870052107723656333 /docs/en/application-note/AN13429.pdf 394482 /docs/en/application-note/AN13429.pdf AN13429 documents N N 2021-11-02 Migration Guide from KE15Z256 to KE17Z256 /docs/en/application-note/AN13429.pdf /docs/en/application-note/AN13429.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Nov 2, 2021 645036621402383989 Application Note Y N Migration Guide from KE15Z256 to KE17Z256 21 0 English application note, AN13352, KE17Z flash loader 1631609716927709416522 PSP 580.9 KB None None documents None 1631609716927709416522 /docs/en/application-note/AN13352.pdf 580855 /docs/en/application-note/AN13352.pdf AN13352 documents N N 2021-09-14 Introduction to Flash Resident Bootloader for KE17Z /docs/en/application-note/AN13352.pdf /docs/en/application-note/AN13352.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 31, 2021 645036621402383989 Application Note Y N Introduction to Flash Resident Bootloader for KE17Z 22 0 English AN13079SW.zip /docs/en/application-note-software/AN13079SW.zip /docs/en/application-note-software/AN13079SW.zip application note, AN13079, KE1xZ256, TSI, UART to USB HID mouse, K20 1606893744839730210628 PSP 535.3 KB None None documents None 1606893744839730210628 /docs/en/application-note/AN13079.pdf 535325 /docs/en/application-note/AN13079.pdf AN13079 documents N N 2020-12-02 UART to HID Mouse based on FRDM-KE15Z Board /docs/en/application-note/AN13079.pdf /docs/en/application-note/AN13079.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 2, 2020 645036621402383989 Application Note Y N UART to HID Mouse based on FRDM-KE15Z Board 23 0 English AN12933SW.zip /docs/en/application-note-software/AN12933SW.zip /docs/en/application-note-software/AN12933SW.zip The Touch Sensing Input (TSI) module on Kinetis E series MCU provides touch sensing detection on capacitive touch sensors. The external capacitive touch sensor is typically formed on Print Circuit Board (PCB), and the sensor electrodes are connected to the TSI input channels through the I/O pins in the MCU chips. 1594634356701742353121 PSP 993.8 KB None None documents None 1594634356701742353121 /docs/en/application-note/AN12933.pdf 993773 /docs/en/application-note/AN12933.pdf AN12933 documents N N 2020-07-13 Enable 2D Touch Sensing System Based on KE15Z MCU /docs/en/application-note/AN12933.pdf /docs/en/application-note/AN12933.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 12, 2020 645036621402383989 Application Note Y N Enable 2D Touch Sensing System Based on KE15Z MCU 24 0 Chinese application note, AN12355, MSCAN, CAN, KE16Z, KE06Z 1551945451153707030955zh PSP 608.5 KB None None documents None 1551945451153707030955 /docs/zh/application-note/AN12355.pdf 608513 /docs/zh/application-note/AN12355.pdf AN12355 documents N N 2019-03-07 Using MSCAN on KE16Z MCU /docs/zh/application-note/AN12355.pdf /docs/zh/application-note/AN12355.pdf Application Note N 645036621402383989 2022-12-07 zh Mar 6, 2019 645036621402383989 Application Note Y N 在 KE16Z MCU 上使用 MSCAN 0 English application note, AN12355, MSCAN, CAN, KE16Z, KE06Z 1551945451153707030955 PSP 608.5 KB None None documents None 1551945451153707030955 /docs/en/application-note/AN12355.pdf 608513 /docs/en/application-note/AN12355.pdf AN12355 documents N N 2019-03-07 Using MSCAN on KE16Z MCU /docs/en/application-note/AN12355.pdf /docs/en/application-note/AN12355.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 6, 2019 645036621402383989 Application Note Y N Using MSCAN on KE16Z MCU 25 0 Chinese Programmable Delay Block (PDB) provides controllable delays from either an internal or an external trigger, or a programmable interval tick, to the hardware trigger inputs of ADCs, so that the precise timing between ADC conversions can be achieved. 1545391111324715409326zh PSP 666.0 KB None None documents None 1545391111324715409326 /docs/zh/application-note/AN12313.pdf 665992 /docs/zh/application-note/AN12313.pdf AN12313 documents N N 2018-12-21 KE16Z PDB Trigger ADC Conversion in Back-to-Back Mode /docs/zh/application-note/AN12313.pdf /docs/zh/application-note/AN12313.pdf Application Note N 645036621402383989 2022-12-07 zh Dec 21, 2018 645036621402383989 Application Note Y N KE16Z PDB 在 back-to-back 模式下触发 ADC 转换 0 English Programmable Delay Block (PDB) provides controllable delays from either an internal or an external trigger, or a programmable interval tick, to the hardware trigger inputs of ADCs, so that the precise timing between ADC conversions can be achieved. 1545391111324715409326 PSP 666.0 KB None None documents None 1545391111324715409326 /docs/en/application-note/AN12313.pdf 665992 /docs/en/application-note/AN12313.pdf AN12313 documents N N 2018-12-21 KE16Z PDB Trigger ADC Conversion in Back-to-Back Mode /docs/en/application-note/AN12313.pdf /docs/en/application-note/AN12313.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 21, 2018 645036621402383989 Application Note Y N KE16Z PDB Trigger ADC Conversion in Back-to-Back Mode 26 0 Chinese The KE15Z series of microcontroller offers the touch 1488256711517706717383zh PSP 418.6 KB None None documents None 1488256711517706717383 /docs/zh/application-note/AN5420.pdf 418604 /docs/zh/application-note/AN5420.pdf AN5420 documents N N 2017-02-27 KE15Z TSI Development for Low Power Applications /docs/zh/application-note/AN5420.pdf /docs/zh/application-note/AN5420.pdf Application Note N 645036621402383989 2022-12-07 zh Feb 27, 2017 645036621402383989 Application Note Y N KE15Z TSI 开发低功耗应用 0 English The KE15Z series of microcontroller offers the touch sensing interface (TSI) which recognizes finger touch by sensing capacitance changes. 1488256711517706717383 PSP 418.6 KB None None documents None 1488256711517706717383 /docs/en/application-note/AN5420.pdf 418604 /docs/en/application-note/AN5420.pdf AN5420 documents N N 2017-02-27 KE15Z TSI Development for Low Power Applications /docs/en/application-note/AN5420.pdf /docs/en/application-note/AN5420.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 27, 2017 645036621402383989 Application Note Y N KE15Z TSI Development for Low Power Applications 27 0 Chinese The document takes low-power timer (LPTMR) and LPUART as examples to introduce the method to measure the power consumption of peripheral. The test code is developed in IAR and FRDM-KE15Z board. 1484023812698732846765zh PSP 653.7 KB None documents None 1484023812698732846765 /docs/zh/application-note/AN5402.pdf 653717 /docs/zh/application-note/AN5402.pdf AN5402 documents N N 2017-01-16 How to Measure the Power Consumption of a Peripheral /docs/zh/application-note/AN5402.pdf /docs/zh/application-note/AN5402.pdf Application Note N 645036621402383989 2022-12-07 zh Jan 9, 2017 645036621402383989 Application Note Y N 如何测量外围设备的功耗 0 English The document takes low-power timer (LPTMR) and LPUART as examples to introduce the method to measure the power consumption of peripheral. The test code is developed in IAR and FRDM-KE15Z board. 1484023812698732846765 PSP 653.7 KB None documents None 1484023812698732846765 /docs/en/application-note/AN5402.pdf 653717 /docs/en/application-note/AN5402.pdf AN5402 documents N N 2017-01-16 How to Measure the Power Consumption of a Peripheral /docs/en/application-note/AN5402.pdf /docs/en/application-note/AN5402.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 9, 2017 645036621402383989 Application Note Y N How to Measure the Power Consumption of a Peripheral 28 0 Chinese This application note describes the key differences and improvements between the KE0x and KE1x product families, provides the guideline on how to migrate from one to the other, and helps to shorten the learning curve. 1474455227395715225398zh PSP 1.2 MB None None documents None 1474455227395715225398 /docs/zh/application-note/AN5332.pdf 1218005 /docs/zh/application-note/AN5332.pdf AN5332 documents N N 2016-11-09 Kinetis Migration Guide From KE0x to KE1x /docs/zh/application-note/AN5332.pdf /docs/zh/application-note/AN5332.pdf Application Note N 645036621402383989 2022-12-07 zh Sep 20, 2016 645036621402383989 Application Note Y N 从 Kinetis KE0x 到 KE1x 的移植指南 0 English This application note describes the key differences and improvements between the KE0x and KE1x product families, provides the guideline on how to migrate from one to the other, and helps to shorten the learning curve. 1474455227395715225398 PSP 1.2 MB None None documents None 1474455227395715225398 /docs/en/application-note/AN5332.pdf 1218005 /docs/en/application-note/AN5332.pdf AN5332 documents N N 2016-11-09 Kinetis Migration Guide From KE0x to KE1x /docs/en/application-note/AN5332.pdf /docs/en/application-note/AN5332.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 20, 2016 645036621402383989 Application Note Y N Kinetis Migration Guide From KE0x to KE1x User Guide User Guide 3 29 2 Chinese 触摸感应接口(TSI)提供对电容式触摸传感器的触摸感应检测。 1652341677984730195815zh PSP 3.6 MB None None documents None 1652341677984730195815 /docs/zh/user-guide/KE17ZDTSIUG.pdf 3615303 /docs/zh/user-guide/KE17ZDTSIUG.pdf KE17ZDTSIUG documents N N 2022-05-12 KE17Z Dual Touch Sensing Interface (TSI) User Guide /docs/zh/user-guide/KE17ZDTSIUG.pdf /docs/zh/user-guide/KE17ZDTSIUG.pdf User Guide N 132339537837198660 2024-11-26 zh May 8, 2024 132339537837198660 User Guide Y N KE17Z双触摸感应接口(TSI)用户指南 2 English Touch Sensing Interface (TSI) provides touch sensing detection on capacitive touch sensors. user guide, KE17ZDTSIUG, KE17Z, KE1xZ, TSI, touch, touch sensing, touch electrode, touchpad 1652341677984730195815 PSP 3.6 MB None None documents None 1652341677984730195815 /docs/en/user-guide/KE17ZDTSIUG.pdf 3615303 /docs/en/user-guide/KE17ZDTSIUG.pdf KE17ZDTSIUG documents N N 2022-05-12 KE17Z Dual Touch Sensing Interface (TSI) User Guide /docs/en/user-guide/KE17ZDTSIUG.pdf /docs/en/user-guide/KE17ZDTSIUG.pdf User Guide N 132339537837198660 2024-11-26 pdf N en May 8, 2024 132339537837198660 User Guide Y N KE17Z Dual Touch Sensing Interface (TSI) User Guide 30 0.1 English This document provides board-level hardware design guidelines for the KE17Z family products. The hardware design guidelines are similar for this product family. In this document, the MKE17Z256VLL7 device is used for demonstration purposes. 1639116837084714762715 PSP None None documents None 1639116837084714762715 /docs/en/user-guide/KE17ZHDG.pdf /docs/en/user-guide/KE17ZHDG.pdf KE17ZHDG documents N N 2021-12-09 KE17Z Hardware Developer's Guide /docs/en/user-guide/KE17ZHDG.pdf /docs/en/user-guide/KE17ZHDG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Dec 13, 2021 132339537837198660 User Guide Y N KE17Z Hardware Developer's Guide 31 0 English The purpose of this document is to explain the new TSI (Touch Sensing Interface) measurement and how to develop the software and hardware board from the application point of view. 1482311625234737841621 PSP 1.3 MB Registration without Disclaimer None documents Extended 1482311625234737841621 /secured/assets/documents/en/user-guide/KE15ZTSIUG.pdf 1283211 /secured/assets/documents/en/user-guide/KE15ZTSIUG.pdf KE15ZTSIUG documents Y N 2016-12-21 KE15Z Touch Sensing Interface /webapp/Download?colCode=KE15ZTSIUG /secured/assets/documents/en/user-guide/KE15ZTSIUG.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Dec 20, 2016 132339537837198660 User Guide Y N KE15Z Touch Sensing Interface Application Note Software Application Note Software 5 32 1 English This application describes how to use the flash swap feature on KE17Z512. 1713992118993707952051 PSP 687.1 KB None None documents None 1713992118993707952051 /docs/en/application-note-software/AN14165SW.zip 687089 /docs/en/application-note-software/AN14165SW.zip AN14165SW documents N N 2024-04-24 Flash Memory Swap Feature on KE17Z512 /docs/en/application-note-software/AN14165SW.zip /docs/en/application-note-software/AN14165SW.zip Application Note Software N 789425793691620447 2024-12-13 zip N en Apr 23, 2024 789425793691620447 Application Note Software Y N Flash Memory Swap Feature on KE17Z512 33 1 English Application note software for AN14284 1713985107620732125378 PSP 1.0 MB None None documents None 1713985107620732125378 /docs/en/application-note-software/AN14284SW.zip 1038723 /docs/en/application-note-software/AN14284SW.zip AN14284SW documents N N 2024-04-24 Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip Application Note Software N 789425793691620447 2024-06-20 zip N en Apr 12, 2024 789425793691620447 Application Note Software Y N Application note software for AN14284 34 1 English AN13437: This application note explains enabling ADC sampling in sequence in one PWM period on FRDM-KE17Z board by configuring the peripherals, FTM, LPIT, ADC, and TRGMUX. 1689247612330711218198 PSP 8.3 MB None None documents None 1689247612330711218198 /docs/en/application-note-software/AN13437SW.zip 8328240 /docs/en/application-note-software/AN13437SW.zip AN13437SW documents N N 2023-07-13 Application note software for AN13437 /docs/en/application-note-software/AN13437SW.zip /docs/en/application-note-software/AN13437SW.zip Application Note Software N 789425793691620447 2023-07-13 zip N en Jul 13, 2023 789425793691620447 Application Note Software Y N Application note software for AN13437 35 0 English 1637236285452694403316 PSP None None documents None 1637236285452694403316 /docs/en/application-note-software/AN13438SW.zip /docs/en/application-note-software/AN13438SW.zip AN13438SW documents N N 2021-11-18 Application note software for AN13438 /docs/en/application-note-software/AN13438SW.zip /docs/en/application-note-software/AN13438SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Nov 18, 2021 789425793691620447 Application Note Software Y N Application note software for AN13438 36 0 English application note software, AN13079SW, KE1xZ256, TSI, UART to USB HID mouse, K20 1606890510600703722597 PSP 819.3 KB None None documents None 1606890510600703722597 /docs/en/application-note-software/AN13079SW.zip 819268 /docs/en/application-note-software/AN13079SW.zip AN13079SW documents N N 2020-12-01 Application note software for AN13079 /docs/en/application-note-software/AN13079SW.zip /docs/en/application-note-software/AN13079SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Dec 2, 2020 789425793691620447 Application Note Software Y N Application note software for AN13079 Errata Errata 3 37 06 April 2021 English Mask Set Errata for Mask 2N36S 1620316219430720666580 PSP 159.0 KB None None documents None 1620316219430720666580 /docs/en/errata/Kinetis_E_2N36S.pdf 159014 /docs/en/errata/Kinetis_E_2N36S.pdf Kinetis_E_2N36S documents N N 2021-05-06 Mask Set Errata for Mask 2N36S /docs/en/errata/Kinetis_E_2N36S.pdf /docs/en/errata/Kinetis_E_2N36S.pdf Errata N 155452329886410597 2022-12-07 pdf N en May 6, 2021 155452329886410597 Errata Y N Mask Set Errata for Mask 2N36S 38 06 Jul 2020 English Mask Set Errata for Mask 1N36S - Kinetis<sup>&#174;</sup> MCUs 1474078880031730906075 PSP 179.8 KB None None documents None 1474078880031730906075 /docs/en/errata/Kinetis_E_1N36S.pdf 179823 /docs/en/errata/Kinetis_E_1N36S.pdf KINETIS_E_1N36S documents N N 2016-11-09 Errata Mask 1N36S for Kinetis<sup>®</sup> MCUs /docs/en/errata/Kinetis_E_1N36S.pdf /docs/en/errata/Kinetis_E_1N36S.pdf Errata N 155452329886410597 2022-12-07 pdf N en Sep 15, 2020 155452329886410597 Errata Y N Errata Mask 1N36S for Kinetis<sup>®</sup> MCUs 39 0 English 1593419482808713049514 PSP 146.8 KB None None documents None 1593419482808713049514 /docs/en/errata/Kinetis_E_0N16X.pdf 146844 /docs/en/errata/Kinetis_E_0N16X.pdf Kinetis_E_0N16X documents N N 2020-06-29 Mask Set Errata for Mask 0N16X /docs/en/errata/Kinetis_E_0N16X.pdf /docs/en/errata/Kinetis_E_0N16X.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jun 29, 2020 155452329886410597 Errata Y N Mask Set Errata for Mask 0N16X Fact Sheet Fact Sheet 1 40 1 Chinese Kinetis KE1xZ MCU系列是一款高度可扩展、强大的5V MCU,搭载了Arm® Cortex®-M0+内核,扩展了Kinetis E系列,通过强大的NXP Touch软件、1Msps ADC和FlexTimer提供更高的性能和更广泛的可扩展性。 1479226690802708962000zh PSP 254.0 KB None None documents None 1479226690802708962000 /docs/zh/fact-sheet/KE1xZMCUFAMFS.pdf 253977 /docs/zh/fact-sheet/KE1xZMCUFAMFS.pdf KE1xZMCUFAMFS documents N N 2016-11-15 Kinetis KE1xZ MCU Family - Fact Sheet /docs/zh/fact-sheet/KE1xZMCUFAMFS.pdf /docs/zh/fact-sheet/KE1xZMCUFAMFS.pdf Fact Sheet N 736675474163315314 2024-03-20 zh Nov 23, 2016 736675474163315314 Fact Sheet Y N Kinetis KE1xZ MCU系列——产品简介 6 English The Kinetis KE1xZ MCU family provides a highly scalable portfolio of robust 5V MCUs based on the Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M0+ core. These MCUs extend the Kinetis E series by offering higher performance and broader scalability with robust TSI, 1Msps ADC and FlexTimer. 1479226690802708962000 PSP 254.0 KB None None documents None 1479226690802708962000 /docs/en/fact-sheet/KE1xZMCUFAMFS.pdf 253977 /docs/en/fact-sheet/KE1xZMCUFAMFS.pdf KE1xZMCUFAMFS documents N N 2016-11-15 Kinetis KE1xZ MCU Family - Fact Sheet /docs/en/fact-sheet/KE1xZMCUFAMFS.pdf /docs/en/fact-sheet/KE1xZMCUFAMFS.pdf Fact Sheet N 736675474163315314 2024-03-20 pdf N en Mar 20, 2024 736675474163315314 Fact Sheet Y N Kinetis KE1xZ MCU Family - Fact Sheet Product Brief Product Brief 2 41 0 English CAN, touch, NXP touch, KE15Z*, KE16Z64* 1540519153085695647208 PSP 145.4 KB None None documents None 1540519153085695647208 /docs/en/product-brief/KE1XZ64PB.pdf 145353 /docs/en/product-brief/KE1XZ64PB.pdf KE1XZ64PB documents N N 2018-10-25 Kinetis KE1xZ64 – General Purpose MCUs with High Robustness Touch and CAN /docs/en/product-brief/KE1XZ64PB.pdf /docs/en/product-brief/KE1XZ64PB.pdf Product Brief N 899114358132306053 2022-12-07 pdf N en Feb 27, 2019 899114358132306053 Product Brief Y N Kinetis KE1xZ64 – General Purpose MCUs with High Robustness Touch and CAN 42 0 Chinese 1463141207792745660685zh PSP 460.2 KB None None documents None 1463141207792745660685 /docs/zh/product-brief/KE1XZ256PB.pdf 460174 /docs/zh/product-brief/KE1XZ256PB.pdf KE1XZ256PB documents N N 2016-10-31 Kinetis KE1xZ256 Highly Robust General-Purpose MCUs /docs/zh/product-brief/KE1XZ256PB.pdf /docs/zh/product-brief/KE1XZ256PB.pdf Product Brief N 899114358132306053 2022-12-07 zh 899114358132306053 Product Brief N Kinetis KE1xZ256高度稳健的通用MCU 0 English The Kinetis E family provides a highly scalable portfolio of robust 5-V MCUs, with cores ranging from 20-MHz Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M0+ to 160-MHz Arm Cortex<sub>&reg;</sub>-M4. With a power supply of 2.7~5.5 V and the focus on exceptional EMC/ESD robustness, the Kinetis E family is well-suited for a wide range of applications in harsh electrical environments, and is optimized for cost-sensitive applications. 1463141207792745660685 PSP 460.2 KB None None documents None 1463141207792745660685 /docs/en/product-brief/KE1XZ256PB.pdf 460174 /docs/en/product-brief/KE1XZ256PB.pdf KE1XZ256PB documents N N 2016-10-31 Kinetis KE1xZ256 Highly Robust General-Purpose MCUs /docs/en/product-brief/KE1XZ256PB.pdf /docs/en/product-brief/KE1XZ256PB.pdf Product Brief N 899114358132306053 2022-12-07 pdf N en Aug 26, 2016 899114358132306053 Product Brief Y N Kinetis KE1xZ256 Highly Robust General-Purpose MCUs Supporting Information Supporting Information 1 43 0 English 1473699800881710451862 PSP 390.8 KB None None documents None 1473699800881710451862 /docs/en/supporting-information/KSDK200KE1XZ7RN.pdf 390826 /docs/en/supporting-information/KSDK200KE1XZ7RN.pdf KSDK200KE1XZ7RN documents N N 2016-09-25 Kinetis SDK v.2.0.0 Release Notes Supporting MKE1xZ7 Devices /docs/en/supporting-information/KSDK200KE1XZ7RN.pdf /docs/en/supporting-information/KSDK200KE1XZ7RN.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Sep 12, 2016 371282830530968666 Supporting Information N Kinetis SDK v.2.0.0 Release Notes Supporting MKE1xZ7 Devices true 0 KE1xZ downloads en true 1 Y PSP Y Y Application Note 20 2024-12-16 /bundle/AN14520/page/topics/introduction.html Dec 12, 2024 Application Note This application note introduces how to set low-cost DAC using the PWM output. /docs/en/application-note/AN14520.pdf Y documents Y 2025-03-13 https://docs.nxp.com/bundle/AN14520/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14520.pdf pdf 533.4 KB N 533.4 KB AN14520 1734373361041723601411 /docs/en/application-note/AN14520.pdf https://docs.nxp.com/bundle/AN14520/page/topics/introduction.html 1734373361041723601411 PSP 9 None English 533373 None 645036621402383989 N General MCU PWM DAC Application /docs/en/application-note/AN14520.pdf documents Application Note N Y 1.0 N General MCU PWM DAC Application N 2024-05-28 May 31, 2024 Application Note This application note describes the implementation of the sensorless Brushless DC motor (BLDC) control on 32-bit Kinetis KE17Z series MCUs (KE17Z256 and KE17Z512). /secured/assets/documents/en/application-note/AN14306.pdf documents 2024-05-28 /webapp/Download?colCode=AN14306 645036621402383989 en Basic pdf N 2.9 MB AN14306 1716922679492708440984 /secured/assets/documents/en/application-note/AN14306.pdf 1716922679492708440984 PSP 10 Registration without Disclaimer English 2931565 None 645036621402383989 Y BLDC Motor Sensorless Commutation Control on KE17Z /secured/assets/documents/en/application-note/AN14306.pdf documents Application Note N Y 1 Y BLDC Motor Sensorless Commutation Control on KE17Z N 2024-05-07 /bundle/AN14202/page/topics/introduction.html May 7, 2024 Application Note This application note provides a feature comparison between the KE17Z512 and KE15Z256 device families. It includes pin assignments and the steps for migration between the two platforms. /docs/zh/application-note/AN14202.pdf /docs/en/application-note/AN14202.pdf Y documents Y 2024-12-13 https://docs.nxp.com/bundle/AN14202/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14202.pdf pdf 780.0 KB N 780.0 KB AN14202 1715095116373732403911 /docs/en/application-note/AN14202.pdf https://docs.nxp.com/bundle/AN14202/page/topics/introduction.html 1715095116373732403911 PSP 11 None English 780003 None 645036621402383989 N Migration guide from KE15Z256 to KE17Z512 /docs/en/application-note/AN14202.pdf documents Application Note N Y 1.0 N Migration guide from KE15Z256 to KE17Z512 N 2024-04-12 /bundle/AN14284/page/topics/introduction.html Apr 12, 2024 Application Note This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. /docs/zh/application-note/AN14284.pdf /docs/en/application-note/AN14284.pdf Y documents Y 2024-07-08 https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14284.pdf pdf 194.4 KB N 194.4 KB AN14284 1712940336069736059624 /docs/en/application-note/AN14284.pdf https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html 1712940336069736059624 PSP 12 None English 194428 None 645036621402383989 N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface /docs/en/application-note/AN14284.pdf documents Application Note N Y 1 N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface N 2024-01-12 /bundle/AN14165/page/topics/introduction.html Jan 11, 2024 Application Note This application describes how to use flash swap feature on KE17Z512 series /docs/en/application-note/AN14165.pdf Y documents Y 2024-12-13 https://docs.nxp.com/bundle/AN14165/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14165.pdf pdf 157.9 KB N 157.9 KB AN14165 1705070854062724319666 /docs/en/application-note/AN14165.pdf https://docs.nxp.com/bundle/AN14165/page/topics/introduction.html 1705070854062724319666 PSP 13 None English 157874 None 645036621402383989 N Flash Memory Swap Feature on KE17Z512 /docs/en/application-note/AN14165.pdf documents Application Note N Y 1.0 N Flash Memory Swap Feature on KE17Z512 N 2021-12-06 Jul 13, 2023 Application Note AN13437: This application note explains enabling ADC sampling in sequence in one PWM period on FRDM-KE17Z board by configuring the peripherals, FTM, LPIT, ADC, and TRGMUX. /docs/en/application-note/AN13437.pdf documents 2024-06-21 /docs/en/application-note/AN13437.pdf 645036621402383989 en None pdf N 1.2 MB AN13437 1638785028595715899083 /docs/en/application-note/AN13437.pdf 1638785028595715899083 PSP 14 None English 1239112 None 645036621402383989 N Using KE17Z LPIT to Trigger ADC Multi-channel Conversion Application Note /docs/en/application-note/AN13437.pdf documents Application Note N Y 1 N Using KE17Z LPIT to Trigger ADC Multi-channel Conversion Application Note N 2022-01-25 Jun 20, 2023 Application Note This application note describes the implementation of the sensorless Motor Control Reference Solution Package (MCRSP) software for a 3-phase Brushless DC motor (BLDC), running on 32-bit Kinetis KE17Z series MCUs. /docs/en/application-note/AN13489.pdf documents 2023-06-21 /docs/en/application-note/AN13489.pdf 645036621402383989 en None pdf N 743.5 KB AN13489 1643108273280723236322 /docs/en/application-note/AN13489.pdf 1643108273280723236322 PSP 15 None English 743493 None 645036621402383989 N Position Sensorless Square-Wave Control Application of 3-phase BLDC Using KE17Z /docs/en/application-note/AN13489.pdf documents Application Note N Y 1 N Position Sensorless Square-Wave Control Application of 3-phase BLDC Using KE17Z N 2023-02-10 Feb 10, 2023 Application Note This Application Note shows how to realize TSI work in STOP/VLPS mode for low power consumption and wake up an MCU by touching any touch key on the hardware board. /secured/assets/documents/en/application-note/AN13811.pdf documents 2023-07-24 /webapp/Download?colCode=AN13811 645036621402383989 en Extended pdf N 1.8 MB AN13811 1676027287916723380273 /secured/assets/documents/en/application-note/AN13811.pdf 1676027287916723380273 PSP 16 Registration without Disclaimer English 1764837 None 645036621402383989 Y How to realize TSI works in low power mode based on KE17Z /secured/assets/documents/en/application-note/AN13811.pdf documents Application Note N Y 0 Y How to realize TSI works in low power mode based on KE17Z N 2020-03-04 Dec 7, 2021 Application Note NXP® Touch software is designed to speed development of your touch applications and is ideal for use with Kinetis®MCUs. Available in source code, this software download features touch detection algorithms and is ideally suited for RTOS based applications. /docs/en/application-note/AN12709.pdf documents 2024-12-13 /docs/en/application-note/AN12709.pdf 645036621402383989 en None pdf N 6.1 MB AN12709 1583310578529724182254 /docs/en/application-note/AN12709.pdf 1583310578529724182254 PSP 17 None English 6112048 None 645036621402383989 N NXP Touch development guide /docs/en/application-note/AN12709.pdf documents Application Note N Y 1 N NXP Touch development guide N 2021-11-18 Nov 18, 2021 Application Note This application note focuses on enabling deep learning on NXP microcontrollers with Arm® Cortex®-M0/M0+ cores. /docs/en/application-note/AN13438.pdf documents 2022-12-07 /docs/en/application-note/AN13438.pdf 645036621402383989 en None pdf N AN13438 1637237204145717899384 /docs/en/application-note/AN13438.pdf 1637237204145717899384 PSP 18 None English None 645036621402383989 N Inferencing Deep Learning on Cortex M0/M0+ with the eIQ Glow Inference Engine /docs/en/application-note/AN13438.pdf documents Application Note N Y 0 N Inferencing Deep Learning on Cortex M0/M0+ with the eIQ Glow Inference Engine N 2021-11-18 Nov 18, 2021 Application Note This application note illustrates how to use the FlexIO module to generate the Pulse-Width Modulation (PWM) waveform. AN13459, application note, FlexIO, PWM, KE17Z /docs/en/application-note/AN13459.pdf documents 2022-12-07 /docs/en/application-note/AN13459.pdf 645036621402383989 en None pdf N AN13459 1637304672135712184194 /docs/en/application-note/AN13459.pdf 1637304672135712184194 PSP 19 None English None 645036621402383989 N Generating PWM by Using FlexIO on KE17Z /docs/en/application-note/AN13459.pdf documents Application Note N Y 0 N Generating PWM by Using FlexIO on KE17Z N 2021-11-02 Nov 2, 2021 Application Note /docs/en/application-note/AN13429.pdf documents 2024-12-13 /docs/en/application-note/AN13429.pdf 645036621402383989 en None pdf N 394.5 KB AN13429 1635870052107723656333 /docs/en/application-note/AN13429.pdf 1635870052107723656333 PSP 20 None English 394482 None 645036621402383989 N Migration Guide from KE15Z256 to KE17Z256 /docs/en/application-note/AN13429.pdf documents Application Note N Y 0 N Migration Guide from KE15Z256 to KE17Z256 N 2021-09-14 Aug 31, 2021 Application Note application note, AN13352, KE17Z flash loader /docs/en/application-note/AN13352.pdf documents 2022-12-07 /docs/en/application-note/AN13352.pdf 645036621402383989 en None pdf N 580.9 KB AN13352 1631609716927709416522 /docs/en/application-note/AN13352.pdf 1631609716927709416522 PSP 21 None English 580855 None 645036621402383989 N Introduction to Flash Resident Bootloader for KE17Z /docs/en/application-note/AN13352.pdf documents Application Note N Y 0 N Introduction to Flash Resident Bootloader for KE17Z N 2020-12-02 Dec 2, 2020 Application Note application note, AN13079, KE1xZ256, TSI, UART to USB HID mouse, K20 /docs/en/application-note/AN13079.pdf documents 2022-12-07 /docs/en/application-note/AN13079.pdf 645036621402383989 en None pdf N 535.3 KB AN13079 1606893744839730210628 /docs/en/application-note/AN13079.pdf 1606893744839730210628 PSP 22 None English 535325 None 645036621402383989 N UART to HID Mouse based on FRDM-KE15Z Board /docs/en/application-note/AN13079.pdf documents Application Note N Y 0 N UART to HID Mouse based on FRDM-KE15Z Board N 2020-07-13 Jul 12, 2020 Application Note The Touch Sensing Input (TSI) module on Kinetis E series MCU provides touch sensing detection on capacitive touch sensors. The external capacitive touch sensor is typically formed on Print Circuit Board (PCB), and the sensor electrodes are connected to the TSI input channels through the I/O pins in the MCU chips. /docs/en/application-note/AN12933.pdf documents 2022-12-07 /docs/en/application-note/AN12933.pdf 645036621402383989 en None pdf N 993.8 KB AN12933 1594634356701742353121 /docs/en/application-note/AN12933.pdf 1594634356701742353121 PSP 23 None English 993773 None 645036621402383989 N Enable 2D Touch Sensing System Based on KE15Z MCU /docs/en/application-note/AN12933.pdf documents Application Note N Y 0 N Enable 2D Touch Sensing System Based on KE15Z MCU N 2019-03-07 Mar 6, 2019 Application Note application note, AN12355, MSCAN, CAN, KE16Z, KE06Z /docs/en/application-note/AN12355.pdf documents 2022-12-07 /docs/en/application-note/AN12355.pdf 645036621402383989 en None pdf N 608.5 KB AN12355 1551945451153707030955 /docs/en/application-note/AN12355.pdf 1551945451153707030955 PSP 24 None English 608513 None 645036621402383989 N Using MSCAN on KE16Z MCU /docs/en/application-note/AN12355.pdf documents Application Note N Y 0 N Using MSCAN on KE16Z MCU N 2018-12-21 Dec 21, 2018 Application Note Programmable Delay Block (PDB) provides controllable delays from either an internal or an external trigger, or a programmable interval tick, to the hardware trigger inputs of ADCs, so that the precise timing between ADC conversions can be achieved. /docs/en/application-note/AN12313.pdf documents 2022-12-07 /docs/en/application-note/AN12313.pdf 645036621402383989 en None pdf N 666.0 KB AN12313 1545391111324715409326 /docs/en/application-note/AN12313.pdf 1545391111324715409326 PSP 25 None English 665992 None 645036621402383989 N KE16Z PDB Trigger ADC Conversion in Back-to-Back Mode /docs/en/application-note/AN12313.pdf documents Application Note N Y 0 N KE16Z PDB Trigger ADC Conversion in Back-to-Back Mode N 2017-02-27 Feb 27, 2017 Application Note The KE15Z series of microcontroller offers the touch sensing interface (TSI) which recognizes finger touch by sensing capacitance changes. /docs/en/application-note/AN5420.pdf documents 2022-12-07 /docs/en/application-note/AN5420.pdf 645036621402383989 en None pdf N 418.6 KB AN5420 1488256711517706717383 /docs/en/application-note/AN5420.pdf 1488256711517706717383 PSP 26 None English 418604 None 645036621402383989 N KE15Z TSI Development for Low Power Applications /docs/en/application-note/AN5420.pdf documents Application Note N Y 0 N KE15Z TSI Development for Low Power Applications N 2017-01-16 Jan 9, 2017 Application Note The document takes low-power timer (LPTMR) and LPUART as examples to introduce the method to measure the power consumption of peripheral. The test code is developed in IAR and FRDM-KE15Z board. /docs/en/application-note/AN5402.pdf documents 2022-12-07 /docs/en/application-note/AN5402.pdf 645036621402383989 en None pdf N 653.7 KB AN5402 1484023812698732846765 /docs/en/application-note/AN5402.pdf 1484023812698732846765 PSP 27 None English 653717 645036621402383989 N How to Measure the Power Consumption of a Peripheral /docs/en/application-note/AN5402.pdf documents Application Note N Y 0 N How to Measure the Power Consumption of a Peripheral N 2016-11-09 Sep 20, 2016 Application Note This application note describes the key differences and improvements between the KE0x and KE1x product families, provides the guideline on how to migrate from one to the other, and helps to shorten the learning curve. /docs/en/application-note/AN5332.pdf documents 2022-12-07 /docs/en/application-note/AN5332.pdf 645036621402383989 en None pdf N 1.2 MB AN5332 1474455227395715225398 /docs/en/application-note/AN5332.pdf 1474455227395715225398 PSP 28 None English 1218005 None 645036621402383989 N Kinetis Migration Guide From KE0x to KE1x /docs/en/application-note/AN5332.pdf documents Application Note N Y 0 N Kinetis Migration Guide From KE0x to KE1x N Application Note Software 5 2024-04-24 Apr 23, 2024 Application Note Software This application describes how to use the flash swap feature on KE17Z512. /docs/en/application-note-software/AN14165SW.zip documents 2024-12-13 /docs/en/application-note-software/AN14165SW.zip 789425793691620447 en None zip N 687.1 KB AN14165SW 1713992118993707952051 /docs/en/application-note-software/AN14165SW.zip 1713992118993707952051 PSP 32 None English 687089 None 789425793691620447 N Flash Memory Swap Feature on KE17Z512 /docs/en/application-note-software/AN14165SW.zip documents Application Note Software N Y 1 N Flash Memory Swap Feature on KE17Z512 N 2024-04-24 Apr 12, 2024 Application Note Software Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip documents 2024-06-20 /docs/en/application-note-software/AN14284SW.zip 789425793691620447 en None zip N 1.0 MB AN14284SW 1713985107620732125378 /docs/en/application-note-software/AN14284SW.zip 1713985107620732125378 PSP 33 None English 1038723 None 789425793691620447 N Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip documents Application Note Software N Y 1 N Application note software for AN14284 N 2023-07-13 Jul 13, 2023 Application Note Software AN13437: This application note explains enabling ADC sampling in sequence in one PWM period on FRDM-KE17Z board by configuring the peripherals, FTM, LPIT, ADC, and TRGMUX. /docs/en/application-note-software/AN13437SW.zip documents 2023-07-13 /docs/en/application-note-software/AN13437SW.zip 789425793691620447 en None zip N 8.3 MB AN13437SW 1689247612330711218198 /docs/en/application-note-software/AN13437SW.zip 1689247612330711218198 PSP 34 None English 8328240 None 789425793691620447 N Application note software for AN13437 /docs/en/application-note-software/AN13437SW.zip documents Application Note Software N Y 1 N Application note software for AN13437 N 2021-11-18 Nov 18, 2021 Application Note Software /docs/en/application-note-software/AN13438SW.zip documents 2022-12-07 /docs/en/application-note-software/AN13438SW.zip 789425793691620447 en None zip N AN13438SW 1637236285452694403316 /docs/en/application-note-software/AN13438SW.zip 1637236285452694403316 PSP 35 None English None 789425793691620447 N Application note software for AN13438 /docs/en/application-note-software/AN13438SW.zip documents Application Note Software N Y 0 N Application note software for AN13438 N 2020-12-01 Dec 2, 2020 Application Note Software application note software, AN13079SW, KE1xZ256, TSI, UART to USB HID mouse, K20 /docs/en/application-note-software/AN13079SW.zip documents 2022-12-07 /docs/en/application-note-software/AN13079SW.zip 789425793691620447 en None zip N 819.3 KB AN13079SW 1606890510600703722597 /docs/en/application-note-software/AN13079SW.zip 1606890510600703722597 PSP 36 None English 819268 None 789425793691620447 N Application note software for AN13079 /docs/en/application-note-software/AN13079SW.zip documents Application Note Software N Y 0 N Application note software for AN13079 N Data Sheet 4 2024-04-16 Apr 19, 2024 Data Sheet This document provides electrical specifications for Kinetis KE17Z/13Z/12Z with up to 512 KB Flash Data Sheet /docs/en/data-sheet/KE1xZP100M96SF0.pdf documents 2024-04-16 /docs/en/data-sheet/KE1xZP100M96SF0.pdf 980000996212993340 en None pdf N 1.7 MB KE1xZP100M96SF0 1713305031769710334816 /docs/en/data-sheet/KE1xZP100M96SF0.pdf 1713305031769710334816 PSP 1 None English 1726096 None 980000996212993340 N Kinetis KE17Z/13Z/12Z with Up to 512 KB Flash /docs/en/data-sheet/KE1xZP100M96SF0.pdf documents Data Sheet N Y 2 N Kinetis KE17Z/13Z/12Z with Up to 512 KB Flash N 2021-10-20 May 9, 2022 Data Sheet KE1xZ256 MCUs are the leading parts for the KE1xZ family based on ARM® Cortex®-M0+ core. Providing up to 256 KB flash, up to 48 KB RAM, and the complete set of analog/digital features, KE1xZ extends Kinetis E family to higher performance and broader scalability. Robust and enhanced TSIs provide highlevel stability and accuracy to customer's HMI system. 1 Msps ADC and FlexTimer help build a perfect solution for BLDC motor control systems. /docs/en/data-sheet/KE1xZP100M72SF1.pdf documents 2023-08-18 /docs/en/data-sheet/KE1xZP100M72SF1.pdf 980000996212993340 en None pdf N 1.6 MB MKE12Z128VLH7,MKE12Z128VLL7,MKE12Z256VLH7,MKE12Z256VLL7,MKE13Z128VLH7,MKE13Z128VLL7,MKE13Z256VLH7,MKE13Z256VLL7,MKE17Z128VLH7,MKE17Z128VLL7,MKE17Z256VLH7,MKE17Z256VLL7 KE1xZP100M72SF1 1634724126259709886807 /docs/en/data-sheet/KE1xZP100M72SF1.pdf 1634724126259709886807 PSP 2 None English 1645052 None 980000996212993340 N Kinetis KE17Z/13Z/12Z with up to 256 KB Flash /docs/en/data-sheet/KE1xZP100M72SF1.pdf documents Data Sheet N Y 2.1 N Kinetis KE17Z/13Z/12Z with up to 256 KB Flash N 2016-11-09 Feb 18, 2022 Data Sheet Up to 72 MHz Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M0+ Based Microcontroller, up to 256 KB flash, up to 32 KB RAM,Kinetis E family to higher&#13;&#10;performance and broader scalability /docs/en/data-sheet/KE1xZP100M72SF0.pdf documents 2022-12-07 /docs/en/data-sheet/KE1xZP100M72SF0.pdf 980000996212993340 en None pdf N 1.7 MB MKE14Z128VLH7,MKE14Z128VLL7,MKE14Z256VLH7,MKE14Z256VLL7,MKE15Z128VLH7,MKE15Z128VLL7,MKE15Z256VLH7,MKE15Z256VLL7 KE1XZP100M72SF0 1473739800461714316677 /docs/en/data-sheet/KE1xZP100M72SF0.pdf 1473739800461714316677 PSP 3 None English 1715873 None 980000996212993340 N Kinetis KE15Z/14Z with up to 256 KB Flash /docs/en/data-sheet/KE1xZP100M72SF0.pdf documents Data Sheet N Y 4.3 N Kinetis KE15Z/14Z with up to 256 KB Flash N 2019-03-05 Jun 29, 2020 Data Sheet Providing up to 64 KB flash, up to 8 KB RAM, and a complete set of analog/digital features, KE1xZ64 offers a robust Touch Sense Interface (TSI) and CAN bus for industrial networking, which provides high-level stability and accuracy in customer's home appliance touch UI and industrial control systems. /docs/en/data-sheet/KE1xZP48M48SF0.pdf documents 2022-12-07 /docs/en/data-sheet/KE1xZP48M48SF0.pdf 980000996212993340 en None pdf N 1.6 MB MKE14Z32VLD4,MKE14Z32VLF4,MKE14Z64VLD4,MKE14Z64VLF4,MKE15Z32VLD4,MKE15Z32VLF4,MKE15Z64VLD4,MKE15Z64VLF4,MKE16Z32VLD4,MKE16Z32VLF4,MKE16Z64VLD4,MKE16Z64VLF4 KE1xZP48M48SF0 1551773159593733276021 /docs/en/data-sheet/KE1xZP48M48SF0.pdf 1551773159593733276021 PSP 4 None English 1625447 None 980000996212993340 N Kinetis KE1xZ with up to 64 KB Flash /docs/en/data-sheet/KE1xZP48M48SF0.pdf documents Data Sheet N Y 3 N Kinetis KE1xZ with up to 64 KB Flash N Errata 3 2021-05-06 May 6, 2021 Errata Mask Set Errata for Mask 2N36S /docs/en/errata/Kinetis_E_2N36S.pdf documents 2022-12-07 /docs/en/errata/Kinetis_E_2N36S.pdf 155452329886410597 en None pdf N 159.0 KB Kinetis_E_2N36S 1620316219430720666580 /docs/en/errata/Kinetis_E_2N36S.pdf 1620316219430720666580 PSP 37 None English 159014 None 155452329886410597 N Mask Set Errata for Mask 2N36S /docs/en/errata/Kinetis_E_2N36S.pdf documents Errata N Y 06 April 2021 N Mask Set Errata for Mask 2N36S N 2016-11-09 Sep 15, 2020 Errata Mask Set Errata for Mask 1N36S - Kinetis<sup>&#174;</sup> MCUs /docs/en/errata/Kinetis_E_1N36S.pdf documents 2022-12-07 /docs/en/errata/Kinetis_E_1N36S.pdf 155452329886410597 en None pdf N 179.8 KB KINETIS_E_1N36S 1474078880031730906075 /docs/en/errata/Kinetis_E_1N36S.pdf 1474078880031730906075 PSP 38 None English 179823 None 155452329886410597 N Errata Mask 1N36S for Kinetis<sup>®</sup> MCUs /docs/en/errata/Kinetis_E_1N36S.pdf documents Errata N Y 06 Jul 2020 N Errata Mask 1N36S for Kinetis<sup>®</sup> MCUs N 2020-06-29 Jun 29, 2020 Errata /docs/en/errata/Kinetis_E_0N16X.pdf documents 2022-12-07 /docs/en/errata/Kinetis_E_0N16X.pdf 155452329886410597 en None pdf N 146.8 KB Kinetis_E_0N16X 1593419482808713049514 /docs/en/errata/Kinetis_E_0N16X.pdf 1593419482808713049514 PSP 39 None English 146844 None 155452329886410597 N Mask Set Errata for Mask 0N16X /docs/en/errata/Kinetis_E_0N16X.pdf documents Errata N Y 0 N Mask Set Errata for Mask 0N16X N Fact Sheet 1 2016-11-15 Mar 20, 2024 Fact Sheet The Kinetis KE1xZ MCU family provides a highly scalable portfolio of robust 5V MCUs based on the Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M0+ core. These MCUs extend the Kinetis E series by offering higher performance and broader scalability with robust TSI, 1Msps ADC and FlexTimer. /docs/en/fact-sheet/KE1xZMCUFAMFS.pdf documents 2024-03-20 /docs/en/fact-sheet/KE1xZMCUFAMFS.pdf 736675474163315314 en None pdf N 254.0 KB KE1xZMCUFAMFS 1479226690802708962000 /docs/en/fact-sheet/KE1xZMCUFAMFS.pdf 1479226690802708962000 PSP 40 None English 253977 None 736675474163315314 N Kinetis KE1xZ MCU Family - Fact Sheet /docs/en/fact-sheet/KE1xZMCUFAMFS.pdf documents Fact Sheet N Y 6 N Kinetis KE1xZ MCU Family - Fact Sheet N Product Brief 2 2018-10-25 Feb 27, 2019 Product Brief CAN, touch, NXP touch, KE15Z*, KE16Z64* /docs/en/product-brief/KE1XZ64PB.pdf documents 2022-12-07 /docs/en/product-brief/KE1XZ64PB.pdf 899114358132306053 en None pdf N 145.4 KB KE1XZ64PB 1540519153085695647208 /docs/en/product-brief/KE1XZ64PB.pdf 1540519153085695647208 PSP 41 None English 145353 None 899114358132306053 N Kinetis KE1xZ64 – General Purpose MCUs with High Robustness Touch and CAN /docs/en/product-brief/KE1XZ64PB.pdf documents Product Brief N Y 0 N Kinetis KE1xZ64 – General Purpose MCUs with High Robustness Touch and CAN N 2016-10-31 Aug 26, 2016 Product Brief The Kinetis E family provides a highly scalable portfolio of robust 5-V MCUs, with cores ranging from 20-MHz Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M0+ to 160-MHz Arm Cortex<sub>&reg;</sub>-M4. With a power supply of 2.7~5.5 V and the focus on exceptional EMC/ESD robustness, the Kinetis E family is well-suited for a wide range of applications in harsh electrical environments, and is optimized for cost-sensitive applications. /docs/en/product-brief/KE1XZ256PB.pdf documents 2022-12-07 /docs/en/product-brief/KE1XZ256PB.pdf 899114358132306053 en None pdf N 460.2 KB KE1XZ256PB 1463141207792745660685 /docs/en/product-brief/KE1XZ256PB.pdf 1463141207792745660685 PSP 42 None English 460174 None 899114358132306053 N Kinetis KE1xZ256 Highly Robust General-Purpose MCUs /docs/en/product-brief/KE1XZ256PB.pdf documents Product Brief N Y 0 N Kinetis KE1xZ256 Highly Robust General-Purpose MCUs N Reference Manual 4 2024-04-02 Apr 2, 2024 Reference Manual Supports: MKE17ZxxxVxx9, MKE13ZxxxVxx9 and MKE12ZxxxVxx9 /docs/en/reference-manual/KE1XZP100M96SF0RM.pdf documents 2024-04-02 /docs/en/reference-manual/KE1XZP100M96SF0RM.pdf 500633505221135046 en None pdf N 7.2 MB KE1XZP100M96SF0RM 1712077805760705216902 /docs/en/reference-manual/KE1XZP100M96SF0RM.pdf 1712077805760705216902 PSP 5 None English 7185817 None 500633505221135046 N Kinetis KE17Z/13Z/12Z with up to 512 KB Flash Reference Manual /docs/en/reference-manual/KE1XZP100M96SF0RM.pdf documents Reference Manual N Y 2 N Kinetis KE17Z/13Z/12Z with up to 512 KB Flash Reference Manual N 2021-10-21 May 23, 2022 Reference Manual Kinetis KE17Z/13Z/12Z with up to 256 KB Flash Reference Manual Supports: MKE17ZxxxVxx7, MKE13ZxxxVxx7 and MKE12ZxxxVxx7. /docs/en/reference-manual/KE1xZP100M72SF1RM.pdf documents 2022-12-07 /docs/en/reference-manual/KE1xZP100M72SF1RM.pdf 500633505221135046 en None pdf N 10.7 MB KE1xZP100M72SF1RM 1634811943630717247607 /docs/en/reference-manual/KE1xZP100M72SF1RM.pdf 1634811943630717247607 PSP 6 None English 10674571 None 500633505221135046 N Kinetis KE17Z/13Z/12Z with up to 256 KB Flash Reference Manual /docs/en/reference-manual/KE1xZP100M72SF1RM.pdf documents Reference Manual N Y 2.1 N Kinetis KE17Z/13Z/12Z with up to 256 KB Flash Reference Manual N 2019-03-05 Apr 1, 2022 Reference Manual Information found here provides an overview of this MCU, which is a part of Kinetis Eseries of ARM® Cortex®-M0+ MCUs and product family. It also presents high-level descriptions of the modules available on the device covered by this document. /docs/en/reference-manual/KE1xZP48M48SF0RM.pdf documents 2022-12-07 /docs/en/reference-manual/KE1xZP48M48SF0RM.pdf 500633505221135046 en None pdf N 9.9 MB KE1xZP48M48SF0RM 1551774369183712541900 /docs/en/reference-manual/KE1xZP48M48SF0RM.pdf 1551774369183712541900 PSP 7 None English 9901737 None 500633505221135046 N Kinetis KE1xZ64 Sub-Family Reference Manual /docs/en/reference-manual/KE1xZP48M48SF0RM.pdf documents Reference Manual N Y 3 N Kinetis KE1xZ64 Sub-Family Reference Manual N 2016-11-09 Aug 23, 2018 Reference Manual This reference manual is intended for system software and hardware developers and&#13;&#10;applications programmers who want to develop products with Kinetis KE1xZ Sub-Family. /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf documents 2022-12-07 /webapp/Download?colCode=KE1XZP100M72SF0RM 500633505221135046 en Extended pdf N 12.2 MB KE1XZP100M72SF0RM 1474023198291723979828 /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf 1474023198291723979828 PSP 8 Registration without Disclaimer English 12215000 None 500633505221135046 Y Kinetis KE1xZ Sub-Family Reference Manual /secured/assets/documents/en/reference-manual/KE1xZP100M72SF0RM.pdf documents Reference Manual N Y 3 Y Kinetis KE1xZ Sub-Family Reference Manual N Supporting Information 1 2016-09-25 Sep 12, 2016 Supporting Information /docs/en/supporting-information/KSDK200KE1XZ7RN.pdf documents 2022-12-07 /docs/en/supporting-information/KSDK200KE1XZ7RN.pdf 371282830530968666 en None pdf N 390.8 KB KSDK200KE1XZ7RN 1473699800881710451862 /docs/en/supporting-information/KSDK200KE1XZ7RN.pdf 1473699800881710451862 PSP 43 None English 390826 None 371282830530968666 N Kinetis SDK v.2.0.0 Release Notes Supporting MKE1xZ7 Devices /docs/en/supporting-information/KSDK200KE1XZ7RN.pdf documents Supporting Information N 0 N Kinetis SDK v.2.0.0 Release Notes Supporting MKE1xZ7 Devices N User Guide 3 2022-05-12 May 8, 2024 User Guide Touch Sensing Interface (TSI) provides touch sensing detection on capacitive touch sensors. user guide, KE17ZDTSIUG, KE17Z, KE1xZ, TSI, touch, touch sensing, touch electrode, touchpad /docs/en/user-guide/KE17ZDTSIUG.pdf documents 2024-11-26 /docs/en/user-guide/KE17ZDTSIUG.pdf 132339537837198660 en None pdf N 3.6 MB KE17ZDTSIUG 1652341677984730195815 /docs/en/user-guide/KE17ZDTSIUG.pdf 1652341677984730195815 PSP 29 None English 3615303 None 132339537837198660 N KE17Z Dual Touch Sensing Interface (TSI) User Guide /docs/en/user-guide/KE17ZDTSIUG.pdf documents User Guide N Y 2 N KE17Z Dual Touch Sensing Interface (TSI) User Guide N 2021-12-09 Dec 13, 2021 User Guide This document provides board-level hardware design guidelines for the KE17Z family products. The hardware design guidelines are similar for this product family. In this document, the MKE17Z256VLL7 device is used for demonstration purposes. /docs/en/user-guide/KE17ZHDG.pdf documents 2022-12-07 /docs/en/user-guide/KE17ZHDG.pdf 132339537837198660 en None pdf N KE17ZHDG 1639116837084714762715 /docs/en/user-guide/KE17ZHDG.pdf 1639116837084714762715 PSP 30 None English None 132339537837198660 N KE17Z Hardware Developer's Guide /docs/en/user-guide/KE17ZHDG.pdf documents User Guide N Y 0.1 N KE17Z Hardware Developer's Guide N 2016-12-21 Dec 20, 2016 User Guide The purpose of this document is to explain the new TSI (Touch Sensing Interface) measurement and how to develop the software and hardware board from the application point of view. /secured/assets/documents/en/user-guide/KE15ZTSIUG.pdf documents 2022-12-07 /webapp/Download?colCode=KE15ZTSIUG 132339537837198660 en Extended pdf N 1.3 MB KE15ZTSIUG 1482311625234737841621 /secured/assets/documents/en/user-guide/KE15ZTSIUG.pdf 1482311625234737841621 PSP 31 Registration without Disclaimer English 1283211 None 132339537837198660 Y KE15Z Touch Sensing Interface /secured/assets/documents/en/user-guide/KE15ZTSIUG.pdf documents User Guide N Y 0 Y KE15Z Touch Sensing Interface N true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 43 documents

Compact List

Application Note (20)
Show All

Design Files

Quick reference to our design files types.

1-5of 17 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 17 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training