TJA1104 | MACsec Enabled ASIL B Compliant Automotive Ethernet 100BASE-T1 PHY Transceiver | NXP Semiconductors

TJA1104, MACsec Enabled ASIL B Compliant Automotive Ethernet 100BASE-T1 PHY Transceiver

Roll over image to zoom in

Block Diagram

MACsec Enabled 100BASE-T1 Ethernet PHY

TJA1104-BD

Features

Key Features

  • IEEE 802.1AE-2018 MACsec at full wireline performance
  • Functional safety ISO 26262 ASIL B compliant
  • IEEE802.3bw compliant 100BASE-T1 PHY
  • OPEN Alliance TC-1 advanced PHY features
  • IEEE1588v2 / 802.1AS compliant time stamping
  • OPEN Alliance TC-10 compliant sleep / wake up
  • Single supply capability
  • HVQFN36 (6 x 6 mm) with wettable flanks
  • Optimized for automotive use cases
  • Includes startup self test
  • Compliant to AEC-Q100 Grade 1

Scalability

  • Drop-in compatible with TJA1103
  • Drop-in compatible with TJA1120
  • Enables optimized platform designs

Important Information

  • TJA1104 silicon, documentation and software are available for selected NDA customers only. For additional information please contact support or your local sales representative

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Number of pins

Product Category

Number of Ports

xMII Interfaces

AEC-Q100 Temperature Range

TC10 support

Single Supply

Safety Level

ESD Robustness

Diagnostics

Additional Features

NXP Software

Active

HVQFN36

36

100BASE-T1 PHY

1

1 x MII/RMII/RGMII - 1.8/2.5/3.3V

grade 1

Yes

yes

up to ASIL B

±15 kV HBM

OPEN Alliance TC-1 advanced PHY features

802.1AS-2020 timestamping, IEEE1588v3, MACSEC enabled

Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR)

Active

HVQFN36

36

100BASE-T1 PHY

1

1 x SGMII - 1.8/2.5/3.3V

grade 1

Yes

yes

up to ASIL B

±15 kV HBM

OPEN Alliance TC-1 advanced PHY features

802.1AS-2020 timestamping, IEEE1588v3, MACSEC enabled

Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR)

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    TJA11xx Linux driver for IEEE 802.3 Clause 45 managed PHYs

  • BSPs and Device Drivers

    XJA11XX Ethernet Phy Real-Time Drivers AUTOSAR 4.4 (ISO26262) License

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?