LIN SBC | NXP Semiconductors

LIN SBC with DC Motor Predriver and Current Sense

See product image

Block Diagram

Freescale MC33912 Network Transceivers

NXP<sup>&#174;</sup> MC33912 Network Transceivers Block Diagram

Features

Key Features

  • Full-duplex SPI interface at frequencies up to 4MHz
  • LIN transceiver capable of up to 100kbps with wave shaping
  • Two 60mA high side and two 160mA low side protected switches
  • Four high voltage analog/logic Inputs
  • Configurable window watchdog
  • 5.0V low drop regulator with fault detection and low voltage reset (LVR) circuitry
  • Current sense module
  • Switched/protected 5.0V output (used for Hall sensors)
  • IEC61000-4-2 ESD performance on LIN and Wake up inputs ('G5AC)
  • EMC immunity against RF disturbance and Transient and Conducted Emissions ('G5AC)

Buy/Parametrics










































































































N true 0 PSPMC33912en 9 Application Note Application Note t789 3 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 User Guide User Guide t792 4 en_US 2 1 10.0 English 1190050071818713245490 PSP 2.6 MB None None documents None 1190050071818713245490 /docs/en/data-sheet/MC33912.pdf 2572607 /docs/en/data-sheet/MC33912.pdf MC33912 N N 2016-10-31 MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense - Data Sheet /docs/en/data-sheet/MC33912.pdf /docs/en/data-sheet/MC33912.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Sep 4, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense - Data Sheet 2 2.0 Chinese 1319753989104702481752zh PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/zh/application-note/AN4388.pdf 7584935 /secured/assets/documents/zh/application-note/AN4388.pdf AN4388 documents Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /webapp/Download?colCode=AN4388&docLang=zh /secured/assets/documents/zh/application-note/AN4388.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN4388&docLang=zh Application Note N Y 645036621402383989 2024-01-19 Y zh May 10, 2022 645036621402383989 Application Note Y N AN4388,四方扁平封装(QFP) - 应用说明 3 English Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. 1319753989104702481752 PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/en/application-note/AN4388.pdf 7584935 /secured/assets/documents/en/application-note/AN4388.pdf AN4388 Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /webapp/Download?colCode=AN4388 /secured/assets/documents/en/application-note/AN4388.pdf Application Note N Y 645036621402383989 2024-01-19 pdf Y en Aug 31, 2019 Application Note t789 Application Note Application Note Y N AN4388: Quad Flat Package (QFP) – Application Note false en_US en Application Note Application Note 2 3 1.0 English The MC33910/11/12 family is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. 1421361314782710567988 PSP 235.3 KB None None documents None 1421361314782710567988 /docs/en/application-note/AN5063.pdf 235276 /docs/en/application-note/AN5063.pdf AN5063 documents N N 2016-10-31 AN5063, MC33910/11/12 Filtering Capacitor for VS1 - Application Note /docs/en/application-note/AN5063.pdf /docs/en/application-note/AN5063.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Jan 7, 2016 645036621402383989 Application Note Y N AN5063, MC33910/11/12 Filtering Capacitor for VS1 - Application Note 4 1.0 English Specification of &#8220;not connected&#8221; (NC) pins for the SBCLIN2.5G family. 1260290170896707449032 PSP 663.0 KB None None documents None 1260290170896707449032 /docs/en/application-note/AN3829.pdf 663027 /docs/en/application-note/AN3829.pdf AN3829 documents N N 2016-10-31 AN3829, Recommendation for NC Pins (Devices: 33912G5, 33911G5 and 33910G5) /docs/en/application-note/AN3829.pdf /docs/en/application-note/AN3829.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Dec 8, 2009 645036621402383989 Application Note Y N AN3829, Recommendation for NC Pins (Devices: 33912G5, 33911G5 and 33910G5) User Guide User Guide 4 5 1.0 English KIT33912G5DGEVME Evaluation Kit, featuring the MC33912G5ACEVBE Evaluation Board with KIT USBSPI Dongle Board (KITUSBSPIDGLEVME) and an SPI cable. 1260983402252718150147 PSP 2.0 MB None None documents None 1260983402252718150147 /docs/en/user-guide/KT33912G5DGUG.pdf 1975228 /docs/en/user-guide/KT33912G5DGUG.pdf KT33912G5DGUG documents N N 2016-10-31 KIT33912G5DGEVBE, Evaluation Board - User Guide /docs/en/user-guide/KT33912G5DGUG.pdf /docs/en/user-guide/KT33912G5DGUG.pdf User Guide N 132339537837198660 2024-01-19 pdf N en Dec 9, 2009 132339537837198660 User Guide Y N KIT33912G5DGEVBE, Evaluation Board - User Guide 6 2.0 English This User&#8217;s Guide provides the installation steps for the KIT33912EVME System Basis Chip with LIN Transceiver (SBCLIN) 1256057527182734135259 PSP 5.2 MB None None documents None 1256057527182734135259 /docs/en/user-guide/KT33912UG.pdf 5173667 /docs/en/user-guide/KT33912UG.pdf KT33912UG documents N N 2016-10-31 KIT33912EVME, Evaluation Board - User Guide /docs/en/user-guide/KT33912UG.pdf /docs/en/user-guide/KT33912UG.pdf User Guide N 132339537837198660 2024-01-19 pdf N en Oct 21, 2009 132339537837198660 User Guide Y N KIT33912EVME, Evaluation Board - User Guide 7 4.0 English Evaluation Board Documentation 1208378979770700388811 PSP 252.7 KB None None documents None 1208378979770700388811 /docs/en/user-guide/KTSPIGENSIUG.pdf 252666 /docs/en/user-guide/KTSPIGENSIUG.pdf KTSPIGENSIUG documents N N 2016-10-31 KTSPIGENSIUG, Installation Notes for SPIGen /docs/en/user-guide/KTSPIGENSIUG.pdf /docs/en/user-guide/KTSPIGENSIUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Oct 9, 2009 132339537837198660 User Guide Y N KTSPIGENSIUG, Installation Notes for SPIGen 8 3.0 English Evaluation Board Documentation 1208378977815710359391 PSP 347.1 KB None None documents None 1208378977815710359391 /docs/en/user-guide/KTSPIGENHELPUG.pdf 347130 /docs/en/user-guide/KTSPIGENHELPUG.pdf KTSPIGENHELPUG documents N N 2016-10-31 KTSPIGENHELPUG, SPIGen Help Instructions /docs/en/user-guide/KTSPIGENHELPUG.pdf /docs/en/user-guide/KTSPIGENHELPUG.pdf User Guide N 132339537837198660 2024-01-19 pdf N en Oct 9, 2009 132339537837198660 User Guide Y N KTSPIGENHELPUG, SPIGen Help Instructions Brochure Brochure 1 9 0 Japanese パワートレイン、セーフティ、シャーシ、ADASなどの車載アプリケーション向けにセーフティSBCとマイクロコントローラを搭載したスケーラブルな機能安全ソリューション。 1411064297631730195336ja PSP 503.1 KB None None documents None 1411064297631730195336 /docs/ja/brochure/SBCAUTOBRA4.pdf 503116 /docs/ja/brochure/SBCAUTOBRA4.pdf SBCAUTOBRA4 documents N N 2016-10-31 Safety System Basis Chip for Automotive Brochure /docs/ja/brochure/SBCAUTOBRA4.pdf /docs/ja/brochure/SBCAUTOBRA4.pdf Brochure N 712453003803778552 2024-01-19 ja Nov 5, 2023 712453003803778552 Brochure Y N 車載用セーフティ・システム・ベーシス・チップ – パンフレット 15 English Scalable functional safety solutions with safety SBCs and microcontrollers for automotive applications such as powertrain, safety and chassis and ADAS. 1411064297631730195336 PSP 503.1 KB None None documents None 1411064297631730195336 /docs/en/brochure/SBCAUTOBRA4.pdf 503116 /docs/en/brochure/SBCAUTOBRA4.pdf SBCAUTOBRA4 documents N N 2016-10-31 Safety System Basis Chip for Automotive Brochure /docs/en/brochure/SBCAUTOBRA4.pdf /docs/en/brochure/SBCAUTOBRA4.pdf Brochure N 712453003803778552 2024-01-19 pdf N en Oct 17, 2023 712453003803778552 Brochure Y N Safety System Basis Chip for Automotive Brochure false 0 MC33912 downloads en true 1 Y PSP Y Y Application Note 3 /docs/en/application-note/AN5063.pdf 2016-10-31 1421361314782710567988 PSP 3 Jan 7, 2016 Application Note The MC33910/11/12 family is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. None /docs/en/application-note/AN5063.pdf English documents 235276 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN5063.pdf AN5063, MC33910/11/12 Filtering Capacitor for VS1 - Application Note /docs/en/application-note/AN5063.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN5063, MC33910/11/12 Filtering Capacitor for VS1 - Application Note 235.3 KB AN5063 N 1421361314782710567988 /docs/en/application-note/AN3829.pdf 2016-10-31 1260290170896707449032 PSP 4 Dec 8, 2009 Application Note Specification of &#8220;not connected&#8221; (NC) pins for the SBCLIN2.5G family. None /docs/en/application-note/AN3829.pdf English documents 663027 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3829.pdf AN3829, Recommendation for NC Pins (Devices: 33912G5, 33911G5 and 33910G5) /docs/en/application-note/AN3829.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3829, Recommendation for NC Pins (Devices: 33912G5, 33911G5 and 33910G5) 663.0 KB AN3829 N 1260290170896707449032 /secured/assets/documents/en/application-note/AN4388.pdf 2016-10-31 1319753989104702481752 PSP 2 Aug 31, 2019 Application Note Application Note Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4388.pdf English 7584935 None Application Note 2024-01-19 Y /webapp/Download?colCode=AN4388 AN4388: Quad Flat Package (QFP) – Application Note /secured/assets/documents/en/application-note/AN4388.pdf documents 645036621402383989 Application Note N Y en Extended Y t789 pdf 3 Y N AN4388: Quad Flat Package (QFP) – Application Note 7.6 MB AN4388 N 1319753989104702481752 Brochure 1 /docs/en/brochure/SBCAUTOBRA4.pdf 2016-10-31 1411064297631730195336 PSP 9 Oct 17, 2023 Brochure Scalable functional safety solutions with safety SBCs and microcontrollers for automotive applications such as powertrain, safety and chassis and ADAS. None /docs/en/brochure/SBCAUTOBRA4.pdf English documents 503116 None 712453003803778552 2024-01-19 N /docs/en/brochure/SBCAUTOBRA4.pdf Safety System Basis Chip for Automotive Brochure /docs/en/brochure/SBCAUTOBRA4.pdf documents 712453003803778552 Brochure N en None Y pdf 15 N N Safety System Basis Chip for Automotive Brochure 503.1 KB SBCAUTOBRA4 N 1411064297631730195336 Data Sheet 1 /docs/en/data-sheet/MC33912.pdf 2016-10-31 1190050071818713245490 PSP 1 Sep 4, 2015 Data Sheet Data Sheet None /docs/en/data-sheet/MC33912.pdf English 2572607 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33912.pdf MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense - Data Sheet /docs/en/data-sheet/MC33912.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 10.0 N N MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense - Data Sheet 2.6 MB MC33912 N 1190050071818713245490 User Guide 4 /docs/en/user-guide/KT33912G5DGUG.pdf 2016-10-31 1260983402252718150147 PSP 5 Dec 9, 2009 User Guide KIT33912G5DGEVME Evaluation Kit, featuring the MC33912G5ACEVBE Evaluation Board with KIT USBSPI Dongle Board (KITUSBSPIDGLEVME) and an SPI cable. None /docs/en/user-guide/KT33912G5DGUG.pdf English documents 1975228 None 132339537837198660 2024-01-19 N /docs/en/user-guide/KT33912G5DGUG.pdf KIT33912G5DGEVBE, Evaluation Board - User Guide /docs/en/user-guide/KT33912G5DGUG.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N N KIT33912G5DGEVBE, Evaluation Board - User Guide 2.0 MB KT33912G5DGUG N 1260983402252718150147 /docs/en/user-guide/KT33912UG.pdf 2016-10-31 1256057527182734135259 PSP 6 Oct 21, 2009 User Guide This User&#8217;s Guide provides the installation steps for the KIT33912EVME System Basis Chip with LIN Transceiver (SBCLIN) None /docs/en/user-guide/KT33912UG.pdf English documents 5173667 None 132339537837198660 2024-01-19 N /docs/en/user-guide/KT33912UG.pdf KIT33912EVME, Evaluation Board - User Guide /docs/en/user-guide/KT33912UG.pdf documents 132339537837198660 User Guide N en None Y pdf 2.0 N N KIT33912EVME, Evaluation Board - User Guide 5.2 MB KT33912UG N 1256057527182734135259 /docs/en/user-guide/KTSPIGENSIUG.pdf 2016-10-31 1208378979770700388811 PSP 7 Oct 9, 2009 User Guide Evaluation Board Documentation None /docs/en/user-guide/KTSPIGENSIUG.pdf English documents 252666 None 132339537837198660 2022-12-07 N /docs/en/user-guide/KTSPIGENSIUG.pdf KTSPIGENSIUG, Installation Notes for SPIGen /docs/en/user-guide/KTSPIGENSIUG.pdf documents 132339537837198660 User Guide N en None Y pdf 4.0 N N KTSPIGENSIUG, Installation Notes for SPIGen 252.7 KB KTSPIGENSIUG N 1208378979770700388811 /docs/en/user-guide/KTSPIGENHELPUG.pdf 2016-10-31 1208378977815710359391 PSP 8 Oct 9, 2009 User Guide Evaluation Board Documentation None /docs/en/user-guide/KTSPIGENHELPUG.pdf English documents 347130 None 132339537837198660 2024-01-19 N /docs/en/user-guide/KTSPIGENHELPUG.pdf KTSPIGENHELPUG, SPIGen Help Instructions /docs/en/user-guide/KTSPIGENHELPUG.pdf documents 132339537837198660 User Guide N en None Y pdf 3.0 N N KTSPIGENHELPUG, SPIGen Help Instructions 347.1 KB KTSPIGENHELPUG N 1208378977815710359391 true Y Products

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
User Guide (4)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?