i.MX 6 User Experience - Breaking Boundaries - Use Case
Video Player is loading.
Current Time 0:00
/
Duration 2:36
Loaded: 6.34%
0:00
Stream Type LIVE
Remaining Time -2:36
1x
2x
1.75x
1.5x
1.25x
1x, selected
0.75x
0.5x
Chapters
descriptions off, selected
captions settings, opens captions settings dialog
captions off, selected
en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Video Player is loading.
Current Time 0:00
/
Duration 2:24
Loaded: 6.94%
0:00
Stream Type LIVE
Remaining Time -2:24
1x
2x
1.75x
1.5x
1.25x
1x, selected
0.75x
0.5x
Chapters
descriptions off, selected
captions settings, opens captions settings dialog
captions off, selected
en (Main), selected
720pHD
540p
Autoselected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. The i.MX 6Dual processor features:
Enhanced capabilities of high-tier portable applications by fulfilling MIPS needs of operations systems and games
Multilevel memory system
Smart speed technology that enables the designer to deliver a feature-rich product, requiring levels of power far lower than industry expectations
Dynamic voltage and frequency scaling
Powerful graphics acceleration
Interface flexibility
Integrated power management throughout the device
Advanced hardware-enabled security
The i.MX 6Dual is supported by a companion NXP® power management IC (PMIC), MMPF0100.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.
Reduce Total Cost of Ownership by getting SoC Platform Development Assistance with NXP Professional Support
Are you working with NXP processors or microcontrollers?
Don’t spend your money solving issues that NXP has already solved.
With NXP’s Premium Support, you’re getting expert help and a contractually obligated agreement for high-quality technical assistance. Enjoy guaranteed response times and direct access to NXP engineers who have likely already solved the issues you are facing.
Benefits include:
Fast, personalized responses
Single point of contact
Eliminate spending time/energy/money on “solved problems”
Direct support from NXP engineers with rapid routing to subject matter experts if required
Guaranteed response time – with easy and effective escalation path if needed.
Peace of mind with contract-backed technical support
Tell your customers that you have a support agreement with NXP
Click here to discover how Premium Support can optimize your next design.
This module based on the imx6 is available with a set of standard configurations, but we offer the possibility to add any configuration requested and even a licensing mod...
phyBOARD-Nunki is designed especially for image processing applications-a further development of our proven phyBOARD-Mira. It makes optimal use of the two Image Processin...
i.MX6 Mother Board for Industrial or handheld devices, Utilize it as simple as MCU, Small size 62 x 34.5 x 3.5mm ,low cost and high reliability stamps hole mount, for OD...
IAC-IMX6-CM Core Board adopts NXP Cortex-A9 processor.It adopts 8-layer PCB in gold immersion technology. Stable and reliable quality enable the final product to market s...
SideKick is based on Our i.MX6 and is a MXM compatible CPU module for fast multimedia focused applications. The i.MX6 module has on-board memory expandable to 4GB DDR3 RA...
The MicroGEA Module is the smallest module on the market based on i.MX 6ULL; everything is included in a very amazing size of 25 x 25 mm , with a height of 3.5 mm.
i.MX6 Solo core based Pico-ITX SBC, ARM cortex A9 CPU @800MHz, HD 1080p encode & decode, HD video playback in 2D/3D GPU. Highly integrated platform for increased perfor...
Module is based on the NXP® Cortex™ A9 CPU offering high performance, lowest power consumption and a high degree of functional integration for high level embedded applica...
The design of the MSC Q7-IMX6PLUS module was optimized to provide an especially economic platform for NXP’s i.MX6 and i.MX6Plus CPUs offering quad-core, dual-core and sin...
The phyCORE-i.MX6 SOM is the smallest industrial i.MX 6 design on the market. It is highly scalable supporting NXP i.MX 6Solo, Dual, or Quad processor variants and with c...
HummingBoard CBi merges the powerful HummingBoard platform with the CAN bus and RS-485 connectors – tailor-made for industrial and production floor applications.
SolidSense N6 Industrial Edge Gateway is a powerful and ruggedized gateway, offering unique connectivity options designed for a variety of harsh and demanding industrial ...
The VAR-SOLOCustomBoard Single Board Computer (SBC) can serve both as a development platform and as an end product. in conjunction with the VAR-SOM-SOLO/DUAL and the VAR-...
Latest addition to our product portfolio is NXP i.MX6 based processing platform design. It is customizable and we can adapt it to your needs. It supports networking and m...
The SOM is an embedded single board module designed to be reliable, rugged, and low cost. The board is designed to be paired with a custom carrier board to fit specific a...
i.MX6 Dual core based SODIMM SOM, ARM Cortex A9 CPU @1GHz, HD 1080p encode & decode, 2D/3D Hardware Graphics Acceleration, Integrates all standard interfaces with ultra c...
i.MX6 Dual core based Pico-ITX SBC, ARM cortex A9 CPU @1GHz, HD 1080p encode & decode, HD video playback in 2D/3D GPU. Highly integrated platform for increased performa...
It provides Surround View Monitor,ADAS and automatic parking solutions.The surround-view ADAS systems offered integrate multiple ADAS functions such as LDW, BSD, and MOD ...
ConnectCore 6 is an i.MX6 SMT multi-chip module. Features include integrated Wi-Fi, Bluetooth, PMIC and Kinetis Microcontroller. 400 pin LGA for reliable connection an...
SolidSense N6 Edge Gateway is an enterprise Internet of Things gateway designed for servicing a local network of IoT devices with a range of solutions and business applic...
The FirstView SOM Carrier Board is a companion board to the FirstView SOM designed to speed up development of hardware and software. The carrier allows the developer to t...
The Nitrogen6_MAX is a turbo-charged version of our popular Nitrogen6X platform. Nitrogen6_MAX is a single board computer that features the same Quad-Core i.MX6 processor...
This module has peak frequency of 1GHz and RAM size up to 1GB. Key benefits include industrial temperature support, long-term availability (until 2028), and a host of hig...
Embedding the i.MX6 QuadPlus/Quad/Dual/DualLite/Single core ARM CA9, the VAR-SOM-MX6 allows designers to use a single System on Module in a broad range of applications to...
Measuring only 20x50 mm, the DART-MX6 is the smallest System-on-Module (SoM) supporting NXP i.MX6 quad and dual core Cortex-A9™ processor. The DART-MX6 offers impressive ...
i.MX6 Dual core ARM cortex A9 @1GHz Qseven SoM with on-board 1GB DDR3 RAM (expandable), eMMC flash & micro SD slot. It supports industry latest high performance interface...
Qseven module with ultra low power NXP ARM® Cortex™ A9 processor, up to 2GB onboard DDR3L memory, up to 16GB onboard eMMC. Commercial and industrial temperature range
LEC-iMX6R2 is a re spin of original LEC-iMX6 that complies with new SMARC 2.0 specification that adds a secondary LAN, increases LVDS bandwidth and provides optional DSI ...
i.MX6D SODIMM Development Platform incorporates i.MX6D SODIMM SOM & compatible Carrier Card. Development Kit is highly packed with all necessary on board connectors (HDM...
Ixora Carrier Board comes with a combination of widely used Industrial interfaces like CAN 2.0b, I2C, and GPIOs which make it perfectly suitable for Industrial and embedd...
Supports a wide variety of industry standard interfaces, at the same time providing advanced multimedia and high speed connectivity making it suitable for an almost unlim...
i.MX6D Development Platform incorporates i.MX6D Qseven SOM & Qseven compatible Carrier Card. The board is highly packed with all necessary on board connectors (MIPI Camer...
Micron's MCP product line offers a variety of devices, configurations, and package options, and we help you select the just-right combination of low power, high reliabili...
Micron manufactures a wide range of NOR Flash products, including Serial and quad SPI, Industry standard Parallel NOR flash and high performance parallel NOR Flash suppor...
We build our modules from start to finish—designing, manufacturing, and testing all of the DRAM ourselves before assembling the modules and testing again. So, from high-p...
Micron manufactures a wide range of managed NAND products such as the embedded Multi Media Card (eMMC) and the embedded USB (eUSB). Densities range from a few gigabytes ...
uSD-M.2 adapter board provides out-of-box experience for NXP i.MX with Murata’s M.2 Module Family enabled by Embedded Artists; interfacing WLAN/BT-signals including WLAN-...
3SM1004 is a NXP i.MX6 CPU based. It's a card edge 230 pin form factor. Small dimension (40mmx71mm) is ideal for Automotive and Industrial applications
i.MX6 Graphics SDK – Includes sample, demo code, and documentation for working with the i.MX6X family graphics cores. Includes OpenVG™, OpenGL® ES, and GAL2D reference files
i.MX6 Graphics SDK – Includes sample, demo code, and documentation for working with the i.MX6X family graphics cores. Includes OpenVG™, OpenGL® ES, and GAL2D reference files