MCIMX6D6AVT08AD Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
2
Core Type
Arm Cortex-A9
Operating Frequency [Max] (MHz)
852
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2
Video/Display features
HDMI 1.4, LVDS, MIPI-CSI-2, MIPI-DSI, PCP
PCIe
1 x PCIe 2.0
L2 Cache (Max) (KB)
1024
SRAM (kB)
256
SPI
5
ParameterValue
I2C
3
UART
5
USB Controllers
4
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
125
Audio Specific Modules
AA, ESAI
HW Video Encoder / Decoder
HD1080p30 Video Encode, HD1080p30 Video Transcode, HD1080p60 Video Decode
GPU 2D / GPU 3D
Vivante GC2000 (176Mtri/s), Vivante GC320 (600Mpx/s), Vivante GC355 (300Mpx/s)

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6D6AVT08AD(935311627557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
3323.6
MCIMX6D6AVT08ADR(935311627518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
3323.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6D6AVT08AD
(935311627557)
No
3
260
40
MCIMX6D6AVT08ADR
(935311627518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCIMX6D6AVT08AD
(935311627557)
854231
5A992C
MCIMX6D6AVT08ADR
(935311627518)
854231
5A992C

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MCIMX6D6AVT08AD
(935311627557)
-
MCIMX6D6AVT08AE
(935357609557)
MCIMX6D6AVT08ADR
(935311627518)
-
MCIMX6D6AVT08AER
(935357609518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6D6AVT08AD
(935311627557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX6D6AVT08ADR
(935311627518)
MCIMX6D6AVT08AD
(935311627557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6D6AVT08ADR
(935311627518)
MCIMX6D6AVT08AD
(935311627557)
2019-07-142019-07-15201805041IU01iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates
MCIMX6D6AVT08ADR
(935311627518)
MCIMX6D6AVT08AD
(935311627557)
2019-05-082019-05-09201805041IiMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates
MCIMX6D6AVT08ADR
(935311627518)
MCIMX6D6AVT08AD
(935311627557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCIMX6D6AVT08ADR
(935311627518)
MCIMX6D6AVT08AD
(935311627557)
2017-10-042017-10-05201709030Ii.MX6 Reference Manual Updates
MCIMX6D6AVT08ADR
(935311627518)

More about i.MX6D

The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. The i.MX 6Dual processor features:

  • Enhanced capabilities of high-tier portable applications by fulfilling MIPS needs of operations systems and games
  • Multilevel memory system
  • Smart speed technology that enables the designer to deliver a feature-rich product, requiring levels of power far lower than industry expectations
  • Dynamic voltage and frequency scaling
  • Powerful graphics acceleration
  • Interface flexibility
  • Integrated power management throughout the device
  • Advanced hardware-enabled security

The i.MX 6Dual is supported by a companion NXP® power management IC (PMIC), MMPF0100.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More