Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA569S: LFBGA569S, plastic, low profile fine-pitch ball grid array; 569 balls; 0.4 mm pitch; 12 mm x 12 mm x 1.15 mm body
12NC: 935323611557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 2 |
Core Type | Arm Cortex-A9 |
Operating Frequency [Max] (MHz) | 800 |
External Memory Supported | ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2 |
Video/Display features | HDMI 1.4, LVDS, MIPI-CSI-2, MIPI-DSI, PCP |
PCIe | 1 x PCIe 2.0 |
L2 Cache (Max) (KB) | 1024 |
SRAM (kB) | 256 |
SPI | 5 |
Parameter | Value |
---|---|
I2C | 3 |
UART | 5 |
USB Controllers | 4 |
Junction Temperature (Min) (℃) | -20 |
Junction Temperature (Max) (℃) | 105 |
Audio Specific Modules | AA, ESAI |
HW Video Encoder / Decoder | HD1080p30 Video Encode, HD1080p30 Video Transcode, HD1080p60 Video Decode |
GPU 2D / GPU 3D | Vivante GC2000 (176Mtri/s), Vivante GC320 (600Mpx/s), Vivante GC355 (300Mpx/s) |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX6D5EZK08AD(935323611557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 235.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX6D5EZK08AD (935323611557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCIMX6D5EZK08AD (935323611557) | 854231 | 5A992C |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MCIMX6D5EZK08AD (935323611557) | - | - | - | MCIMX6D5EZK08AE (935357853557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX6D5EZK08AD (935323611557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX6D5EZK08AD (935323611557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX6D5EZK08AD (935323611557) | 2019-07-14 | 2019-07-15 | 201805041IU01 | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6D5EZK08AD (935323611557) | 2019-05-08 | 2019-05-09 | 201805041I | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6D5EZK08AD (935323611557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX6D5EZK08AD (935323611557) | 2017-10-04 | 2017-10-05 | 201709030I | i.MX6 Reference Manual Updates |
The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. The i.MX 6Dual processor features:
The i.MX 6Dual is supported by a companion NXP® power management IC (PMIC), MMPF0100.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.