SOT1644-1: LFBGA569S | NXP Semiconductors

SOT1644-1: LFBGA569S


Overview

LFBGA569S, plastic, low profile fine-pitch ball grid array; 569 balls; 0.4 mm pitch; 12 mm x 12 mm x 1.15 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA569S surface mount bottom LFBGA 12 x 12 x 1.15 569 plastic
Manufacture Code Reference Codes Issue Date
98ASA00383 2017-06-11
Part Description Quick access
i.MX 6 series 32-bit MPU, Dual ARM Cortex-A9 core, 800 MHz, POP
i.MX 6 series 32-bit MPU, Quad ARM Cortex-A9 core, 800 MHz, POP
i.MX 6 series 32-bit MPU, Dual ARM Cortex-A9 core, 800 MHz, POP
i.MX 6 series 32-bit MPU, Dual ARM Cortex-A9 core, 800 MHz, POP