TJA1153A Secure HS-CAN Transceiver | NXP Semiconductors

Secure HS-CAN Transceiver with Sleep Mode

Roll over image to zoom in

Block Diagram

TJA1153 Application Block Diagram

TJA1153 Application Block Diagram

Features

General

  • The TJA1153A is a secure HS-CAN transceiver with Sleep mode and a VIO supply pin. The VIO pin allows for direct interfacing with 3.3 V and 5 V microcontrollers
  • ISO 11898-1:2015, ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant
  • Operates in classical CAN and CAN FD systems with arbitration phase bit rate set at 125 kbit/s, 250 kbit/s or 500 kbit/s
  • For arbitration bit rates of 250 kbit/s and 500 kbit/s, the fast phase bit rate can be set to two or four times the arbitration bit rate
  • AEC-Q100 Rev-G qualified (grade 1)
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • HVSON14 plastic small outline package

System Control and Diagnostic Features

  • Mode control via dedicated control pins EN and STB_N
  • Overtemperature shutdown

Security Features

  • Spoofing protection
  • Flooding protection
  • Tamper protection

Predictable and Fail-Safe Behavior

  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from bus when not powered (zero load)
  • Transmit data (TXD) dominant time-out function
  • Internal biasing of TXD, EN and STB_N input pins

Protection

  • High ESD handling capability on the bus pins (8 kV HBM)
  • Bus and VBAT pins protected against transients in automotive
  • Undervoltage detection on pins VCC, VIO and VBAT
  • Thermally protected

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Pitch (mm)

Recommended Orderable Part Number

MCU I/O Interface (V)

VIO Option Available

Low Power Modes

Data Rate [max] kbps

CAN Channels

Product Category

Supply Voltage [Min to Max] (V)

Data Rate [min] kbps

Voltage on bus pins [Min-Max] (V)

VESD IEC on bus pins (+/- kV)

VESD HBM on bus pins (+/- kV)

Junction Temperature (Max) (℃)

Protection

Wake-Up Pin

Min High Input Levels (V) [Vio]

Supported standards

SPLIT Pin

Thermal Resistance (Spec) (℃/W)

Product Application

Active

HVSON14

0.65

TJA1153ATK/0Z

3.3, 5.0

Y

Sleep Mode, Standby Mode

5000.0

1

Secure CAN / High-Speed CAN / CAN FD

4.75 to 5.25

40.0

-58 to 58

0 to 0

0 to 0

150

TXD dominant timeout, overtemperature, undervoltage

Y

2.1

ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

50

Automotive, Industrial

N true 0 PSPTJA1153en 3 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 White Paper White Paper t530 1 en_US 1 1 0 Chinese 无需使用加密技术即可保障CAN通信安全 1527015229087714615922zh PSP 184.7 KB None None documents None 1527015229087714615922 /docs/zh/fact-sheet/SECURCANTRLFUS.pdf 184695 /docs/zh/fact-sheet/SECURCANTRLFUS.pdf SECURCANTRLFUS documents N N 2018-05-22 TJA115x Secure CAN communication without cryptography /docs/zh/fact-sheet/SECURCANTRLFUS.pdf /docs/zh/fact-sheet/SECURCANTRLFUS.pdf /docs/zh/fact-sheet/SECURCANTRLFUS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh Jul 20, 2021 736675474163315314 Fact Sheet Y N TJA115x Secure CAN communication without cryptography 3 Japanese セキュアCAN/CAN FDトランシーバ - TJA115xは、暗号化を使用せずに従来のCAN/CAN FD通信を保護するシームレスで効率的なソリューションを提供します。 1527015229087714615922ja PSP 184.7 KB None None documents None 1527015229087714615922 /docs/ja/fact-sheet/SECURCANTRLFUS.pdf 184695 /docs/ja/fact-sheet/SECURCANTRLFUS.pdf SECURCANTRLFUS documents N N 2018-05-22 TJA115x Secure CAN communication without cryptography /docs/ja/fact-sheet/SECURCANTRLFUS.pdf /docs/ja/fact-sheet/SECURCANTRLFUS.pdf /docs/ja/fact-sheet/SECURCANTRLFUS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N ja Nov 1, 2023 736675474163315314 Fact Sheet Y N TJA115x:暗号化なしでのCAN通信の保護 3 English The secure CAN/CAN FD transceiver -TJA115x provides a seamless & efficient solution to secure Classical CAN/ CAN FD communication without using cryptography. 1527015229087714615922 PSP 184.7 KB None None documents None 1527015229087714615922 /docs/en/fact-sheet/SECURCANTRLFUS.pdf 184695 /docs/en/fact-sheet/SECURCANTRLFUS.pdf SECURCANTRLFUS N N 2018-05-22 TJA115x Secure CAN communication without cryptography /docs/en/fact-sheet/SECURCANTRLFUS.pdf /docs/en/fact-sheet/SECURCANTRLFUS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Aug 19, 2020 Fact Sheet t523 Fact Sheet Fact Sheet Y N TJA115x Secure CAN communication without cryptography false en_US en Package Information Package Information 1 2 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals White Paper White Paper 1 3 0 Chinese 有效地实施CAN通信安全是一个挑战。目前,存在着各种数据认证方式的解决方案,例如AUTOSAR® SecOC [1]。这些解决方案采用加密技术,意味着系统需要更高的带宽,更长的传输延时和更强大的处理能力以外,还需要对加密密钥进行管理。 恩智浦新推出的安全型CAN收发器系列提供一种非常高效的解决方案,不涉及密钥即可保障CAN通信安全。这有助于开发人员避免使用其他解决方案所面临的系统影响。 1574285483511708356177zh PSP 149.3 KB Registration without Disclaimer None documents Extended 1574285483511708356177 /secured/assets/documents/zh/white-paper/SECURECARTRANA4FS.pdf 149250 /secured/assets/documents/zh/white-paper/SECURECARTRANA4FS.pdf SECURECARTRANA4FS documents Y N 2019-11-20 Securing CAN Communication Efficiently With Minimal System Impact /secured/assets/documents/zh/white-paper/SECURECARTRANA4FS.pdf https://www.nxp.com.cn/webapp/Download?colCode=SECURECARTRANA4FS&docLang=zh White Paper N 918633085541740938 2022-12-07 zh Jul 28, 2021 918633085541740938 White Paper D N 以最小的系统影响高效率地 实施CAN的安全通信 1 English NXP’s new secure CAN transceiver family provides a seamless and very efficient solution to secure CAN communication without using cryptography. 1574285483511708356177 PSP 149.3 KB Registration without Disclaimer None documents Extended 1574285483511708356177 /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf 149250 /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf SECURECARTRANA4FS documents Y N 2019-11-20 Securing CAN Communication Efficiently With Minimal System Impact /webapp/Download?colCode=SECURECARTRANA4FS /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf White Paper N 918633085541740938 2022-12-07 pdf Y en Aug 24, 2020 918633085541740938 White Paper Y N Securing CAN Communication Efficiently With Minimal System Impact false 0 TJA1153 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/SECURCANTRLFUS.pdf 2018-05-22 1527015229087714615922 PSP 1 Aug 19, 2020 Fact Sheet Fact Sheet The secure CAN/CAN FD transceiver -TJA115x provides a seamless & efficient solution to secure Classical CAN/ CAN FD communication without using cryptography. None /docs/en/fact-sheet/SECURCANTRLFUS.pdf English 184695 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/SECURCANTRLFUS.pdf TJA115x Secure CAN communication without cryptography /docs/en/fact-sheet/SECURCANTRLFUS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 3 N N TJA115x Secure CAN communication without cryptography 184.7 KB SECURCANTRLFUS N 1527015229087714615922 Package Information 1 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 2 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 White Paper 1 /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf 2019-11-20 1574285483511708356177 PSP 3 Aug 24, 2020 White Paper NXP’s new secure CAN transceiver family provides a seamless and very efficient solution to secure CAN communication without using cryptography. Registration without Disclaimer /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf English documents 149250 None 918633085541740938 2022-12-07 Y /webapp/Download?colCode=SECURECARTRANA4FS Securing CAN Communication Efficiently With Minimal System Impact /secured/assets/documents/en/white-paper/SECURECARTRANA4FS.pdf documents 918633085541740938 White Paper N en Extended Y pdf 1 Y N Securing CAN Communication Efficiently With Minimal System Impact 149.3 KB SECURECARTRANA4FS N 1574285483511708356177 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

1 software offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history