Low-Power Multi-Channel UHF RF Wireless Platform | NXP Semiconductors

Low-Power Multi-Channel UHF RF Wireless Platform

Roll over image to zoom in

Block Diagram

OL2385 Industrial RF Transceiver - Block Diagram

OL2385 Industrial RF Transceiver - Block Diagram

Features

  • Single IC for bands ( 160 - 960 MHz )
  • Ultra low RX power below 11 mA
  • Up to +14 dBm output power @ 29 mA
  • Sensitivity -126 dBm @ 4 kHz
  • Excellent Phase Noise
  • Supported Software Standards:
    • WMBus2013, KNX, 802.15.4, T108,sub-GHz ZigBee and SIGFOX®
  • 400 kbps 4(G)FSK, 200 kbps 2(G)FSK, ASK, OOK
  • VQFN48 package (7 x 7 mm²)
  • Operating temperature range: -40 °C to +85 °C

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

frange [min] (MHz)

frange [max] (MHz)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Isup_Rx [max] @receiver mode

Isup_Tx [max] @Tx mode @14 dBm

Tamb [min] (°C)

Tamb [max] (°C)

Po(RF) [typ] (dBM)

Φ [typ] (dBc/Hz)

Data Rate (Max) (Kbps)

SRX [typ] FSK @ 10 kHz BW (dBm)

160

960

1.9

5.5

11

29

-40

85

14.0

-120

400.0

-124.0

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.